Search Results for application form
Technology - Amphenol Invotec
Flexible circuits allow the board to conform to a desired shape (flex) during its application. Our products can be found in a range of ultra high reliability markets including aerospace, space and defence. ... Advances in technology have enabled products to deliver enhanced performance in smaller form packaging. The adoption has become ...
CoolPower HD Right-Angle Cable-to-Board - Amphenol
Flexible form-factor housing integrates power and signal contacts into a single connector system; Automatic snap-fit latching; Robust solution with ease of use for installation and mating of connectors; Low end-of-life contact resistance of 0.25mΩ; Reliability after environmental exposure; Multiple wire termination options including 6AWG and 8AWG
105995 | aldenproducts.com
Headquarters: [email protected] (508)-427-7000. 117 N. Main Street Brockton, MA 02301 United States Standard Business Hours: 8:00am - 5:00pm EST
Telaire T67XX CO2 Sensor Module - Amphenol
particular application, including safety critical applications. Nor does Telaire assume any liability arising out of the application or use in any product or circuit. Telaire specifically disclaims all liability without limitation consequential or incidental damages. No statuary or fitness for particular purpose shall be implied. WARNING!
3U VPX 50G Development Chassis - "Nessie” - Amphenol Aerospace
Enables single module or application level testing Documents Complementary Products Request Quote 3U VPX 50G Development Chassis - “Nessie”
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
Amphenol Network Solutions > Save space in lower-density networks with ...
The Telect 2RU fiber-optic distribution panels provide a cost-effective optical distribution point for patch-only applications, patch-and-splice needs, MPO/MTP conversions and splitter capabilities in an industry-standard footprint. Pre-loaded and unloaded panels are available to support virtually any application or requirement.
Commercial Aerospace | Markets | Amphenol
Two strategically spaced inner contacts form two 100 or 150 Ohm matched impedance differential pairs. Requires modification of MIL-DTL-38999 connector to accommodate keyed contacts. ... The "Eye of the Needle" termination technique combined with a unique flat-rock design supports easy application by pressure on the insulator. Insertion kits are ...
Application SpotlightApplication Spotlight - Amphenol
Thermometrics Thermistor Stability Benchmarking (3) Application Spotlight Author: Amphenol Advanced Sensors Subject: Battery Temperature sensing - EV/HEV/PHEV. Defog Temperature Sensor. Keywords: Amphenol Advanced Sensors; Thermometrics; Battery Temperature sensing; EV/HEV/PHEV; Defog Temperature Sensor Created Date: 8/8/2018 11:29:05 AM
Thermometrics Self-Adhering Surface Temperature Sensors
tape, for a broadly sinusoidal wave form at 50Hz, where the max permissible current is 1mA. Amphenol Advanced Sensors. Placement on Water Heater Tank ... before the application of the sensor. Product Design Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559-02P1 ...
EB1500-XX-XX0 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
All About QSFP Cables, Connectors, and More - Amphenol CS
A mating interface is where the two separable pieces of a connector system that come together to form an interconnect. QSFP’s mating interface is a card edge defined in a multi-source agreement called INF-8438i. ... The type of transceiver used depends on the cable type, application, required optical range of network and desired data ...
MIL-DTL-26482 Series I Hermetic | Products | Amphenol Aerospace
If your application will be operating in a harsh or hostile environment (exposed to shock, vibration, thermal changes or extreme temperatures, for example) these will need to be factored into the design. What are the qualification requirements? If qualification tests are required, these should be discussed and specified during the design phase.
EXAMAX2® High-Speed Backplane Connector - Amphenol
The EXAMAX2 ® backplane connector system supports 112Gb/s PAM4 industry specifications. It maintains mating interface compatibility with previous EXAMAX products to allow cost/performance flexibility for designers.
Battery Connectors | Products - Amphenol
Amphenol offers customized battery or charger connectors and terminals meeting general industry standards. These connectors are available in various pin configurations and connector sizes to suit a wide range of applications including cordless power tools, battery charging connections for E-bikes, lawnmowers, and robotic vacuum cleaners.
M39012/01-0503 N-Type Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
Products Related To Your Application. M39012/55-4502 SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm Safety Wire Holes QPL Approved 901-101-15. M39012/01-0501 N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved 082-4425.
BarKlip vertical connector - Amphenol CS
Form E-3701 – Revision E GS-01-029 1.0 Objective This specification defines the performance, test, quality and reliability requirements of the BarKlip vertical ... (The voltage rating is also dependant on the application) 3.2 Operating Current Rating: 300A 3.3 Operating Temperature Range =-40 ~ 105 (oC)1
LRM - Line Replaceable Module | Products | Amphenol Aerospace
LRM surface mount connectors meet the high density needs of today’s integrated electronic modules. The flexibility in design allows Amphenol to meet and exceed the wide variety of user requirements. With multiple different contacts being used in the connectors, mainly digital (brush), there are thousands of combinations of inserts that are possible.
Carbon Dioxide (CO2) Sensing in Railway Cars
Demand-based Outside Air Management is managed in railway cars in the exact same way it is managed in buildings - bring in only the necessary outside air to ventilate a space with variable occupancy, to minimize energy usage heating or cooling outside air.
EazyPwr | Custom Power Connectors | Field Installable | Outdoor ...
Amphenol’s EasyPwr solutions are custom power connectors that are field installable. These IP69k connectors are water-resistant and withstand harsh environmental conditions. It provides a current rating up to 80A at 12V.