Search Results for application form
Industrial | Markets | Amphenol
This series, utilizing RADSOK® socket contact technology for right angle power-to-board application, compact footprint, metal square, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 5.7mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.
EBY Electro - 230 Series - 8.00mm Spacing - EUROPA BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
GS-12-1291 PRODUCT SPECIFICATION - Amphenol CS
Application Specification: GS-20-0399 UL Files: E66906* (*Please check with manufacturing site on UL status of each individual series.) ... Form E-3701 – Revision C GS-01-029 8-5 Cold Resistance Mated connector shall be placed in a chamber for 96 hours at -40±2℃.
EBY Electro - EB1558B Series - 5.08mm Spacing - EBY Electro Terminal ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
DSFP 56G PAM4 SMT | High Speed Interconnects | Amphenol
DSFP SMT Connectors offer dual high-speed lanes operating at 28Gb/s NRZ and 56Gb/s PAM-4 for a 50G and 100G aggregated bandwidth solution. It has additional 2 pins compared to the SFP/SFP+ family, which enables it to have a second high speed channel with
Keyed SMA RF Cable Assemblies | SV Microwave
Same self-aligning, easy-to-use form factor as our standard SMA; Options include adapters, cable assemblies, panel mount connectors & more ... Application Note: Product Video. Grid List. Filters. Part # 7029-3410 SMA Female Keyed (120°) Bulkhead to SMA Male 6" Cable Assembly for .085 Cable Available Inventory: 50 ...
2M Filters | 2M Hermetic | Hermetically Sealed - Amphenol Aerospace
Our EMI protection connectors offer the versatility of our standard 2M connectors with EMI protection to suit the demands of your application. Amphenol will work to provide the best solution in standard 2M packaging for the most cost effective solutions available.
UCF114-50JA - 1-1/4" CELLFLEX - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Absolute, Non-Contact Position Sensors Data Sheet C ... - Temposonics
Form factor, material Housing: Stainless steel 1.4404 Protective pipe: Stainless steel 1.4404 Electrical connection Supply voltage: CS: 5 VDC (tolerance range 4.75 - 5.5 VDC), CM: 12 VDC (tolerance range 9 - 15 VDC) Max. power consumption: max. 40 mA Output load: analog: > = 10 kΩ Overvoltage protection: CS: up to 19 VDC short term
C10-765127 | Amphenol Global Search | Amphenol
Search Results for c10-765127-0701 ... C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version ...
GS-12-1260 PRODUCT SPECIFICATION - Amphenol CS
Form E-3701 – Revision C GS-01-029 0.008mm [0.00032in] minimum copper hole wall remaining. There shall be no copper cracks, separation between conductive interfaces, or laminate to copper separations. The following details shall apply: a) Measure at 0.2 to 0.5mm [0.008 to 0.020in] depth. b) Reference – EIA 364-96. 7.5 Durability
All Products | Products | Amphenol
FLEXIBLE SOLUTION FOR HIGH-SPEED APPLICATION FCI Basics BergStak HS™ connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. BergStak HS™ 0.80mm connector family with 0.80mm pitch enables high-speed data applications with up to PCIe® Gen 5 32Gb/s.
Self-Adhering Surface Temperature Sensors
tape, for a broadly sinusoidal wave form at 50 Hz, where the max permissible current is 1 mA. Amphenol Advanced Sensors. ... application of the sensor. Placement on Water Heater Tank Product Applications. Product Design Part number Foam backing size / mm Full length / mm Connector type
Section 319–29F–301 Equipment Issue 1 STS 3192–9F Alarm Module ...
Installation And Application Engineering, Section 319–211–200. Refer to Figure 1 for the block diagram. STATIC-SENSITIVE Channel units are shipped in static-protective material to protect static-sensitive devices. Use static-preventive measures for storage and han-dling. MOUNTING The 3192–9F Alarm Module mounts in the
main | VeeConnect Digital Switching Color Display - 7" LCD - Gemeco
Alternatively our internal Software Engineering team can build custom applications for you, from an integrated control & monitoring system using data logging & alarm functionality to specific application based HMI relaying to Multi Function Displays.
AirMax VS Connectors for CompactPCI Serial System | Amphenol
Classic Compact PCI Form Factor with mechanics fully compliant to IEC 1101; Support PCI Express, SATA/SAS, USB 2.0/3.0 and 10 Gigabit Ethernet high-speed serial interfaces; Amphenol technologies for shield-less design with no metallic plates and closely coupled differential pairs; Deliver low losses and crosstalk
micro-LinkOVER™ Above PCB Connector System - Amphenol Ardent Concepts
multiple form factors in dense footprints to fit in crowded real estate environments. micro-LinkOVER is an ideal solution for 100G/200G/400G Systems, lnfiniband™, PCle®, Chip-to-Chip links, and 5G systems. TARGET MARKETS ... TARGET MARKETS/APPLICATION § 100G/200G/400G Systems
AE-AN-SK-009 - SK SERIES - BOARD STIFFENER FUNCTION AND CAPACITOR ...
APPLICATION NOTE Amphenol Ardent Concepts 4 Merrill Industrial Drive Hampton, NH 03842 (603) 474-1760 Sales: [email protected] Technical: [email protected] Page 1 1/14/2019 AE-AN-SK-009 - REV A - SK SERIES - BOARD STIFFENER FUNCTION AND CAPACITOR CONSIDERATIONS AE-AN-SK-009-SK Series Board Stiffener Function and Capacitor
Operation Manual E-Series CANopen
application 2. The Temposonics obligation is limited to repair or replacement of any defective part of the unit. No warranty can be taken for defects that are due to improper use or above average stress of the product, as well as for wear parts. Under no circumstances will Temposonics accept liability in the event of offense against the
Lee’s Criteria for Model Tuning - PCTEL
Operators use multiple propagation models for predicting cellular coverage at various frequency ranges. These propagation models need to be tuned for different types of coverage areas and vary by urban/suburban and rural areas. To tune these models, they need to do field data collection to report the actual propagation of signals at required frequencies and then use this field collected data ...