Search Results for application form
Operation Manual E-Series IO-Link 551845 - Temposonics
the intended application 2. The MTS Sensors obligation is limited to repair or replacement of any defective part of the unit. No warranty can be provided for defects that are due to improper use or above average stress of the product, as well as for wear parts. Under no circumstances will MTS Sensors accept liability in the event of offense
Profiling Connectivity in Machine Learning Applications - Amphenol CS
Though Neural networks, which form the foundation for Machine Learning (ML) or Deep Learning in Artificial Intelligence (AI), were projected decades ago, the computing power to put them into practice was created recently. ... It's just taking that same naming interface and enabling a different application. It's been submitted to the PCI-SIG ...
Microsoft Word - QP3.06.01-2 Rev-I Supplier Quality Manual
Form QF 2.05.01-1 Rev. D Page 7 of 31 Effective Date: 17 July 2020 Rev: I acceptance of terms in QF 2.06.01-6 Supplier Quality Agreement Form. When the Supplier returns the questionnaire, a Purchasing designate reviews the questionnaire with the SQE (or Quality designee) to determine
Low Current Circuit Breaker Panel
Type Form C Connector Screw terminal, #3 Relay contact ratings 0.6A at 48 VDC Compliance Agency compliance NEBS Level 3, UL Listed Replacement Circuit Breakers Part Number 1 Amp 129316RC 3 Amp 129317RC 5 Amp 129318RC 10 Amp 129320RC 15 Amp 129321RC 20 Amp 129322RC Note: 20A breakers can only replace pre-configured 20A breaker positions.
EBY Electro - 2900 Series - 0.300 " Spacing - BARRIER BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Split Pair Quadrax Contacts - High speed contacts | Amphenol Socapex
Split Pair Quadrax Contacts are designed to provide better crosstalk performance, enabling a higher data rate than Cat 5E. These contacts are available in contact sizes 8 and are compatible with MIL-DTL-38999, EN3645, EN4165, and ARINC600 connectors. They are available in crimp and PC Tails versions and require modification of cavities Size 8 to accommodate keyed contacts.
PDM: Rev:E Released - Amphenol CS
Form E-3334 Rev F GS-01-001 8.0 ENVIRONMENTAL CONDITIONS All environment tests apply to 0.76um gold and 0.76um GXTtm plated product only. 8.1 Humidity Within 1 hour after exposure of the mated connector to a high humidity environment, the insulation resistance of an unmated connector shall be not less than 100 megohms; the low level contact
EBY Electro - PS6XX Series - 5.00mm Spacing - PIN STRIPS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - EB1540 Series - 5.00mm Spacing - SCREWLESS PLUGGABLE ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - PS338 Series - 3.81mm Spacing - PIN STRIPS Terminal Block
Fill out my online form. PS338 SERIES Pin Strips. Maximum number of positions: 24. Centerline Spacing: 3.81mm Spacing (0.150") See DIMENSIONAL DRAWINGS. FEATURE: Pin Strip for the EB338 ... Samples for your Application; Important Disclaimer: All information on this site is for reference. Always perform your own tests and acquire samples and ...
Field Tunable Base Loaded Antennas - PCTEL
Superior performance in heavy duty applications – via matching coil supported by a low loss coil; Enhanced appearance and moisture prevention – due to tapered coil housing
EBY Electro - 5200 Series - 0.325 " Spacing - BARRIER BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Operation Manual TempoGate Smart Assistant
For a corresponding form, see operation manuals of the R-Series V sensors (available at: www.temposonics.com). 2.7 Removal from service/dismantling The product contains electronic components and must be disposed of in accordance with the local regulations. 2/ See also applicable Temposonics sales and supply conditions, e.g. under www ...
AirMax VS Connectors for CompactPCI Serial System | Amphenol
Classic Compact PCI Form Factor with mechanics fully compliant to IEC 1101; Support PCI Express, SATA/SAS, USB 2.0/3.0 and 10 Gigabit Ethernet high-speed serial interfaces; Amphenol technologies for shield-less design with no metallic plates and closely coupled differential pairs; Deliver low losses and crosstalk
ix Industrial IP6X Rectangular Push-Pull Connectors and Cables, NDH ...
The ix Industrial™ IP6X Rectangular Push-Pull connector and cable solution provides Cat6A Ethernet connectivity using the IEC 61076-3-124 mating interface, and full sealing to IP65, IP66 and IP67 specifications.
EBY Electro - EB451 Series - 3.50mm Spacing - SCREWLESS PLUGGABLE ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Connectors | Products | Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. ... ABS offers a complete line of optical splice closures for any application ...
EBY Electro - 2250 Series - 0.250 " Spacing - BARRIER BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - HC1500-XX-X00 Series - 5.00mm Spacing - PLUGGABLE HEADERS ...
Fill out my online form. HC1500-XX-X00 SERIES Pluggable Headers. Maximum number of positions: 24. Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. FEATURE: Horizontal, Closed. ELECTRICAL: Voltage ... Samples for your Application; Important Disclaimer:
type | Amphenol Global Search | Amphenol
The accompanying chart is provided to assist the user in selecting the appropriate type of miniature connector to meet the application requirements. Further information can be found in specific sections of this catalog. RI/FR = Rear Insertion/Front Releasable † o intermates with o †† Optional finishes available. See “how to order ...