Search Results for application form
TX2440 mmWave Transmitter | 5G Network Testing | PCTEL
The TX2440 portable transmitter mimics the propagation characteristics of 5G 24-40 GHz mmWave signals for efficient in-building network design. Learn more.
342517 | aldenproducts.com
Headquarters: [email protected] (508)-427-7000. 117 N. Main Street Brockton, MA 02301 United States Standard Business Hours: 8:00am - 5:00pm EST
342895 | aldenproducts.com
Headquarters: [email protected] (508)-427-7000. 117 N. Main Street Brockton, MA 02301 United States Standard Business Hours: 8:00am - 5:00pm EST
EBY Electro - EB557 Series - 5.00mm Spacing - EBY Electro Terminal ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Positronic Names PEI-Genesis as an Authorized Distributor
Positronic, a global manufacturer of high reliability electronic connector products based in Springfield, Missouri, USA, has named PEI-Genesis as an authorized distributor for the full line of Positronic products in the Americas region. “This is a major milestone for our new channel to market strategy in this region,” said Positronic CEO, John Gentry.
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER 65HT-XX - PCB
pin receptacle. Power to the ENDEVCO Model 65HT, in the form of a constant current, travels through the same pins as the low impedance output signals. The following performance specifications conform to ISA-RP-37.2 (1964) and are typical values, referenced at +75°F (+24°C), 4 mA, and 100 Hz, unless otherwise noted. Calibration data, traceable
Kaye Validator 2000 - Wired Thermal Validation
Recognized and widely used Validation System for the Pharmaceutical & Biotech Industry for wired application. For nearly two decades the Kaye Validator 2000 has been the standard for wired Validations systems in the Pharma/ Biotech industry.
300136 | aldenproducts.com
Headquarters: [email protected] (508)-427-7000. 117 N. Main Street Brockton, MA 02301 United States Standard Business Hours: 8:00am - 5:00pm EST
ATTESTATION D'EXAMEN DE TYPE - PCB
CERT-ATEX-FORM 05 Rev, 02 Page 1 of 4 LCIE 33 Avenuu du C.r-;r.ii .ahurntcr1 ucntri cie:c rid uslrws Ftctt quc:. ... 94/9/CE émises avant la date d'application de la Directive 2014/34/UE (20 avril 2016) peuvent être considérées comme émises en accord avec la Directive 2014/34/UE. Les nouvelles
Military | Markets | Amphenol Aerospace
Military Application Solutions MIL-DTL-38999 Series III - TV Amphenol Tri-Start MIL-DTL-38999 Series III Connectors offer the highest performance capabilities for both general duty and severe environment applications.
108803 | aldenproducts.com
Headquarters: [email protected] (508)-427-7000. 117 N. Main Street Brockton, MA 02301 United States Standard Business Hours: 8:00am - 5:00pm EST
Crimp to Wire Connectors | Cables | Wire to Board Connectors | Crimp ...
Crimped connectors are a form of connection that does not require soldering, as they rely on mechanical force and even deformation to attach the crimp contact to a pre-stripped wire, typically one that is stranded. ... Amphenol offers a wide range of crimp-to-wire cables, each designed to meet specific application requirements. Here are some ...
Amphenol FCI c-8626-0150.pdf
temperature for 10 seconds in a wave solder application 2. for plating performance refer drawing # 10159409: contact : copper alloy. 1. material : body : lcp ul94-v0 m 10. a symbol will be next to any dimension, view, or note which has been modified with the current drawing revision. 8. central wall with end rear support. 9. packaging in tray ...
320849 | aldenproducts.com
Headquarters: [email protected] (508)-427-7000. 117 N. Main Street Brockton, MA 02301 United States Standard Business Hours: 8:00am - 5:00pm EST
Space | Markets | Amphenol Aerospace
Space Application Solutions Deep Space 38999 Designed for the frigid temperatures of space and other extreme cold-weather environments, Amphenol Aerospace’s new Deep Space 38999 series is perfectly suited for below-zero applications.
Automotive Sensor Solutions | Amphenol Advanced Sensors
Amphenol Advanced Sensors is a leading innovator in automotive and EV sensor technologies and measurement solutions. Offering the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications, Amphenol creates value by providing critical information for real-time decisions.
EBY Electro - EB350 Series - 5.00mm Spacing - EBY Electro Terminal ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
RF Connectors | Page 2
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
Connectors | Products | Amphenol
Search for Amphenol products by Amphenol market or product application. (current) Products Markets Businesses Sustainability Investors ... ExtremePort™ Z-Link, which is a 0.60mm pitch connector that comes with a slim form factor design, capable of transmitting a high-speed signal up to 56G PAM4, and allowing much greater signal path lengths ...
EBY Electro - EB901-XXDS-XXX Series - 5.00mm Spacing - WIRE GUARD ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...