Search Results for application form
Model 337A30 ICP® Accelerometer Installation and Operating Manual - PCB
its application, feel free to call an Application Engineer at 716-684-0003 or 800-959-4464. Proper sensor selection requires special attention to three main areas: sensor design, dynamic expectations, and application environment. Sensor design encompasses the actual sensing element, the physical material, and component
Air Quality Sensors | Humidity Transmitters
TELAIRE T8700 | Relative Humidity & Temperature Transmitter . Telaire T8700 | T8700 is a precision humidity and temperature transmitter for HVAC control applications that uses Amphenol Advanced Sensors own ChipCap Sensor, allowing for quick and simple field replacement, negating the need to replace or return the complete transmitter for recalibration.
Streamlined Test Setup with TEDS Technology - PCB
significant commercializations have been in the form of standardized TEDS (Transducer Electronic Data Sheet) transducers and 3 dimensional coordinate digitization (3DD). Although certain advantages have been realized from these products, even greater gains are to be had by the seamless integration of them together into an integrated system of
ICA12-50JPLLR - 1/2" ClearFill& - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Contact Form - Amphenol Mobile Consumer Products
Contact Form. Please use the form below to send us an email: Name (required, at least 2 characters) E-Mail (required) Phone (optional) ext. Your comment (required) USA. USA: MCP North America Office (Headquarters) 100 Tri-State International Dr. Suite 265 Lincolnshire, IL 60069 T: 847-478-5600
D-Sub Pressfit Connectors - Amphenol CS
(easy application by pressure on insulator) make this product line very attractive RoHS Status Standard, RoHS compatible 00LF. wwwampeno-icccom Disclaimer Pease note tat te above information is subect to cane itout notice SPECIFIC DIMENSIONS D-Sub Pressfit Connectors Size A±0,38 B±0,12 C±0,10
Motor Coil Temperature Sensor - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Application Overview - Drop & Insert
Application Overview – Drop & Insert, and Reinsert Application: Drop & Insert, and Reinsert Customer Solutions: Transportation, Enterprise, Government. Description: The ‘Drop and Insert’ mode allows DS0 channels to be “dropped” to any one of the circuits in the 360-80 or “inserted” into a secondary T1 toward a remote location.
SIM Card Connectors | FCI Basics - Amphenol
FCI Basics SIM Card connectors are 6 to 8-pin connectors primarily used as SIM card readers in smartphones and other mobile devices. These are designed for full SIM, mini SIM, and micro SIM "Plug-in" applications.
2M Filters | 2M Hermetic | Micro-Miniature | Circular Connectors ...
Amphenol® EMI Protection Connectors have been designed and manufactured for over 45 years. Our EMI protection connectors offer the versatility of our standard 2M connectors with EMI protection to suit the demands of your application.
M9205 Series | Products - Amphenol Aerospace
• Complies with MIL-STD-461F for shipboard application. • Complies with MIL-STD-167-1 (Type I) shipboard vibration. • Robust mechanical design, intended for systems that should withstand • MIL-DTL-901E high impact shocks. • Up to 10 (ten) M9205 can be connected in parallel (current share) and
ZTP-115ML Module | Thermometrics Infrared (IR) Sensors
Supply Voltage: Single Supply (+5V) Output Mode: Temperature (I²C Protocol) Temperature Range-20°C ~ 100°C: Operating Temperature-20°C ~ 100°C: Storage Temperature
RF Cable Assemblies - Amphenol RF
Application Amphenol RF has a wide variety of pre-configured coaxial cable assemblies designed to provide additional benefits in certain applications. The assemblies are engineered using connectors that meet special qualifications such as being optimized for higher frequencies or constructed to withstand external elements.
RCF78-50JFNA 7/8" RADIAFLEX® RCF Cable, A-series - RFS Technologies
Contact Information Information Request Form Sister Companies. My e-catalog. Home / RCF78-50JFNA; RCF78-50JFNA 7/8" RADIAFLEX® RCF Cable, A-series Rev : A | Rev date : 22 Oct 2020. Technical features ... mines and large building complexes and is the solution for any application in confined areas.
FiberQuad Ruggedized Quadrax Contacts - Amphenol Aerospace
Each Quadrax contact can contain a fiber optic transmitter or receiver; Support for speeds up to 28.05 Gbps; Support for 1300nm multi-mode (for legacy protocols such as 100-Base-FX), 1310nm singlemode, and 850nm multi-mode wavelengths
AGVs for High-density Parking Systems - Lutze Inc.
PARKPLUS arranged 16 circuit protection devices on power distribution blocks inside each AGV. With space at a minimum, they wanted a small form circuit protection device. PARKPLUS also sought a circuit protection device that would give them some flexibility with adjustable current ranges and trip curves, along with avoiding downtime.
Pad Mount Enclosures | Pad Mounted Junction Box | Pad Mount Equipment ...
CUBE Pad Mount Equipment (PM), Site Support (SS) and Battery Backup (BB) Series cabinets combine to form a complete macro site solution set. Equipment can be placed in the PM cabinet, while power and battery equipment is combined in the SS enclosures. A standalone BB cabinet may be utilized to provide additional reserve capacity.
10167520 | Amphenol Global Search | Amphenol
10167520-121211CLF | Amphenol Global Search | Amphenol Minitek ® Pwr 5.70mm is a flexible and comprehensive solution for power application with high current rating up to 28A per contact and wire gauge range from 16AWG-12AWG for wire-to-board application. Minitek ® Pwr 5.70mm features polarized mating geometry, this helps to prevent mis-mating.
Item # TJ-102, Telephone In-Line Jack - Amphenol NEXUS Technologies
Browse Item # TJ-102, Telephone In-Line Jack in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Diameter,Contact Length,Shell Material,Contact M
SK Socket Series Catalog High Speed | Compression Mount
Product # of Leads Form Factor Pitch (mm) Revision SK 1292 BG (BGA), PB (Plunge to Board), LG (LGA) e.g. 0.8 mm (08), 1.0 mm (10), 1.27 mm(12) 01 (standard) For our full product portfolio, datasheets, additional resources/videos, case studies and app notes please visit our website at: www.ardentconcepts.com More Information For questions