Search Results for application form
Model 116B High temperature (+650 F/343 C) pressure sensor, 100 ... - PCB
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
Technology - Amphenol Invotec
Flexible circuits allow the board to conform to a desired shape (flex) during its application. Our products can be found in a range of ultra high reliability markets including aerospace, space and defence. ... Advances in technology have enabled products to deliver enhanced performance in smaller form packaging. The adoption has become ...
Amphenol @ electronica China 2024
The application of connectors in the automotive sector has been booming in the face of increasing demands for efficient energy systems and better battery management systems. Among the many offerings Amphenol has in this sector, the FlexFast ™ Flex-to-Board is a star product thanks to its unique features. With a design compliant with USCAR ...
NPA Pressure Sensors for Respiratory Care
Packaged in a SOIC14 pin surface mount, the NPA Series is available in Gauge, Absolute or Differential pressure range\ s with either mV, amplified analog or digital outputs. The sensor is intended for printed circuit board mounting and delivered in tape and reel form to simplify manufacturing handling. Keywords
Dual-input process meters - Wilcoxon Sensing Technologies
variables for the application. Alternation display Certain options alternate the display information. A single display can show input variable information as well as that channel’s unit or tag. Input and math function channels, gross and net values, and select inputs and the math results may also alternate on a single display.
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. This control and instrumentation cable features TPE insulation and overwrap, a heavy-duty tinned copper braid, and a security yellow polyurethane jacket.
Application for Employment
Typeofemploymentdesired: FullTime PartTime EducationalCo-Op Seasonal Temporary Dateavailableforwork / / Whatdaysareyouavailabletowork? Monday Tuesday Wednesday Thursday Friday
Successful Measurement of Dynamic Force, Pressure & Acceleration - PCB
• Application examples Lecture #11: The Future: Smart Transducers, Wireless Transmission Wrap-up, questions and answers End of program Wednesday, August 20, 2014 ... Please submit completed form via email to agrande@pcb.com or fax to 716-684-0987 to the attention of Alyson Grande. For further assistance, call 866-816-8892, ext. 2628 or e-mail ...
Directional Coupler Solutions | Broadband Directional Coupler - RFS ...
CDS20-43-555/6000 Broadband Directional Coupler for Wireless & Indoor Application, 555-6000MHz, 20dB Coupling Loss . Frequency Range, MHz: 555, 6000; Coupling Loss,dB: 20; Connector Type: 4.3-10 Female; Close quick view
NLAAMB-0001 | QSFP 200G Loopback | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connectors. Contact us today for more details of part number NLAAMB-0001
About - All Sensors
Based on your unique application, a custom low-pressure sensor may be the answer. Standard off-the-shelf products are only sometimes suitable, and even slight modifications can lead to improved outcomes. Whether the application requires unique electrical or dimensional specifics, the engineering experts at Amphenol All Sensors are prepared to ...
Mobile Devices | Markets - Amphenol
Amphenol has in-house capabilities to create application-specific mobile phone acrylic sheet lenses to fit our customer's precise needs. The sheet lenses are available as plastic or glass. ... They feature stamp and form contacts with additional solder tags for high reliability and conductivity. Amphenol offers right angle and direct ...
FIBER OPTICS - Amphenol Fiber Systems International (AFSI)
Application-specific cable types (radiation hardened, NBC, hybrids, QFCI) Simplex jumpers to multi-fiber cable assemblies Access to Amphenol complementary products (cable reels, cable management) Fiber Optic Termini: Expanded Beam Termini MIL-PRF-29504 Termini MT Ferrule Termini ARINC 801 Termini M28876 MPC Termini LUX-Beam® TFOCA-II® Termini
Vibration, Pressure & Mems Sensors - Amphenol Sensors
Vibration, Pressure, and Mems Sensors Endevco Endevco provides a complete range of dynamic test and measurement sensor solutions, including piezoelectric and MEMS accelerometers, shock sensors, miniature pressure transducers, signal conditioners, cables, and accessories. Our brand is known for providing high reliability products for a wide range of testing applications, including automotive ...
Floating Board-to-Board Connectors - Amphenol CS
There are various reasons for this, such as form factor constraints that require a three-dimensional arrangement to maximize available space. Additionally, it may be necessary to separate sensitive analog or RF circuits from noisy digital circuits or to ensure compliance with regulatory standards related to high voltages. In some cases, thermal ...
Road Load Sensors | PCB Piezotronics
The accuracy of both phase and amplitude are critical for this application as these multi-axis measurements are processed and used to drive vehicle simulators for durability validation. Any deviation from actual amplitude and phase could yield erroneous failure modes in the vehicle structure. PCB® sensor solutions ensure the accuracy of both ...
SMPS VITA 67.3 19 Port Plug-in Module C - SV Microwave
SV Microwave offers SMPS VITA 67.3 19 Port Plug-in Module C with a passivated finish. It is ideal for Embedded Systems applications. Explore the product.
Automotive Sensor Spotlights | Amphenol Advanced Sensors
Thermometrics Application Spotlight | Thermistor Stability Benchmarking (Part 4) - Application Spotlight. Thermistor Stability Benchmarking - Part 4 - Discusses Automotive Oil, Coolant and Water Temperature Sensors and the potential implications of reduce stability in thermistors. Learn more about these topics and the AAS advantage.
Request a Product Quote - TPC Wire
Fill out a product quote request form here! Interested in using our cable or wire products in your next project? Fill out a product quote request form here! ... Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or customerservice@tpcwire.com.
Mobile Devices | Markets - Amphenol
Amphenol has in-house capabilities to create application-specific mobile phone acrylic sheet lenses to fit our customer's precise needs. The sheet lenses are available as plastic or glass. ... The sockets come with a small form factor which allows fitting into smaller chassis, aiding the development of smaller & lighter notebooks. It comes in ...