Search Results for applied electro mechanics inc.
Telaire T6613/T6615 Series Development Kit
Telaire T6613/T6615 Series Development Kit User Manual T63172-003 September 2014 Page 1 of 9 ® Amphenol Advanced Sensors Introduction The T6613/6615 development kit is a
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Mechanical (1) Weight 0.04 grams Media Compatibility Clean, dry air, and noncorrosive gases Electrical @ 25°C (72°F), 1.0 mA, and note 6 unless otherwise stated Excitation 1.0 mA 10 VDC max. Input Impedance 5000 ± 20% Ω Output Impedance 5000 ± 20% Ω Zero Offset ±10 mV/V 1 Full Scale Output (FSO) 5 to 300 psi 133 ± 33 mV 5
Tapper - amphenol-antennas.com
Tapper TP-xxMX-43F-CC Tapper | 4.3-10 Female REV112717CC www.amphenol-antennas.com 1 of 1 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
10-Port Antenna - Amphenol Antenna Solutions
Quoted performance parameters are provided to ofier typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
HB114-U6S12-180-TH Connectors, 180 ft - rfstechnologies.com
time and enables mechanical protection and shielding • • Same accessories as 1-1/4" coaxial cable • Outer conductor grounding – Utilizes same grounding methods as coaxial cable • Lightweight solution and compact design – Decreases tower loading • Robust cabling – Eliminates need for expensive cable trays and ducts
10AWG DC breakout top - rfstechnologies.com
MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 39 (1.54) Cable Weight kg/m (lb/ft) 2.24 (1.54) Minimum Bending Radius, Single Bend mm (in) 152 (6) Minimum Bending Radius, Multiple Bends mm (in) 254 (10) Recommended / Maximum Clamp Spacing m (ft) 1 / 1.2 (3.25 / 4) PRODUCT DATASHEET HB114-13U6S12-xxM-01 Series
62485.idw - pcb.com
PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 48007 1.35 [34.3] 1.05 [26.7] 1.35 [34.3] 1.05 [26.7] 2X .180 THRU.77 [19.5] 1.00 [25. ...
TECHNICAL FEATURES - rfstechnologies.com
ADDITIONAL ASSEMBLIES - 3 PAIR SM FIBER Length, ft Model Number 10 FR-N-3SM-01-10F1 20 FR-N-3SM-01-20F1 30 FR-N-3SM-01-30F1 40 FR-N-3SM-01-40F1
Catalog - amphenol-antennas.com
MA432H0 x E ec ca C a ac e c Frequency range 68..88 MHz Model number options (x) Model Number MA432H0 0 MA432H0 1 MA432H0 2 MA432H0 3 Frequency band
Contacts - Amphenol-Air LB
Amphenol 5 index P/N Pin or Socket Type Pages P/N Pin or Socket Type Pages P/N Pin or Socket Type Pages Table of contents 900210 Pin QUADRAX CONTACTS -PCB 45 900217 Socket Power contact 16 59 900238 Pin Signal contact CI 14 900240 Pin Signal contact CI 14 900241 Pin Signal contact CI 14 900243 Pin Signal contact LI 14 900245 Pin Signal contact CI 14 900246 Pin Signal contact LI 14
00111981602 - Amphenol Air LB
Splice 1119 With inserted resistance 1 MΩ / ±5% / R5
Data Sheet Level Plus LevelLimit - Temposonics
the waveguide. A short current pulse is applied to the waveguide. This creates a momentary radial magnetic field and torsional strain on the waveguide. The momentary interaction of the magnetic fields releases a torsional strain pulse that propagates the length of the waveguide. When the ultrasonic wave reaches the end of the waveguide it is
Amphenol-Air LB
Newsletter. Remain in touch with Amphenol-Air LB: Simply register for CONNECTED - our free newsletter. It will regularly deliver interesting information about our products, interesting applications and news of our company.
TECHNICAL FEATURES - rfstechnologies.com
ADDITIONAL ASSEMBLIES - 3 PAIR SM FIBER Length, ft Model Number 10 FR-N-3SM-01-10F1 20 FR-N-3SM-01-20F1 30 FR-N-3SM-01-30F1 40 FR-N-3SM-01-40F1
00111961402 - Amphenol Air LB
Splice 1119 With inserted resistance 0,5 W / 510 Ω / ±5%
HB114-U6S12-10-TH Connectors, 10 ft - rfstechnologies.com
time and enables mechanical protection and shielding • • Same accessories as 1-1/4" coaxial cable • Outer conductor grounding – Utilizes same grounding methods as coaxial cable • Lightweight solution and compact design – Decreases tower loading • Robust cabling – Eliminates need for expensive cable trays and ducts
Charles Universal Broadband Enclosure CUBE-SC21632xxx Series General ...
The CUBE has radio, equipment, and battery compartments. The equipment compartment has 16RU of 19” horizontal rack spacing, a 14-position AC load center with a 50A generator inlet switch.
00111983002 - Amphenol Air LB
Splice 1119 With inserted diode 1N5353B 16V
00111820202 - Amphenol Air LB
1100 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements.
1900ND01S1X00C - Amphenol Air LB
Connector 1900 Socket With grommet sealed 50 socket contacts #20 Without polarizer, without contact