Search Results for applied electro mechanics inc.
1/4” PHONE CONNECTORS - Amphenol Sine
96 ENTERTAINMENT INTERCONNECT CATALOGUE - Amphenol Australia Pty Ltd 61 3 8796 8888 www.amphenolaudio.com Plugs & Jacks PRODUCT - FIGURE DRAWING Dimensions in mm (inches) DESCRIPTION VARIATIONS PART NUMBER 1/4” (6.35mmø) JUMBO Mono Phone plug,
Home - Lutze Inc.
Home - Lutze Inc.
Rectangular, Thermoplastic Connectors for Harsh Environment Applications
electrical and mechanical connection. Receptacles are available in both 90° right angle and 180° straight pin PCB options, as well as traditional in-line options, and have been developed to be compatible with existing standard products industry-wide. ATS Series™ Connectors utilize precision-engineered, 3-tang contacts featured in our
LC FTV - Amphenol Socapex
Mechanical characteristics: Main features LC Field offers an easy system to upgrade from a standard to an environmental LC with no cabling operation for installation in field. Based on MIL-DTL-38999 series III type, plugs and receptacles are mated thanks to a Tri-Start thread coupling mechanism. Environmental protection : • Material and platings:
Customer Drawing - amphenol-gec.com
Mechanical loads applied to the connector must be controlled by appropriate strain relief of the cable. No bend/twist/flex is allowed on cable prior to securement. Cable must be fixed to a point structurally contiguous with the receptacle connector within 75mm Max. from the mating interface of the plug and receptacle. No
OAL - svmicrowave.com
is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances
Telaire Ventostat Wall Mount CO2, Humidity and Temperature Transmitter
Telaire Ventostat Wall Mount CO2, Humidity and Temperature Transmitter
Declaration - svmicrowave.com
SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Declaration GENERATED: 6/22/2023 This letter is to confirm that the product(s) referenced below have been evaluated against Regulation
FEP Fahrzeugelektrik Pirna GmbH
Seit mehr als 70 Jahren ist FEP ein fester Bestandteil der Automobilindustrie. Wir sind als kompetenter Hersteller und Entwicklungslieferant von elektrischen Steckverbindern aus Kunststoff zur Anwendung in der Bordnetzarchitektur von Fahrzeugen, von Schalt- und Sensorelementen und sonstigen Kunststoffteilen anerkannt.
Declaration - SV Microwave
SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Declaration GENERATED: 6/22/2023 This letter is to confirm that the product(s) referenced below have been evaluated against Regulation
IDS-16-4 Ahe - Amphenol
Title: tru-loc-connector-radsok-contacts-data-sheet-amphenol-industrial Created Date: 10/23/2014 2:43:31 PM
Miniature Amplified Low Pressure - All Sensors
miniature amplified low pressure sensors specification notes note 1: a ll parameters are measured at 5.0 volt excitation, for the nominal full scale pressure and room temperature unless otherwise specified.pressure measurements are with positive pressure applied to the front port. note 2: shift is relative to 25°c. note 3: shift is within the first hour of excitation applied to the device.
2.4mm Male Connector, Extended Ferrule for .047 Cable - SV Microwave
A 2.4mm Male Connector, Extended Ferrule for .047 Cable 1611-60028 is now available at SV Microwave. Place your order with Newark, Farnell, Mouser and Digi-Key!
SMPM Male PCB Surface Mount, 4 Port (Glass Seal), FD - SV Microwave
Survive solder reflow with SV Microwave's SMPM Male PCB Surface Mount, 4 Port (Glass Seal), FD, 9311-20023. Explore the product details now!
PRODUCT DATA DRAWING DESCRIPTION DATE - DCN 39313 08/12 STW - SV Microwave
sv microwave, inc. scale: 24:1 third angle projection dwg. no. b material: finish: per asme y14.5m - 1994 e without the written permission of sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs surface area: 066-15-000-005 the information contained in this drawing 3) break corners & edges .005 r. max.
Amphenol Pcd
Mechanical Insertion/Removal Force 4 lb Max. 4 lb Max. Durability 500 Cycle 500 Cycle Wire Gauge AWG 20-26 AWG 22-28 Environmental Temperature - 55°C to + 125°C - 55°C to + 125°C Salt Spray 48 Hrs. 48 Hrs. Damp Heat 10 Days 10 Days Qualified to MIL-DTL-24308, Amphenol’s D-Sub connectors are sub-miniature rack & panel type connectors with ...
SMP Female to 1.85mm Male Adapter | SV Microwave
Mechanical Mating Cycles - SB 1000 : Mating Cycles - FD 100 : Mating Cycles - LD 500 : Insertion Force - SB 3.0 lbs : Insertion Force - LD 5.0 lbs : Insertion Force - FD ...
C01610G00600012 6+PE Female receptacle, crimp version. Crim - Amphenol Sine
C01610G00600012 6+PE Female receptacle, crimp version. Crimp contacts sold separately Available in gold or silver plating. Comparable to 09-4204-00-07
REACHTemplate - svmicrowave.com
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 12 0 obj /Length 2966 /Filter /FlateDecode >> stream xœZ[ ÛÆ ~ ÿ0@_ì`5š;I#h»Y+ŽƒÄqìMòP W¢VLu )yã¢?¾ß ^DJÔ…r‘xW;š9÷Ëw†üò‹?˜VÜ°Hs!#fMÀ Ó ~ºˆe û -¿Ä +¸4 3 æV Lâwä,“† ¶ÞöÍ= ~«™”Š"v?eÂÿ—=2 8 Hvÿƒ' r B[b µç¬Î´Õ Ýt ©H]¢s_Î ‡=çZçšóy i‹O –ØE «3m F5 [ ñ0 ...
Global Leader in the RF/Microwave Industry | SV Microwave
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 20 0000000016 00000 n 0000000851 00000 n 0000000696 00000 n 0000000927 00000 n 0000001107 00000 n 0000001213 00000 n 0000001722 00000 n 0000004171 00000 n 0000006263 00000 n 0000008220 00000 n 0000010713 00000 n 0000013103 00000 n 0000013420 00000 n 0000013784 00000 n 0000015828 00000 n 0000018683 00000 n 0000021060 00000 n 0000021281 00000 n ...