Search Results for aprilaire humidistat
Indoor Agriculture: Smart Greenhouse Environmental Monitoring and Control
Indoor agricultural facilities and greenhouses require proper environmental conditions for optimal plant growth and health. Most critical to productivity, quality, and energy conservation are the monitoring and control of carbon dioxide (CO 2) concentration in combination with temperature, humidity, and ambient light (photosynthetically active radiation, or PAR).
HygroMaster 2 Concrete Flooring Kit | Protimeter Moisture Meters
PROTIMETER HygroMaster 2 Flooring Kit ® BLD7750-FL - Includes HygroMaster 2 (BLD7750) FOR USE WITH: • Concrete
Filter - Airmar
Accommodates a deadrise angle up to 30° with the longest side of the tank installed parallel to the centerline (keel) of the hull (2)
ValProbe® RT - kayeinstruments.com
ValProbe® RT - kayeinstruments.com
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
Humidity 90 % relative humidity, no condensation Ingress protection IP67 (connectors correctly fitted) Shock test 150 g/11 ms, IEC standard 60068-2-27 Vibration test 30 g/10…2000 Hz, IEC 60068-2-6 (excluding resonant frequencies)/ RH5-J: 15 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies)
Telaire SMART Dust Sensor SM-PWM-01S - amphenol-sensors.com
Humidity Parameter Rating Unit Operating Temp/ Humidity-10°C ~ 45°C, < 85%RH *1 °C, %RH *1. Dust sensor can detect micro-size water droplets, like fog and mist, as particles. Do not use the dust sensor in high humidity environments, as the humid air is under submicron size, and the dust sensor cannot differentiate this. Internal Schematic
Amphenol Advanced Sensors
Temperature Sensors, Pressure Sensors, CO2 Indoor Air Quality Sensors, Humidity Sensors, Dust Sensors. Advanced sensor technologies and embedded measurement solutions for Automotive, Medical, Industrial, Air Quality Applications.
Industrial Sensors for Commercial HVAC
Telaire Humitrac XR Relative Humidity & Temperature Transmitter is an enthalpy or web bulb transmitter range designed for use in HVAC applications. All HumiTrac models incorporate a NIST traceable, field-replaceable sensor tip, a rugged capacitive sensing element capable of full-scale 0 to 100% RH measurement and a host of field configurable ...
Coolant Temperature Sensor - Amphenol Sensors
Temperature / humidity center; Pressure sensor (20 up to 250 kPa) Fast response time: less than 1 second; IP6K7 rating Cell Connectivity System (CCS) High current circuit for battery cell connectivity; Available styles: Wire Harness and Flexible Printed Circuit (FPC) Current Sensor.
Telaire EMD-4000B Humidity Sensor - amphenol-sensors.com
Humidity Sensor The EMD-4000B is a bulk resistance-type humidity sensor based on the impedance change of a thin-film polymer due to water vapor absorption. The polymer is deposited on Bismuth alloy terminals, which are set on a ceramic substrate. The sensor is excited by a low voltage alternating current and
Thermally Regulated Walk-In Cabinet for Remote Base Stations
Humidity: 0 to 95% (non-condensing) Altitude: Up to 3,000 meters (9,842 ft.)* Additional available sizes: • 10’H x 10’W x 16’D • 10’H x 8’W x 8’D *Higher altitude may impact the thermal system performance. 97-GRAVITYMNT charlesindustries.com
ValProbe® RT Humidity/ Temperature Logger
%PDF-1.7 %âãÏÓ 64 0 obj > endobj 86 0 obj >/Encrypt 65 0 R/Filter/FlateDecode/ID[]/Index[64 35]/Info 63 0 R/Length 98/Prev 4041052/Root 66 0 R/Size 99/Type/XRef/W ...
Ventostat TR Series | Telaire
With its multi-measurement capabilities, including Carbon Dioxide (CO2), Hydrogen (H), Relative Humidity (RH) and Temperature, the Ventostat TR allows for continuous monitoring of the surrounding environment and connection to automation systems, as well as local control of ventilation equipment using onboard relays.
MODEL 378A04 LOW NOISE MICROPHONE - PCB
Humidity Coefficient. dB / %RH +/- 0.001. Electrical Specifications: Polarization Voltage. V: 0. Constant Current Excitation: mA. 4 - 20: Physical Specifications. Size (Diameter x Length with Grid) in (mm) 0.52 x 4.02 (13.2 x 102.1) Connector. Coaxial: BNC Jack * all specifications typical unless otherwise noted: Frequency Response (0 dB @ 1000 ...
Thermometric Type YQ Series | Thermometrics Infrared (IR) Sensors
Thermometrics Infrared (IR) Sensors | ZTP-101T. Thermometrics ZTP-101T Thermopile Infrared (IR) Sensors consist of thermo-elements, flat infrared filter and a thermistor for temperature compensation, all in a hermetically-sealed TO-46 (18) package.
Telaire SMART Dust Sensor SM-PWM-01C - amphenol-sensors.com
Recommended Operating Temperature / Humidity Parameter Rating Unit Operating Temperature / Humidity-10<~ 45°C, < 85%RH *1 °C, %RH *1. Dust sensor can detect micro size water droplets, such as fog and mist, as particles. Do not use the dust sensor in high humidity environments as the humid air is under submicron size, and the dust sensor
Thermal Runaway Sensor - amphenol-sensors.com
Humidity 0 95 % Vibration1 2.0 G RMS Parameter Name Min Typ Max Unit Operating Supply Voltage Vcc 3.1 3.3 5.6 Vdc Supply Current (Peak)1 I peak 46 48.44 mA Supply Current (Average)2 I avg 9 mA Signal Output (Source Current) I sig 20 mA Capacitance Load Signal Output C Load 22 nF Signal Output (Ratio Metric) V Sig 10% 90% Vcc
MODEL 130A24 1/2 WATER AND - PCB
Temperature: 71 °F 22 °C Relative Humidity: 39 % Condition of Unit As Found: n/a As Left: New Unit, In Tolerance Notes 1. This method involves comparing the test unit with a reference microphone in a GRAS 51AB calibrator. 2. Calibration of reference equipment is traceable to one or more of the following National Labs; NIST, PTB or DFM. 3.