Search Results for aprilaire humidistat
HumiTrac General Eastern Relative Humidity/Temperature Transmitter
HumiTrac is available in humidity accuracies of ±2%, ±3% or ±5%, and offered in wall mount, duct mount and outdoor air configurations. Rugged, Attractive Enclosures All HumiTrac configurations feature rugged flame retardant, UL-94V ABS plastic. Duct and outdoor air versions provide excellent weather resistance (IP42 rated).
EARTH FAULT RESISTANCE MONITORING - PCB
6 British American Boulevard, Suite 103-F, Latham, NY 12110 USA accumetrix.com | telemetry@pcb.com | 888 684 0012 | +1 518 393 2200
Micro HDAS - アンフェノールジャパン株式会社
Humidity - 25/65°C - 90-95% 10 cycles of 24 hours 4.5.15 Thermal vacuum outgassing Applicable to LCP housing, PEEK ring (AWG 24 contact) and backpotting Stycast 2651 MM + Catalyst 9 Total mass loss : TML < 1% of the original mass Max volatile condensable material : CVCM < 0.1% of the original mass ASTM E595 (ECSS-Q-ST-70 02C) ELECTRICAL ...
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER 65HT-XX - PCB
5.2 humidity welded construction . edved279-1 rev g; document 76678 revision nr page 3 of 6; continued product improvement necessitates that endevco of pcb north carolina reserves the right to modify these specifications without notice to holders of previous issues. document subject to u.s.
DLHR - Low Voltage Digital Pressure Sensors Series
Humidity Limits (non condensing) 0 to 95% RH. Equivalent Circuit. I2C Vs Gnd SCL SDA EOC - OR - SPI Vs Gnd SCLK MOSI /SS MISO EOC. Standard Pressure Ranges. Device Nominal Span inH2O Pa inH2O kPa inH2O kPa Counts. DLHR-F50D ± 0.5 125 100 25 300 75 ±0.4 * 2. 24. DLHR-L01D ± 1 250 100 25 300 75 ±0.4 * 2. 24. DLHR-L02D ± 2 500 100 25 300 75 ...
MMS 2 Moisture Measurement System - protimeter.com
equilibrium humidity in the concrete. If excessive moisture is found, simply replace the sleeve cap for future retesting. This method also permits normal construction without disturbing the test surface. A small hole is drilled in the concrete. Next, a humidity sleeve is inserted and capped flush with the floor. The relative humidity of the air ...
all sensors
Humidity Limits (non condensing) 0 to 95% RH. Media. non-corrosive gases. Pressure Ranges. Device Pressure Range Proof Pressure. 1. Burst Pressure. 2. 005PG 0 to 5 PSIG 15 PSIG 25 PSIG 015PG 0 to 15 PSIG 45 PSIG 75 PSIG 030PG 0 to 30 PSIG 90 PSIG 150 PSIG 060PG 0 to 60 PSIG 120 PSIG 200 PSIG 100PG 0 to 100 PSIG 200 PSIG 250 PSIG 150PG 0 to 150 ...
EHRH Waterproof RH Transmitter - amphenol-sensors.com
The EHRH Relative Humidity Transmitter is a waterproof RH sensing element and package which is ideally suited for monitoring relative humidity in high RH/harsh environment applications or where washdowns are required. The unit is designed for continuous monitoring of relative humidity and temperature and is available in ±2% accuracy.
Acu-Trac NEMA 6 Liquid Level Transmitter - ssi-sensors.com
Humidity: Thermal Cycle 400 hrs (-40 °C to 85 °C) Salt Fog 96 cycles: Thermal Shock 6 cycles (-40 °C to 85 °C) Chemical Compatibility Diesel Fuel, Motor Oil, Urea (AdBlue), Water, Potable: Water, Ethanol, Hydraulic Fluid, Engine Coolant. Note:
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Telaire's T9602 offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of application. Keywords: Amphenol Advanced Sensors; Telaire; T9602; Humidity sensor; Temperature sensor; OEM installation; HVAC control; Process control; I2C interface; PDM output Created Date: 6/3/2016 12:05:39 PM
Kaye ValProbe RT Humidity/Temperature Logger - kayeinstruments.com
The ValProbe RT logger with humidity and temperature sensors comes with RF technology to give users real-time data viewable on their Validation Console. With a
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Telaire's T9602 offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of application. Keywords: Amphenol Advanced Sensors; Telaire; T9602; Humidity sensor; Temperature sensor; OEM installation; HVAC control; Process control; I2C interface; PDM output Created Date: 6/3/2016 12:05:39 PM
Modus Series T Differential Pressure Transmitters
Operating Humidity Range 10% to 90% RH non-condensing Shock Resistance 10 G (11 ms) Vibration Resistance 5 G to 50 Hz Electrical Connections Connections External 3/8 in terminal strip with #6 screws Physical Pressure Port Connections 3/16 in diameter suitable for: • 1/8 in ID Tygon™ or polyurethane tubing 0.11 in to 0.15 in (3 mm to 4 mm)
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Telaire's T9602 offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of application. Keywords: Amphenol Advanced Sensors; Telaire; T9602; Humidity sensor; Temperature sensor; OEM installation; HVAC control; Process control; I2C interface; PDM output Created Date: 6/3/2016 12:05:39 PM
PRECISION CONDENSER MICROPHONE Revision: F - PCB
Humidity Coefficient of Sensitivity(0 to 100%, non-condensing) ± 0.001 dB/%RH ± 0.001 dB/%RH [3] Influence of Axial Vibration(0.1g (1 m/s²)) 72 dB re 20 µPa 72 dB re 20 µPa [1] Electrical Capacitance(Polarized) 4.6 pF 4.6 pF [1] Polarization Voltage 0 V 0 V [2] Physical Housing Material Stainless Alloy Stainless Alloy Venting Rear Rear
ICP MICROPHONE SYSTEM Revision: F - pcb.com
Humidity Coefficient of Sensitivity(0 to 100%, non-condensing) ±0.0014 dB/%RH ±0.0014 dB/%RH [3] Influence of Axial Vibration(0.1g (1 m/s²)) 66 dB re 20 µPa 66 dB re 20 µPa [2] Electrical Polarization Voltage 0 V 0 V [1] Excitation Voltage 20 to 32 VDC 20 to 32 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA
Acu-Trac® NEMA 4 Liquid Level Sensor Overview
Humidity: Thermal Cycle 400 hrs (-40 °C to 85 °C) Salt Fog 96 cycles: Thermal Shock 400 hrs (-40 °C to 85 °C) Chemical Compatibility Diesel Fuel, Motor Oil, Urea (AdBlue), Water, Potable: Water, Ethanol, Hydraulic Fluid, Engine Coolant. Note: