Search Results for ar 190-45 missing persons
RC05-01 .5mm Pitch, Redundant Contact Force v. Deflection v. Resistance
RC05-01 .5mm Pitch, Redundant Contact Force v. Deflection v. Resistance 0.0 10.0 20.0 30.0 40.0 50.0 60.0 70.0 0 . 0 0 0 0 . 0 0 2 0 . 0 0 3 0 . 0 0 4 0 . 0 0 6
FP16X2-2.54-SL-1 - Sheet1 - Amphenol Ardent Concepts
4x 45° 5x45° 2x22.5° 2x 1.08 0.043 2x 0.69 0.027 2x 1.77 0.070 2x 1.37 0.054 2.25 0.089 .002 x y 5. signal traces outside the connector area should be 50+/-2 ohms impedance. for all pcb as it planarizes the pcb. stiffener can be press fit with 3.73mm dia hole at each end 6. board stiffener necessary for pcb's less than .060" (1.5mm) thick as ...
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
NTC Type A990 Series - amphenol-sensors.com
NTC Type A990 Specifications Temperature Tolerance in °C Tolerance Code 0°C to 25°C 25°C to 50°C 50°C to 70°C 70°C to 105°C Sx1 ±0.1 ±0.05 ±0.1 ±0.2
NTC Type JR - amphenol-sensors.com
Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
TECHNICAL FEATURES - rfstechnologies.com
PRODUCT DATASHEET HB158-U12S24-360LI HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1-5/8”, 12 pairs 6AWG, Low-Inductance Coaxial Power Wire, 24 pairs Single-Mode Fiber, DLC Connectors, 360 ft
Type YM Series - amphenol-sensors.com
ym120d125n450 45 110 85 155 170 0.7 9 7 4.5 2 +0.5,-1 yqs8066 ym120d150n330 33 128 99 181 198 0.9 12 7.5 4.5 12 ym120d170n250 25 161 125 228 250 1.1 10 8.5 4.5 2 +0.5,-1 yqs8065 ym120d200n200 20 168 130 265 298 1.3 10 9.5 4.5 15 ym120d260n150 15 234 181 330 362 1.7 12 11.5 4.5 2 +0.5,-1
el-cab.com.pl
JOKON entwickelt, produziert und vertreibt seit über 50 Jahren hochwertige Leuchten und Beleuchtungssysteme für die inter-nationale Fahrzeugindustrie. Zu unseren Kunden zählen
NTC Thermistors Type RL20 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%