Search Results for ar-15 armorer masterkit
PS5X0 Series - 5.00mm Spacing - PIN STRIPS Terminal Block - EBY Electro
Current Rating: 15 Amps. MECHANICAL: Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: Polyamide, UL 94V-0. Contact Solder Pin Material: Brass (CuZn), Tin Plated (Ni 80-120µ" + Sn (120-200µ") PRODUCT NOTES: Includes parts: PS510, PS540, PS550, PS560 and PS580
SS175 Medium Chirp, 1kW, 0° Tilt, Furuno 12-Pin, DT
SS175 Medium Chirp, 1kW, 0° Tilt, Furuno 12-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Thermal-Magnetic Circuit Breaker 2216-S…
curve F1: 15 g (11 ms) for shock direction 1-6 curves F2, M1: 30 g (11 ms) for shock direction 1-6 2 test to IEC 60068-2-27, test Ea Corrosion 96 hrs in 5 % salt mist, test to IEC 60068-2-11, test Ka Humidity4 240 hrs in 95 % RH, test to IEC 60068-2-78, test Cab Mass approx. 25 g (per pole with aux. contact) Ordering information
Contact - KAYE
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts
Products - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
SS264 50kHz Wide Beam, 1kW, 12° Tilt, Garmin 6-Pin, DT
SS264 50kHz Wide Beam, 1kW, 12° Tilt, Garmin 6-Pin, DT
main | SS175 High Chirp, 1kW, 12° Tilt, Si-Tex 8-Pin, DT
SS175 High Chirp, 1kW, 12° Tilt, Si-Tex 8-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Supports SMC 2300/65-105 - amphenolprocom.com
Avec une distance entre les pieds du mât de 1 m, la distance de montage varie entre 0,15 m et 1,10 m: Vent: 0.073 sq. m: Charge Du Vent: 93 N (160 km/h) Poids: Environ 10 kg: Fixation: Montage entre 2 pieds d’une tour à 3 ou 4 pieds ronds Diamètre max.: 105 mm Diamètre min.: 65 mm: Désignations de commande. Model
Factory Calibration/Repair
Como fabricante, mantemos acreditação de laboratório (NVLAP de acordo com a ISO 17025 e DAkkS de acordo com a norma EN 17025) e fornecemos opções de serviço interno e em campo, usando nossas modernas instalações de calibração de alta precisão e equipamentos de laboratório de ponta.
Model HT356A63 | PCB Piezotronics (de)
Model HT356A63:Triaxial, miniature (5.3 gm), ceramic shear ICP® accel., 10 mV/g, 2 to 4k Hz, 1/4-28 4-pin conn., to +325 F (de)
크로아티아 | 앰페놀 소카펙스
45.8061 15.98378 아르노 다르네 비즈니스 개발 관리자 수출 arnaud.darnere@amphenol-socapex.fr +33681747067
Model 3711F1110G | PCB Piezotronics (fr)
Model 3711F1110G:Platinum Stock Products; Single Axis VC MEMS accelerometer, 135 mV/g, 10 g, 1/4-28 4-Pin Plug (fr)
FLOS & FLOS+ - アンフェノールジャパン株式会社
F LOS & FLOS+ 1-3 Amphenol LTW Product Range Overview Sub-Series Name B K K (FLOS+) Ma ng Style Push Pull Push Pull Push Pull Plas c Version- Metal Version No. of Contacts 2 ~ 32 2 ~ 32 2 ~ 32
Antennes portatives ELF 2500/...-TNC - AMPHENOL PROCOM
Model N ° de produit Fréquence; ELF 2500/2350-TNC(m) 140000250: 2270 - 2430 MHz: Ajouter au devis: ELF 2500/2400-TNC(m) 140000251: 2320 - 2480 MHz: Ajouter au devis
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 6hswhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %Çì ¢ 1 0 obj >/PageLayout/SinglePage/PageMode/UseOutlines>> endobj 2 0 obj > endobj 3 0 obj > endobj 4 0 obj[0 >] endobj 5 0 obj >/Contents 6 0 R ...
RADLOK 管状端子接头组装规范 RADLOK Tubular Lug Plug Assembly Manual
04/05 步骤5:将套管完全盖住端子铆压部份吹紧。 Step5:Shrink the tube to cover the whole terminal tightly. RADLOK 管状端子接头组装规范 RADLOK Tubular Lug Plug Assembly Manual
A3
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
PCIH SERIES CONTACT VARIANTS PCIH SERIES
15 DIMENSIONS ARE IN MILLIMETERS [INCHES]. ALL DIMENSIONS ARE SUBJECT TO CHANGE. PCIH SERIES Compact Power Positronic Connectors connectpositronic.com CONNECTOR OUTLINE AND MATING DIMENSIONS. 2X Size 16 Contacts 5 mm Recess 15X ø0.61 [0.024] 16.19 [0.637] 3X ø4.19 [0.165] C'BORE 6.32 [0.249] 12.00 [0.472] 2.125 [0.0837]
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 41 0000000016 00000 n 0000001327 00000 n 0000001424 00000 n 0000001708 00000 n 0000001834 00000 n 0000001965 00000 n 0000005024 00000 n 0000008064 00000 n 0000011532 00000 n 0000015269 00000 n 0000018217 00000 n 0000021796 00000 n 0000021923 00000 n 0000025940 00000 n 0000028678 00000 n 0000028747 00000 n 0000028845 00000 n 0000063275 00000 n ...