Search Results for ar-15 armorer masterkit
All Products | Markets | Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.
Home - Lutze Inc.
Reliable flexible and continuous flexing cables and wire management for industrial automation
Factory Calibration/Repair
As the manufacturer Kaye maintains lab accreditation and provides both “mail-in” and “on-site” service options for customers.
Factory Calibration/Repair
As the manufacturer Kaye maintains lab accreditation and provides both “mail-in” and “on-site” service options for customers.
Thermometrics ZTP-115 Thermopile IR Sensor
Resistance T.C 0.15 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C-0.10 %/°C Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1% ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
75 14.06 14.64 15.22 80 11.90 12.40 12.90 85 10.11 10.54 10.98 90 8.619 8.994 9.376 95 7.373 7.699 8.032 100 6.327 6.611 6.903 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View 81 86 91 Degree 50% of
716F-LCF12-E01 - 7-16 DIN Female Connector for 1/2' Coaxial Cable, OMNI ...
5.0 < f ≤ 6.0 GHz: 1.15 (23) PRODUCT DATASHEET 716F-LCF12-E01 7-16 DIN Female Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Straight, O-Ring and compression sealing 716F-LCF12-E01 REV : A REV DATE : 18 Feb 2020 www.rfstechnologies.com
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
Model 4115K-11A Rotary Transformer Torque Sensor Installation and ... - PCB
Model Number 4115K-11A ROTARY TRANSFORMER TORQUE SENSOR Revision: D ECN #: 43820 Performance ENGLISH SI Measurement Range(Full Scale Capacity) 5000 in-lb 565 Nm [1] Sensitivity(± 15 %)(output at rated capacity) 2.5 mV/V 2.5 mV/V [1][3]
D-Sub High Density | Input Output Connectors | Amphenol
HIGH DENSITY D-SUBMINIATURE CONNECTORS. Amphenol's D-Subminiature product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly.
Model TLD356A25 Triaxial, general purpose, ceramic shear ICP ... - PCB
Model TLD356A25 Triaxial, general purpose, ceramic shear ICP® accel., 25 mV/g, 1 to 5k Hz, 4-pin conn. with TEDS Compliant with IEEE 1451.4 Installation and Operating Manual
Manuel d’utilisation Manuel de sécurité Level Plus - Temposonics
au démarrage, la sortie sera valide dans les 15 secondes suivant le démarrage. Si des erreurs sont détectées, l’unité reste dans un état de défaut jusqu’à l’effacement de toutes les erreurs. Sortie de niveau Précision inhérente ±1 mm (0,039 po.) Seuil de précision de sécurité Pleine échelle ±2%
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
Your shopping cart is empty. Product Qty Amount; From: Until:
Jay Hack - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Amphenol at OCP China Day 2022
Come visit us at OCP CHINA DAY, Booth #B09 at the Beijing Kerry Hotel, on August 10th, 2022. Please use our special invite code “AMPHENOL” to register for the conference.
Hybrid Combiners PRO-PHY150-3 - AMPHENOL PROCOM
/ 15.75 x 3.50 x 1.65 in. Weight: Approx. 1.3 kg / 2.87 lb. (excl. load) Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Typical response curve. Mounting Details. All dimensions are given in mm [in.] Ordering Designations. Model Product No. Frequency; PRO-PHY150-3-1: ...
NovaSensor NPP Surface Mount Pressure Sensor
(15, 30, 100 psi) • Ultra-small, ultra-high stability with Silicon Fusion Bonded MEMS chip • Miniature Surface Mount Package: SOIC-8 • Low power requirement (3 VDC) • Operating Temperature: -40°F to 257°F (-40°C to 125°C) • Accuracy: <0.2% FSO
PRODUCT DATA DRAWING A DCN 46715 8/17 STW DESCRIPTION - SV Microwave
x x' 15' decimal: .x .030.xx .010.xxx .005 smpm full detent male to svk female adapter.218 5.52 across flats freq. range: dc to 40.0 ghz. material: body & insert: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond. a contact: beryllium copper per astm b196, ...
EU RoHS II Certificate of Conformance - Amphenol Aerospace
TVS06RF-15-35PN YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Configurator Singles | Amphenol
Part # 300573: type: PL700SM-N Connector: Circuit Count: 1: Contact Plating: Gold: Contact Size: 12: Contact Termination: Crimp/Solder: Contact Type: Machined, Gold ...