Search Results for are centrum vitamins usp or nsf certified
NTC Type NDL - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 81 kΩ 25 °C
Ventostat T8002-ACD Series CO Transmitters - amphenol-sensors.com
certified reference* T8002-ACD ±-80 ppm CO 2 or 4% of the reading (whichever is greater) @72°F (22°C) when compared against factory certified reference Non-Linearity < 1% of FS Stability With ABC Logic enabled (default setting for T8002-ACD-2K) <2% FS over the life of the sensor (typical 15 years) With ABC Logic disabled (default setting on ...
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
P883 Specifications Parameter Value Units Notes General Pressure Differential only 5, 500 psig Differential and absolute 15, 30, 70, 150, 300 psig / psia
SF1157-6013.PDD.SLDDRW - アンフェノールジャパン株式会社
01 preliminary 12/11 fed - rel. nrn 40674 06/13/16 stw checked: approved: drawn: stw 06/13/16 jmc 06/10/16 fed 12/20/11 rohs compliant.312 7.92 hex
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
P883 Specifications Parameter Value Units Notes General Pressure Differential only 5, 500 psig Differential and absolute 15, 30, 70, 150, 300 psig / psia