Search Results for arinc 825 connector hardware
TNC Plug to N-Type Jack Adapter 50 Ohm Straight | 000-79825 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
PCB Search Results (356A01)
Electrical Connector: Integral Cable; Product Manual. Product Datasheet. tm-vib-356a01-356a03_lowres.pdf. en-US p c b . c o m | 1 8 0 0 8 2 8 8 8 4 0 en-US MODELS en-US 356A01, 356A03. tm-vib-356a01-356a03_lowres.pdf. en-US p c b . c o m | 1 8 0 0 8 2 8 8 8 4 0 en-US MODELS en-US 356A01, 356A03
MCX Straight PCB Jack Through Hole 50 Ohm | 919-109J-51PX - Amphenol RF
Hardware; Protective Caps. Back; Protective Caps; 4.1-9.5 Protective Caps; 4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps; ... RF Connector MCX Straight PCB Jack Through Hole 50 Ohm. Downloads. 919-109j-51px STP 3D Model (Size: 126 kb ) 919-109J-51PX PDF Customer Drawing (Size: 184 kb)
QMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Hardware; Protective Caps. Back; Protective Caps; 4.1-9.5 Protective Caps; 4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps; ... RF Connector QMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 930-132J-51S PDF Customer Drawing (Size: 107 kb)
SMA Straight Jack Bulkhead Round Post 50 Ohm | 901-9911 - Amphenol RF
Hardware; Protective Caps. Back; Protective Caps; 4.1-9.5 Protective Caps; 4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps; ... RF Connector SMA Straight Jack Bulkhead Round Post 50 Ohm. Downloads. 901-9911 PDF Customer Drawing (Size: 238 kb) Product Life Cycle. Product Life Cycle; Part Status:
RP-TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Hardware; Protective Caps. Back; Protective Caps; 4.1-9.5 Protective Caps; 4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps; ... RF Connector RP-TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. 122416RP PDF Customer Drawing (Size: 74 kb)
Naval Archives - Page 6 of 7 - Amphenol PCDAmphenol PCD
1900 SIM Connectors . Derived from the legacy 1977 connector shells, the 1900SIM series can be fitted with the whole SIM modules range and is perfect for railway and mass transit applications. AlumaLite . 100% Aluminum up to 50% weight saving. Offers superior EMI performance vs other light weight backshells.
HD-BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 12 inches ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Conduits - Amphenol PCDAmphenol PCD
Innovative solutions with a wide array of connectors, wire management clamps & custom assemblies that meet commercial aerospace requirements. Helicopters. Military Rotorcraft / Helicopters. Sophisticated interconnect systems to deliver greater power and speed to meet the requirements of modern and future flight applications.
QMA to TNC Adapters - RF Coaxial Adapters - Amphenol RF
QMA to TNC Adapters feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back ... Hardware; Protective Caps. Back; Protective Caps; 4.1-9.5 Protective Caps; 4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps;
Description - amphenol.co.jp
• Dimensions: 100mm (L) x 89 (W) x 36 (H), including connectors & hardware. • Weight: 390g Installation • Set of Four 4-40 threads on bottom for mounting to any flat surface Cooling • No moving parts. Passive cooling. Operating temp • -55°C to +75°C (-67°F to +167°F) Storage temp • -55°C to +85°C (-67°F to +185°F) Product ...
Plug monomodule With standard protection cap Polarization F
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
ANSYS HFSS 3D Component Models - Amphenol RF
Hardware; Protective Caps. Back; Protective Caps; 4.1-9.5 Protective Caps; 4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps; ... ANSYS HFSS 3D models are available for a number of PCB connector configurations including SMA High Frequency End Launch Conne ctors. These models are located under the download ...
BNC Straight Crimp Plug MR-600 50 Ohm | 112742 - Amphenol RF
Hardware; Protective Caps. Back; Protective Caps; 4.1-9.5 Protective Caps; 4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps; ... RF Connector BNC Straight Crimp Plug MR-600 50 Ohm. Downloads. 112742 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Defense | Markets - Amphenol
µCom-10Gb+ Series connector is designed to meet the latest market trends of the industry: miniaturization and high speed. µCom-10Gb+ design of 4 twisted data pairs insulated throughout the entire connector results in a performance that exceeds IEEE 802.3an-2006 specifications for 10GBASE-T Ethernet and TIA/EIA-568-C.2 Cat6 standards.
Businesses - Amphenol
Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
ts ch ta n o C y n D F - SV Microwave
for gang mating capability. Various existing form factors such as D38999, ARINC, Micro-D and D-Sub have provided standard components and familiar shell sizes. Hybrid technology fuses RF and D/C contacts into a single connector simplifying design and installation while eliminating discrete wiring. Coaxial Contacts Interface at a Glance
SMA PCB Through Hole Straight Plug 50 Ohm | 132133 - Amphenol RF
Hardware; Protective Caps. Back; Protective Caps; 4.1-9.5 Protective Caps; 4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps; HD-BNC Protective Caps; ... RF Connector SMA PCB Through Hole Straight Plug 50 Ohm. Downloads. 132133 HFSS 3D Comp Model (Size: 774 kb )
Long flanged Receptacle monomodule With color coding plate With non ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
UG-496/U HN-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...