Search Results for army acft calculator
Amphenol Announces Third Quarter 2020 Dividend Payment
Amphenol Corporation (NYSE: APH) announced today that its Board of Directors approved the third quarter 2020 dividend on its Common Stock in the amount of $.25 per share at its meeting held on July 29, 2020. The Company will pay this third quarter 2020 dividend on October 7, 2020 to shareholders of record as of September 15, 2020. Amphenol Corporation is one of the world’s largest designers ...
Item # AP-115, Audio Plugs (MIL-C-55116) - Amphenol NEXUS Technologies
Browse Item # AP-115, Audio Plugs (MIL-C-55116) in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Number of Contacts,Application,Overall Diameter,Overall Length,Standard,Alternate P/N,Connector Style,Contact Types,Stra
Terminal Junction Systems MIL-T-81714 Series I Class D
Military P/N APCD P/N Military P/N APCD P/N QTY* Size1 P/N M39029 Bussing Configurations M81714/1-DA1 M81714/1-DB1 M81714/1-DB2 M81714/1-DB3 M81714/1-DC1 M81714/1-DC2 M81714/1-DC3 M81714/1-DC4 M81714/1-DD1 M81714/1-DD2 M81714/1-DE1 TJM122701 TJM122702 TJM122703 TJM122704 TJM122705 TJM122706 TJM122710 TJM122712 TJM122707 TJM122711 TJM122708 ...
Amphenol AMAO Product Compliance - Environmental Engineering
In response to your compliance status inquiry regarding the following PN(s), Amphenol Military-Aerospace Operations offers the following information: AMAO Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 97-3057-1008(0621) YES CLAMP, CABLE N/A Per review of the materials & processes utilized in the manufacture ...
high-vibration-brush-series-amphenol-industrial
production for over 30 years in military and aerospace applications into the Industrial marketplace. Amphenol’s High Vibration Brush (AHVB) terminal series is known as “the problem solver” in that it 1) has low insertion forces 2) zero fretting 3) is made for high mating cycles up to 100k and 4) has passed vibration levels up to 53.8 grms.
M8727 SERIES | DC-DC Power Supplies - Amphenol Aerospace
The M8727 military power supply is a rugged dual output DC to DC converter which accepts an 18 - 48VDC input voltage range and provides DC outputs from 3.3 to 50V at up to 80W. Custom outputs available upon request and the unit is Designed to meet military standards, MIL-STD-704, MIL-STD-1275, MIL-STD-810, MIL-STD-461.
TFOCA-III 6 & 24-Ch Specifications - アンフェノールジャパン ...
Amphenol Fiber Systems International 24 www.fibersystems.com TFOCA-III® 6-Ch Ordering (Plug) 0.150-0.190 (3.81-4.83) Example Part Number - FS6H1000-6A1H1 FS6H1000 - TFOCA-III Plug 6 - 6061-T6 Al ALY Zn-ALLOY Color OD
Item # MAJ-60-50, Miniature M55116-Type Connectors
New military and commercial applications are demanding a reduction in connector size and weight without a loss of performance. Amphenol NEXUS Technologies has met that demand with its new Miniature M55116-Type TAC Connectors for soldier-worn applications, radio systems, and ruggedized communications systems.
TFOCA-II 10G Dual Channel Fiber Optic Media Converter
extended temperature range and military vibration/shock requirements; Supports 850nm, multimode-SR, 10GBase-LR; Supports auto negotiation 100/1000 Ethernet O-E/E-O conversion; Compliant with IEEE 802.3; Field-proven connector TFOCA-II; Communication Systems; Documents Request Quote.
CTOL - Fiber Optic Connectors - Amphenol Socapex
Amphenol SOCAPEX CTOL series is a high-performance fiber optic connector system designed for use in harsh environments such as military battlefield. Featuring expanded beam technology for contactless transmission, the CTOL connector is capable of supporting up to 8 channels of singlemode or multimode fiber optic cables. The protective window also allows for easy cleaning in the field, ensuring ...
PCTEL® Certified Public Safety Tester Training - PCTEL
Learn more about this course designed to train you to conduct in-building grid-based coverage testing in compliance with fire and building codes based on NFPA and IFC as adopted by local jurisdictions.
Gflex Scanning Receiver Brochure - PCTEL
Test up to 120 5G channels simultaneously. Measure the full channel on every 5G band. Benchmark multi-operator 2G-5G with one unit. Support government applications with I/Q testing.
High speed data transmission technology | Amphenol Socapex
High speed data transmission technology is crucial in military & aerospace electronics. In the military field, it allows for faster and more reliable communication between soldiers and military equipment on the battlefield. This can be vital for coordinating tactics, relaying information about enemy movements, and ensuring the safety of troops.
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
The Matrix MIL-DTL-5015 series III is a crimp, rear-release high power connector that provides an improved alternative to the older MIL-C-5015 series I solder type.
JSFC15/JSFC16 Connectors | Fiber Optic Connectors | High Speed & Fiber ...
Increased Corrosion Resistance-nickel plating (392 °F/200 °C) both withstand 2000 hours of salt spray exposure. Durability-1500 couplings minimum (in reference to connector couplings, not termini)
BACKSHELL MARKETS
Military Airframe/ Rotocraft Avionic s Commercial Aerospace UAV Ground Programs Missile Defense Munitions & Missiles Ship Building & Maritime C4 System Space Based s. Timeline Design in for new or 2nd source opportunities. • Dedicated manufacturing resources • 24 - 48 hours cross and datasheet
TFOCA-II 10G Dual Channel Fiber Optic Media Converter
extended temperature range and military vibration/shock requirements; Supports 850nm, multimode-SR, 10GBase-LR; Supports auto negotiation 100/1000 Ethernet O-E/E-O conversion; Compliant with IEEE 802.3; Field-proven connector TFOCA-II; Communication Systems; Documents Request Quote.
Chrome Nut Antennas - PCTEL
Each of these chrome nut antennas delivers high wideband performance and maximum durability in a stylish “Titanium gray” finish with a sleek drop shape rod tip. Built to stand strong against extern...
CF-02EM6242 - Amphenol Aerospace
Military (Airborne, mobile, ground-fix, shipboard), Ruggedized, Telecom, Industrial Power Supply) APPLICATIONS: HOW TO ORDER Part number Input Output Voltage Input Range Voltage Frequency Current CF-02EM6242 18 to 36 VDC 115 VAC 400Hz 1 A The M6242 Series DC&AC Inverter is a compact, high-efficiency inverter designed for reliable power conversion.
Dual Channel 100G Ethernet Copper to Fiber Converter
FEATURES. Converts eight channels of 1G/10G/25GBASE-SR to 1G/10G/25GBASE-KR or two channels of 40G/100GBASE-SR4 to 40G/100GBASE-KR4. Perfect for routing multiple fiber optic Ethernet connections into systems