Search Results for army acft calculator
Amphenol Corporation - Anne Clarke Wolff Appointed to Board of ...
Amphenol Corporation (NYSE:APH) today announced that Anne Clarke Wolff, Managing Director and Head of Global Corporate Banking and Global Leasing at Bank of America Merrill Lynch (NYSE: BAC), has been appointed to Amphenol’s board of directors. Ms. Wolff has been a Managing Director at Bank of America Merrill Lynch since she joined in 2011. Prior to that, from 2009 to 2011, she held senior ...
Distributor Stock Check - Amphenol Aerospace
Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense Systems Stay Connected Sign up to receive the latest news from Amphenol Aerospace ...
DC-DC Holdup Units | Products | Amphenol Aerospace
Rugged, hi-rel DC to DC converters designed end-to-end for the toughest military applications. We offer a wide variety of units designed to comply with the most demanding military standards (MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 and DEF Stan 61-5).
VITA 62 VPX Solutions | Products | Amphenol Aerospace
Rugged VPX VITA 62 and SOSA™-Aligned Solutions Designed Exclusively for Military Applications. Designed for defense applications and tailorable to meet your unique requirements, this product family includes 3U, 6U VITA 62, SOSA™-aligned solutions, including Custom form factors with up to 1.2kW of total power, multiple outputs and embedded EMI filters.
Financials - SEC Filings - SEC Filings Details - Amphenol
PDF Format Download (opens in new window) Excel Format Download (opens in new window) XBRL Format Download (opens in new window) XBRL Format Download (opens in new window)
LEAP OBT Socket | Products | Amphenol Aerospace
The LEAP® OBT socket has been designed to host the LEAP OBT optical modules (standard & rugged). The socket is soldered onto the PCB. The socket is soldered via the corner solder pads and the electrical interfaces consists of 225 BGA solder balls.
CTOS - Fiber Optic Connectors - Amphenol Socapex
Amphenol SOCAPEX CTOS is a tactical Fiber Optic connector that is specifically designed for military applications. The CTOS connector features expanded beam technology for contactless transmission and is qualified according to NATO/STANAG4290 standards. With a hermaphroditic design, CTOS is a singlemode and multimode connector that can support up to four channels.
TFOCA-II10G DUALCHANNEL FIBER OPTICMEDIA CONVERTER
%PDF-1.4 %âãÏÓ 226 0 obj > endobj xref 226 25 0000000016 00000 n 0000001248 00000 n 0000001407 00000 n 0000003746 00000 n 0000004372 00000 n 0000004814 00000 n 0000004928 00000 n 0000005040 00000 n 0000005124 00000 n 0000005672 00000 n 0000006308 00000 n 0000006711 00000 n 0000007223 00000 n 0000008926 00000 n 0000009543 00000 n 0000014302 00000 n 0000017391 00000 n 0000038661 00000 n ...
QEPT-50G | Products | Amphenol Aerospace
The QEPT 200G integrates the finest & latest PAM4 enabled VCSEL drivers & TIA available on the market to ensure optimum performance. QEPT 200G PAM4 is a perfect solution for demanding applications where real-estate and heat dissipation is an issue, whilst allowing the useage of widespread 850nm multi-mode technologies.
2M805 2M804 2M803 2M801 - Amphenol Aerospace
56 Contact Us: 800-678-0141 • www.amphenol-aerospace.comContact Us: 800-678-0141 • www.amphenol-aerospace.com 2M805 Series of Hermetic Receptacles provide superior sealing of 1x10-8 cc/second helium leak rate and are 100% tested prior to shipping. This superior sealing is
Commercial Aerospace | Markets - Amphenol
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.
P7 Traditional/CW Shorty™ Thru-hull - Airmar
350 W. The plastic P7 is part of our Shorty ™ Series, designed for boats with limited headroom. Compared with the P19, the P7 housing is 28 mm (1.10") shorter for mounting in tight spots. Its low-profile is nearly flush and minimizes drag with only 5 mm (3/16") extending outside of the hull, eliminating turbulence for exceptional high-speed echo sounder performance.
ARINC 600 Trays Design Parameter Worksheet
Military-Style Thumbscrew Other: 10) Tray Mounting: No Mounting Holes (Customer will Drill) Pre-Drilled Mounting Holes No. 10 No. 8 Other Custom Mounting Provisions (Riser Rails, Shock Isolation, etc.) 11) Tray Bottom: Flat (No Cutout) Metering Plate & Seal Flat with Cutout 12) ARINC 600 Connector Cutout: Universal Size 1/2/3 Cutout Other:
Dual SCFF | Products - Amphenol Aerospace
DUAL SCFF 26PIN EDGE CARD 50 Gbps High-Speed Optical Module Card LOW-POWER, HIGH DENSITY, EFFICIENT DESIGN. The Amphenol AOP “Dual SCFF 26pin Edge Card” is an adapter card interface enabling two Amphenol Ruggedized SCFF modules mounted and soldered, boostering performance and versatility.
Amphenol Socapex G POWERSAFE
Military Aerospace Ground Vehicle C5ISR Industrial LRU application Example on a Shelter. Due to technical modifications, all information provided is subect to change without prior notice Designed by Amphenol Socapex 7 Amphenol Socapex G POWERSAFE TWO INSERTS TYPES WITH DIFFERENT
Amphenol Corporation - Financials - SEC Filings - SEC Filings Details
PDF Format Download (opens in new window) Excel Format Download (opens in new window) XBRL Format Download (opens in new window) XBRL Format Download (opens in new window)
Fiber Optic Test Set, Equipment, Kits - Amphenol Fiber Systems ...
AFSI has selected test set, equipment & fiber optic test kits that is ideal for the field technicians who install and test our products.
Rugged Active Optical Cables | Products | Amphenol Aerospace
USB3 AOC allows copper less optical cable link at distances up to 100 meter for USB 3.1 Gen 1 (5 Gbit/s) or USB3.1 Gen 2 (10 Gbit/s) transmission.
EU RoHS II Declaration - amphenol-aerospace.com
Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information: AAO/ACAD/AMHS Product Number EU RoHS II Compliance Status Product Description Exemptions (If Applicable) Substance(s) Present, in Concentration(s) >0.1% w/w (>0.01% w/w for Cadmium)
VITA 66.1 and 66.4 | Products | Amphenol Aerospace
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...