Search Results for aspirador de conductos
Tools - SV Microwave
Removal Tools. Elevate your RF connector handling experience with SV Microwaves advanced removal tools, crafted for precision and efficiency.From the 3mm Bullet Removal Tool to the SMPM Male Shroud Driver, each product is designed with ergonomic handles to ensure user comfort in confined spaces.
10052829-101LF | AIRMAX® | Amphenol
10052825-101LF. AirMax VS®, Backplane Connectors, 4-Pair, 72 -position, 2mm pitch, 6 column, 4 Walls, Right Angle Header.
Connectors | Products - Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
Home page - Welcome to Cabelcon - Connections You Can Trust
At Cabelcon we make solutions that addresses the challenges installers face in the field, from physical barriers around installation sites to adverse weather conditions
L-1107-A.fm - Amphenol Aerospace
21-33102-21 Contact, Pin, Coaxial, Type LJT-RE, TV-R (MIL-DTL-38999 Series I & III) Installation Instructions See table on reverse side for coaxial cable recommended, stripping dimensions, tool selector
Crimping Tools - Amphenol Sine
ampenolsinecom ampenolsinecom or more inormation contact Customer Serice, 1 00 2, csramheno-sinecom 202 Ampheno Sine Systems Corporation, 4427 Morle Drive, Clinton Townshi M 48036 USA www.amphenol-sinecom Customer Service +1 800 39 7732 Ever efort
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
Explore the world of MIL-DTL-38999 and Mil Spec D38999 Circular Connectors. Precisely designed for military, aerospace, and rugged aviation applications.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol Communications Solutions (ACS), a division of Amphenol Corporation, is a world leader in interconnect solutions for Communications, Mobile, RF, Optics, and Commercial electronics markets.
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3 Part number with “*” will be considered invalid
Industrial Plug 2CMA100304R1000 - Amphenol Sine
Amphenol Tuchel Industrial GmbH | August-Häusser-Straße 10 | 74080 Heilbronn, Germany | industrial@amphenol.de | www.amphenol-industrial.de This file can be subject to changes and errors. EAN Package Length IEC Plug 20A 2P3W 125V Clock Position Of Grounding Contact 4 hour Color code Yellow, UL/CSA approved and CE compliant GENERAL ABB320P4W
Extraction and Insertion Tools - Amphenol RF
Amphenol RF offers a full range of Extraction and Insertion Tools designed for radio frequency applications. Our Extraction and Insertion Tools feature all industry standard connector interfaces in between-series and in-series designs.
Línea de productos Amphenol Socapex | Conectores y soluciones de ...
Experimente la fiabilidad, versatilidad y calidad de los productos Amphenol Socapex y lleve su conectividad a nuevas cotas. Póngase en contacto con nosotros hoy mismo para explorar nuestra amplia gama de soluciones de interconexión adaptadas a sus necesidades específicas.
Characteristics - Amphenol Sine
Zul. Abw./Tolerances: A3 CUSTOMER DRAWING Drawn Gez. Maßstab / Zuwiderhandlungen Scale: 03.01.2018 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 02.07.2013 Blatt/Sheet Index Datum/Date mbertsch 1 Name
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
A complete range of Mil-Spec connectors -- MIL-DTL-38999, 26482, 5015, and 83723 -- and custom micro-miniature, filter, sealed, and prototype connectors
FCI Basics | Wire-to-Board, Board-to-Board | Input/Output, FFC/FPC ...
Our solutions include Signal & Mid Power Wire-to-Board, Board-to-Board, Input/Output, FFC/FPC and Backplane. We offer interconnection systems from 2.54mm pitch down to 0.40mm pitch, supporting speeds up to 25Gb/s.
Medical Interconnect Solutions - Amphenol Alden
Connector Configurator. Simplify the design process and achieve optimal connectivity with our easy-to-use Connector Configurator. This intuitive tool allows you to customize your connectors to exact specifications, ensuring a perfect fit for your medical devices.
Busbar Power Connectors/Distribution - Amphenol CS
Amphenol offers a range of power interconnect solutions ideal for various industrial, energy storage, and EV charging applications. The BarKlip ® XP300 and XP200 busbar mounted connectors are designed to distribute up to 300A and 200A, respectively, to single pole busbars with ultra-low end-of-life contact resistance. They can be configured as PCB-mounted busbar connectors.
SS134 Side Scan - Airmar
Discover the depths like never before with the Airmar SS134 Side Scan Transducer. Unleash the power of side-scanning technology, providing unparalleled underwater clarity and precision. Perfect for anglers, researchers, and marine enthusiasts, this cutting-edge transducer offers high-resolution imagery and detailed views of underwater landscapes, helping you locate fish, underwater structures ...
Scalable Quantum Computer Multicoax Cabling - Amphenol CS
Easily mate/de-mate multiple high-speed lanes; Ardent TR Multicoax™ compatible – substantial channel increase over traditional surface mount connectors (2.54 mm pitch) Can be prepopulated vacuum flanges, customer specific flanges, or sold individually; Tapped provisions allow quick connection of multiple TR multicoax connectors at once
AICC Product Overview_02.22.22 - Amphenol CS
AICC Product Overview_02.22.22 - Amphenol CS