Search Results for astrarossa design
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with
Amphenol
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x b atm04-08px-xxx a3 22 d.parks 18/jun/13 none receptacle, keyed, 8 pin ...
Products | Our Expertise - Amphenol Interconnect Product Corp
Amphenol IPC offers a complete interconnect product portfolio and engineering support for IT and industrial power systems including both power distribution and power conversion applications.
CHARGE MODE ACCELEROMETER WITH UHT-12™ - PCB
Smaller, lighter design allows for simplified installation in even the tightest of spaces Use of UHT-12™ sensing element and hermetically-sealed, nickel alloy housing provides sensor endurance in very high temperatures. PROVIDES MORE CONSISTENT . SENSITIVITY OVER A WIDE . TEMPERATURE RANGE
Amphenol
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x plug, 4 socket, strain relief, atm series b atm06-4s-sr01xx a3 11 ...
PCU-4-xx - Amphenol Antenna Solutions
Portable control unit with USB data cable and 24V power supply, USA style
A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x receptacle, 6 pin, at series, strain relief end cap b at04-6p-sr01xxx ...
www.connectpositronic.com
www.connectpositronic.com
Configurator - Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need.
Sprint - Custom Cable
Since 2005, Sprint has relied on Amphenol Custom Cable’s online cable design and engineering support to build and deliver cable solutions rapidly. “They consistently exceed our expectations for quality, customization, cost-effectiveness, and speed.”
Unknown - Temposonics
cylinder design has a stainless steel “sensing rod” that can extend from the sensor housing. As the rod is extended and retracted, the sensing magnet remains completely contained Temposonics Model ER sensor and protected at all times, ensuring reliable sensor per-formance in the toughest indus-trial environments. The ER model sensor provides a
ValProbe® RT Humidity/Temperature Logger
ValProbe® RT Humidity/Temperature Logger
ASTG Market Overview - amphenol-sensors.com
ASTG Market Overview - amphenol-sensors.com
Amphenol Socapex G POWERSAFE
- Safety use design following DIN EN-61984 (former VDE 0627). Coupling nut Quick coupling thread Anti-decoupling device Plug shell Grounding spring Grommet Receptacle shell Contact retention clips Phase and neutral socket contact Pilot socket contact Protective socket contact Phase and neutral pin contact Pilot pin contact Protective pin contact
Temposonics® R-Series RH Position Sensors
Temposonics® RH is a robust, high-performance rod-style sensor for installation into a hydraulic cylinder. The sensor is suitable for long-term operation under harsh industrial environments such as steel industry and metalworking plants.
Product Selector & 3D files for connectors - Amphenol Socapex
In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats.
Smartjack - Amphenol PCDAmphenol PCD
Description: Smartjacks are standard obround, square, and triangle cutout audio jacks with proprietary active noise cancelling technology built in. Pair any standard 3.5mm audio device and enjoy reduced noise for a more convenient flight.
L L I S DESCRIPTION T A m p h e n - Amphenol Sine
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x b atm06-6s-xxx a3 11 d.parks 18/jun/13 none plug, 6 socket, atm series
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
R-Series V RH5 - Temposonics
Discover the RH5 high-performance rod-type sensors for precise position measurements in hydraulic or pneumatic cylinders. Operating temperature up to +85°C, pressure resistance up to 800 bar. Modular design allows easy replacement of sensor element and electronics. Available in lengths from 25 to 7620 mm. Certified to CE, UL/CUL, EAC and UKCA.