Search Results for asus tuf gaming b450m-pro gaming anakart ölçülerİ
Handportable Antennas AN 4113/... - amphenolprocom.com
Handportable Antennas AN 4113/... Flexible, conical steel helix moulded in flexible thermoplastic rubber. Reduced-size ¼ λ helical antenna whip. Optimum performance compared to physical dimensions. Nice and compact design. 5 different models covering band segments of 10 MHz within 145 – 175 MHz.
Base Station Antennas | Huge range | Amphenol Procom
Amphenol Procom delivers state-of-the-art Base Station Antenna products for both RF and mechanical constructions. Our innovative approach to product development offers the highest quality and our thorough testing protocol guarantees our Base station antennas are the most reliable on the market.
DAS - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
3 Section 1200W Antenna for Deck Mounting - gemeco.com
This antenna is a 3-section omnidirectional side-fed HF transceiver antenna for automatic antenna tuned systems for both commercial vessels and leisure. The antenna is manufactured in premium quality materials in order to prevent galvanic corrosion. Radiating elements are made of copper.
Minitek® Pwr CEM-5 PCIe® Connector System - Amphenol CS
Connector System (CEM5) is designed for power applications with current rating up to 9.5A/pin (12 pins energized) and the 4 signal pins supporting signal transmission. Low level contact resistance: 5mΩ max.;Side band: 10mΩ max. Amphenol introduces the Gen 5, Minitek ® 12VHPWR connector system.
Yagi Antennas 7042440 - AMPHENOL PROCOM
A 6-element UHF Yagi antenna for PMR/Trunked Radio and Broadcast applications. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. Max. Input Power.
Kaye Customer Portal - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
DAS | Wide range of Quality Products | Amphenol Procom
Amphenol Procom’s DAS product portfolio includes Antennas, Splitters & Dividers, Couplers, Repeaters and components. View our entire product line here.
IT Datacom | Markets - Amphenol
With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market.
SS164 50/200kHz, 1kW, 12° Tilt, M&M Transducer, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Environmental, Health & Safety - KAYE
Environmental, Health & Safety This commitment and drive has established us as an industry leader in nondestructive testing equipment.We are equally committed to providing a healthy and safe environment for our customers, suppliers, business partners, employees, and neighbors by conducting all business activities with a focus on environmental impact. Recycling of office waste and circuit ...
GPS Combination Antennas GPS-C FLEX/TETRA/GSM - AMPHENOL PROCOM
Mounting (GPS) ø18.0 mm dia. hole for roof thickness up to 2.0 mm ø18.5 mm dia. hole for roof thickness 2.0 - 2.5 mm ø19.0 mm dia. hole for roof thickness 3.5 - 7.5 mm Tools for mounting included
Demo Request - KAYE
KAYE SEDE CENTRALE. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29
Mobile Mounts MM-Mount - MiniMag - AMPHENOL PROCOM
Small, low-profile magnetic mount intended to carry short mobile antenna whips (height below 60 cm). Full compatibility with the X-mount, i.e. all X-type whips can be used on the MM-Mount. Provided with FME connecting system (FME-cable must be ordered separately). Silicone layer on contact surface protects the car roof and ensures maximum friction.
Mobile Antennas - amphenolprocom.com
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
Receiver Multicouplers HPRS - AMPHENOL PROCOM
High-dynamic range amplifier built in to compensate for loss in the multicoupler network. High OIP2 and OIP3. Low amplifier noise figure. High isolation between receiver outputs. 12 V operating voltage (24 V as option). DC supply on solder terminal or on 2.5 mm barrel DC connector. Coated with black vinyl to prevent corrosion.
Yagi Antennas 7029075 - amphenolprocom.com
A 4-element VHF Yagi antenna for PMR/Trunked Radio, Broadcast and extended range VHF Aircraft Band applications. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. Max. Input Power.
Dual band whip with Shock Spring for the 150 MHz and 450 MHz bands MP-G ...
Dual band whip with Shock Spring for the 150 MHz and 450 MHz bands DESCRIPTION External antenna whip mounted on the ProFin mount. When ordering the antenna, please state the centre frequency on each band.
Duplex Filters DPF 70/4 - amphenolprocom.com
The DPF 70/4… is a 4-cavity duplex filter for duplex radiotelephones. 406 - 470 MHz band. The duplexer can be delivered in four different versions according to required duplex spacing. See also “Ordering information” below.
Compact Combiners PRO-ISO-PHY-TETRA-S2 - AMPHENOL PROCOM
The PRO-ISO-PHY-TETRA-S2 has improved isolation between the ports more than 62 dB - and lower insertion loss. The use of high-quality system components such as highly selective helical duplex filters and high-performance isolators provides high isolation and secure communication.