Search Results for at04-12px-pm
B A5 - Amphenol Sine
4. mating part: at04-2p* receptacle ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul o.d. 16 2.24 mm (.088 in) 14 - 20 awg (2.0-0.5mm²) 3.68 mm (.145 in) 6 28.4 15.8 a4 c0540s update dimensions 22jun16 jony tommy
AWP-2P 2-Way Wedgelock Receptacle. Comparable to PN# WP-2P - Amphenol Sine
ATP04-2P-EC01 2-Way Receptacle, Male with End Cap. Comparable to PN# DTP04-2P-E003
C-AT15-6PX-BMXX REV A2 - Amphenol Sine
$7 3; %0;; 5(/($6( 1(: '5$:,1* 0$5 -21< 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 ;6 0$7(5,$/6 /,67 6,=( 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216
B5 TITLE - Amphenol Sine
PLIANT.ALL DIMENSIONS ARE FOR REFERENCE. B5 P/N. CONTACT PLATING(MATING AREA) MS16M23TTIN PLATING OVE. MS16M23SSILVER PLATING OVE. MS16M23FGOLD FLASH PLATING OVE. S16M23G55μ"GOLD PLATING OVE. 16M23G1010μ"GOLD PLATING OVE. 16M23G1515μ"GOLD PLATING OVE.
AT06GY-08SA-N-TPE-M2 - Amphenol Sine
5. MATING PART: AT04-08P* RECEPTACLE (* = MODIFICATIONS AND COLORS) 6. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. AT06GY-08SA-N-TPE-Mx CONNECTOR TYPE AT06GY-08SA-N-TPE-M2 AT - Amphenol AT Connector *PLEASE CONTACT CSR FOR ADDITONAL AVAILABLE OPTIONS* DESIGN 04 Male Connector 06 Female Connector POSITIONS n i P 22 n i P 33 n i P 44 n i P 66 n i ...
43.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine
4. mating part: at04-4p* receptacle ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul o.d. 16 1.35 mm (.053 in) 14 - 20 awg 3.05 mm (.120 in) 20.7 23 43.9 requires contact retention wedge aw4s refer to part number ...
Amphenol
7. mating part: at04-2p* receptacle ( * = modifications and colors ) 8. all dimensions are for reference use only. 9 contact size and rear seal wire range: reduced diameter seal: contact size min. insul o.d. typical wire range max. insul o.d. 16 2.24 mm (.088 in) 14 - 20 awg 3.68 mm (.145 in) requires black contact retention wedge: aw2s-led ...
AT06GY-2S-N-TPE-M10 10 (32.80FT) - Amphenol Sine
5. MATING PART: AT04-2P* RECEPTACLE (* = MODIFICATIONS AND COLORS) 6. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. AT06GY-2S-N-TPE-Mx CONNECTOR TYPE AT06GY-2S-N-TPE-M2 AT - Amphenol AT Connector *PLEASE CONTACT CSR FOR ADDITONAL AVAILABLE OPTIONS* DESIGN 04 Male Connector 06 Female Connector POSITIONS n i P 22 n i P 33 n i P 44 n i P 66 n i P 88 ...
AT06GY-2S-N-TPE-M10 10 (32.80FT) - Amphenol Sine
5. MATING PART: AT04-2P* RECEPTACLE (* = MODIFICATIONS AND COLORS) 6. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. AT06GY-2S-N-TPE-Mx CONNECTOR TYPE AT06GY-2S-N-TPE-M2 AT - Amphenol AT Connector *PLEASE CONTACT CSR FOR ADDITONAL AVAILABLE OPTIONS* DESIGN 04 Male Connector 06 Female Connector POSITIONS n i P 22 n i P 33 n i P 44 n i P 66 n i P 88 ...
at04-08pb-pmr7g | Amphenol Global Search | Amphenol
c-at04-12px-bmxx rev a2 - amphenol sine specifications: 3.1 current rating: 13 amps. 3.2 operating temperature: -55°c to +125°c. 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ) ...
at04-08pb-pmr7g | Amphenol Global Search | Amphenol
REQUEST A QUOTE. AT04-12PA-SS01 12-Way Receptacle, Male Connector with A Position Key and Extended Shroud and Solid Rear Grommet and Endcap.Comparable to PN# DT04-12PA-C017. ... 5. mating part: at04-12px* receptacle ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. of: sh: rev: dwg no: title: rev ...
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
4. mating part: at04-4p* receptacle ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul o.d. 16 1.35 mm (.053 in) 14 - 20 awg (2.0-0.5mm²) 3.05 mm (.120 in) 18.6 a4 c0540s update dimensions 23jun16 jony tommy orange ...
fpk-1912-03 | Amphenol Global Search | Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type