Search Results for at04-3p
AT04-3P 3-Way Receptacle, Male. Comparable to PN# DT04-3P - Amphenol Sine
AT04-3P-MM01 3-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-3P-CE01, 934442102
AT04-3P | Amphenol Global Search | Amphenol
Engineered with a one-piece sealed flange design for rapid and secure mounting, its durable high temperature silicone facial seal provides a barrier of protection from lubricating oils, hydraulic fluids and fossil fuels to withstand the challenges and complexities of harsh environment applications. Wire Range. https://www.amphenol.com/search ...
AT04-3P-PM11 3 Position Receptacle, Pin, Panel Mount, Self-T
AT04-3P-PM14 3 Position Receptacle, Pin, Panel Mount, Self-Threading, RD01 Seal, Cap REQUEST A QUOTE AT04-XP-PM1X-G7 Gasket for 2,3,4,6 Position PanelMate Receptacles
A5
AT04-3P-XXX RECEPTACLE, 3 PIN, AT SERIES A3 - RELEASE NEW DWG FORMAT 26DEC13 JARRY SEE PART NUMBER CHART 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm).
at04-3p | Amphenol Global Search | Amphenol
AT04-3P -SS01BLK 3-Way Receptacle, Male Connector with Solid Rear Grommet and Endcap, Black. $0.00. Receptacle. PART NUMBER: AT04-3P -SS01BLK. Datasheet: View / Download 3D Model: View/Download. 3. Rectangular / Other. 67.
at04-3p-pm11 | Amphenol Global Search | Amphenol
Engineered with a one-piece sealed flange design for rapid and secure mounting, its durable high temperature silicone facial seal provides a barrier of protection from lubricating oils, hydraulic fluids and fossil fuels to withstand the challenges and complexities of harsh environment applications. Wire Range. https://www.amphenol.com/search ...
AT04-3P-RJ120BK | 3-Way Receptacle, Male Connector with 120 OHM ...
AT04-3P-RJ120BK 3-Way, Receptacle, J1939-11,120 Ohm Resistor, Gold Pins, Blue Wedgelock, Black. Comparable to PN# DT04-3P-EP10
AT04-3P-SR01BLK 3-Way Receptacle Male Connector with Strain Relief ...
AT04-3P-SR01BLK 3-Way Receptacle Male Connector with Strain Relief Endcap and Standard Seal, Black. Comparable to PN# 934442601-3-Way Receptacle Male.
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
MODIFICATIONS: FLANGE, GASKET, END CAP (OPT), STRAIN RELIEF CAP (OPT), REDUCED DIAMETER SEAL (OPT). SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C.
at04-03 | Amphenol Global Search | Amphenol
Heavy-Duty, Multi-Pin, 7.5A, Thermoplastic Connectors. Available in 2, 3, 4, 6, 8 and 12 positions. Amphenol Sine Systems’ AT SeriesTM connectors are a high-performance, IP68 and IP69K rated (in mated condition), thermoplastic, cost-effective solution with superior environmental seals and seal retention capabilities.
AT04-3P-PM16 3 Position Receptacle, Pin, Panel Mount, Self-T
AT04-3P-PM14 3 Position Receptacle, Pin, Panel Mount, Self-Threading, RD01 Seal, Cap REQUEST A QUOTE AT04-XP-PM1X-G7 Gasket for 2,3,4,6 Position PanelMate Receptacles
FRONT MOUNT REAR MOUNT FRONT AND REAR MOUNT 2 Amphenol
SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS 3.2 OPERATING TEMPERATURE: -55! TO +125!. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25!. 3.5 MOISTURE RESISTANCE: IP67 ( MATED CONDITION ) 3.6 MATING CYCLE DURABILITY: 100 CYCLES 3.7 RoHS COMPLIANT 4.
B A7 - Amphenol Sine
grey at04-3p-pm05 black blue brown green red white yellow at04-3p-pm05blk at04-3p-pm05blu at04-3p-pm05brn at04-3p-pm05grn at04-3p-pm05red at04-3p-pm05wht at04-3p-pm05yel a6 - modify dimensions 26sep19 brook tommy Ø20±0.3 a7 - modify dimensions 28/mar/23 milo tommy weight: 22.43g gsket.
REFERENCE DIMENSIONS - ASSEMBLED - Amphenol Sine
MATERIAL: HOUSING: THERMOPLASTIC; COLOR: GREY WEDGELOCK: THERMOPLASTIC; COLOR: GREEN SEALS: SILICONE RUBBER CONTACTS: COPPER ALLOY; NICKEL PLATED. SPECIFICATIONS: 2.1 CURRENT RATING: 13 AMPS. 2.2 OPERATING TEMPERATURE: -55°C TO +125°C. 2.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC.
A3
at04-3p-bm01 part number at04-3p-bm02 gold contact plating gold at04-3p-bmxx variants no potting potting at04-3p-bm03 at04-3p-bm04 nickel nickel 3-Ø1.50 24.4 5.05 Ø3.8 Ø3.0 5.05 Ø3.30 8.60 3-Ø1.70 8.60 7.45 7.45 tommy recommended layout view from components side of pcb reservoir 21.2 3.20 21.0 4.30 1.7 a2 - revise drawing 10jul20 jhead dh
AT04-3P-L012 3 Position Receptacle Flange Mount Connector, - Amphenol Sine
AT04-3P-LE12 3 Position Receptacle Flange Mount Connector, Pin, Black, with Strain Relief Endcap. Comparable to PN# DT04-3P-LE12
Amphenol
3P RECEPTACLE, FLANGE MOUNT, GRAY. NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: HOUSING: THERMOPLASTIC SEAL: SILICONE RUBBER 2. MODIFICATIONS: FLANGE 3. SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS 3.2 OPERATING TEMPERATURE: -55!
C:\Users\jhead\Desktop\C-AT04-3P-RY01-A4.dwg - Amphenol
MATERIAL: HOUSING: THERMOPLASTIC, COLOR: GRAY CONTACT: COPPER ALLOY, GOLD PLATED . MODIFICATIONS: Y-TYPE. SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C.
AT04-3P-WHT 3-Way Receptacle, Male Connector, White - Amphenol Sine
AT04-3P-WHT 3-Way Receptacle, Male Connector, White-3-Way Receptacle, Male Connector, White . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter ...
Systems Corporation - amphenol-sine.com
at04-3p-rj120 a3 02-mar-12 02 -- -- update contact part number 06mar12 -- rfc 03 -- -- update drawing format 06nov13drp drp 04 -- -- added date code feature 13dec24jhead tz. part number at04-3p-rj120 is fully assembled. dimensions are for reference only. notes: unless otherwise specified. 2. 1. ready for installation. color to be sine systems ...