Search Results for at04
AT06-2S-D1224VR 2 Position, Plug, Socket, Diode, 12V or 24V - Amphenol Sine
AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501. REQUEST A QUOTE. AT04-2P-SS01 2-Way Receptacle, Male Connector with Solid Rear Grommet and Endcap. Comparable to DT04-2P-C017
Systems Corporation
at04-3p-rj120 a3 02-mar-12 02 -- -- update contact part number 06mar12 -- rfc 03 -- -- update drawing format 06nov13drp drp 04 -- -- added date code feature 13dec24jhead tz. part number at04-3p-rj120 is fully assembled. dimensions are for reference only. notes: unless otherwise specified. 2. 1. ready for installation. color to be sine systems ...
AT04-3P-KIT01 3-Way Pin Receptacle, Wedge and Contacts Kit - Amphenol Sine
AT04-3P-MM01 3-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-3P-CE01, 934442102
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
AT04-2P-L012 2 Position Receptacle Flange Mount Connector, - Amphenol Sine
AT04-2P-L012 2 Position Receptacle Flange Mount Connector, Pin, Grey. Comparable to PN# DT04-2P-L012-2 Position Receptacle Flange Mount Connector, Pin Call Us 1-800-394-7732
AT04-08PA-PM05 8-Way Flange Mount Receptacle with Gasket, Pi
AT04-08PA-PM14 8 Position Receptacle, Pin, Panel Mount, Self-Threading, RD01 Seal, Cap, Keyed A REQUEST A QUOTE AT04-08PB-G7 Gasket for 8 Position PanelMate Receptacle
REQUIRES CONTACT RETENTION WEDGE AW12P - Amphenol Sine
C- AT04-12PX-SR2XX RECEPTACLE,12 PIN,AT,KEYED,STRAIN RELIEF,REDUCED DIA SEAL SEE SHEET 2 MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
AT04-4P-BLK | 4-Way, Receptacle, Male, Connector, Black | AT Series ...
AT04-4P-MM01BLK 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT04-4P-CE03, 934443101
AT06-08SX-XXX A3 - Amphenol Sine
5. mating part: at04-08px* receptacle ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: 19.7 keyed (2) places requires contact retention wedge aw8s 36.8 31.2 refer to sheet 2 for available connector colors of: sh: rev: dwg no: title: rev description date ...
AT04-12PB-PM16 12 Position Receptacle, Pin, Panel Mount, Key
AT04-12PB-PM16 12 Position Receptacle, Pin, Panel Mount, Key B, Self-Threading, Reduced Diameter Seal, Strain Relief-12 Position Receptacle, Pin, Pane Call Us 1-800-394-7732 My Account
AT04-3P-RD01 3-Way Receptacle, Male, Reduced Diameter Seal (E-Seal ...
AT04-3P-MM01BLK 3-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal)and End Cap, Black. Comparable to PNs# DT04-3P-CE03, 934442101 REQUEST A QUOTE
AT04-2P-KIT01 2-Way Pin Receptacle, Wedge and Contacts Kit - Amphenol Sine
AT04-2P-SR01BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and Standard Seal, Black. Comparable to PNs# DT04-2P-EE01, 934441601. REQUEST A QUOTE. AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501
C-AT04-6P-P021 REV A2 - Amphenol Sine
G:\Engineering\acad\Users working folder\Jim Head\AT Series Issues\AT Bussed Series\Bussed AT Series\Bussing option drawings - China Final\Bussing option drawings\2D customer drawing\Rev A2 Drawings\C-AT04-6P-P021_REV_A2.dwg Author: JHead Created Date: 6/12/2019 2:49:14 PM
Amphenol
5. mating part: at04-12px* receptacle ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul 16 1.35 mm (.053 in) 14 - 20 awg 3.05 mm (.120 in) reduced diameter wire seal requires contact 7 retention ...
A6
b at04-3p-sr01xxx a6 1 1 louie 23nov20 orion 24nov20 tommy 25nov20 none grey black blue brown green red white yellow at04-3p-sr01gry at04-3p-sr01blk at04-3p-sr01blu at04-3p-sr01brn at04-3p-sr01grn at04-3p-sr01red at04-3p-sr01wht at04-3p-sr01yel color part number part number chart notes: unless otherwise specified 1. material: housing ...
AT04-4P-BM01RED 4 Position PCB Flange Mount Receptacle, Pin - Amphenol Sine
AT04-4P-BM01RED 4 Position PCB Flange Mount Receptacle, Pin, Gold Plated Contacts Included, No Potting, Red-4 Position PCB Flange Mount Receptacle, Pi. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ...
4-Way Plug, Female, Solid Rear Grommet - Amphenol Sine
AT04-4P-MM01BLK 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT04-4P-CE03, 934443101 REQUEST A QUOTE
B A5 - Amphenol Sine
4. mating part: at04-6p* receptacle ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul o.d. 16 2.24 mm (.088 in) 14 - 20 awg (2.0-0.5mm²) 3.68 mm (.145 in) 6 end cap a4 c0540s update dimensions 05aug16 jony tommy ...