Search Results for at06-2s
AT06-2S 2-Way Plug, Female. Comparable to PN# DT06-2S - Amphenol Sine
AT06-2S-MM01BLU 2-Way Plug, Black Female Connector with Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention (P012) and End Cap, Blue. Comparable to PN# 934451104
AT06-2S-RD01BLK, 2-Way Plug, Female, Reduced Diameter Seal (E-Seal ...
AT06-2S-RD01BLK, 2-Way Plug, Female, Reduced Diameter Seal (E-Seal), Black. Comparable to PNs# DT06-2S-CE06, DT06-2S-CE02
AT06-2S | Amphenol Global Search | Amphenol
AT06-2S-MM01YEL 2-Way Plug, Black Female Connector with Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention (P012) and End Cap, Yellow. Comparable to PN# 934451105 REQUEST A QUOTE
AT06-2S-SR02GRY 2-Way Plug Female Connector with Strain Relief Endcap ...
AT06-2S-SR02GRY 2-Way Plug Female Connector with Strain Relief Endcap, Reduced Seal, Grey. Comparable to PNs# DT06-2S-CE13, 934451502 Related Items. 65-54757- Diagnostic Grade Gold-Plated Female Contact Socket. REQUEST A QUOTE. AT04-2P 2-Way Receptacle, Male. Comparable to PN# DT04-2P. REQUEST A QUOTE. AT04-2P-BLK 2-Way Receptacle, Male, Black. ...
AT06-2S-EC01 2-Way Plug, Female Connector with End Cap, Grey ...
AT06-2S-MM01BRN 2-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention (P012) and End Cap, Brown. Comparable to PN# 934451107 REQUEST A QUOTE
AT06-2S-KIT01 2 Socket Plug, Wedge and Contacts Kit - Amphenol Sine
AT06-2S-RD01, 2-Way Plug, Female, Reduced Diameter Seal (E-Seal). Comparable to PN# DT06-2S-C015
AT06-2S-D1224VR 2 Position, Plug, Socket, Diode, 12V or 24V - Amphenol Sine
AT06-2S-LED12K2 2-Way LED Plug Kit, 12V, Contacts and Wedge included, Reduced Seal, Grey, Clear endcap, CLEAR LED
AT06-2S-MM01GRN 2-Way Plug, Green Female Connector with Red - Amphenol Sine
AT06-2S-MM01YEL 2-Way Plug, Black Female Connector with Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention (P012) and End Cap, Yellow. Comparable to PN# 934451105 REQUEST A QUOTE
B A5 - Amphenol Sine
at06-2s at06-2s-blk at06-2s-blu at06-2s-brn at06-2s-grn at06-2s-red at06-2s-wht at06-2s-yel color part number part number chart 15.0 standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact retention wedge aw2s notes: unless otherwise specified 1. material: housing: thermoplastic
AT06-2S-SS01BLK 2-Way Receptacle, Female Connector with Sol - Amphenol Sine
AT06-2S-SS01 2-Way Plug, Female Connector with Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-2S-C017
AT06-2S-OMGRY 2-Way Custom Overmold Plug, Socket, Grey - Amphenol Sine
AT06-2S-MM01GRN 2-Way Plug, Green Female Connector with Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention (P012) and End Cap, Green. Comparable to PN# 934451103 REQUEST A QUOTE
AT06-2S-MM01 | 2-Way Plug, Female, Reduced Diameter Seal (E-Seal), End ...
AT06-2S-MM01BRN 2-Way Plug, Black Female Connector with Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention (P012) and End Cap, Brown. Comparable to PN# 934451107
AT06-2S-SS01 2-Way Plug, Female Connector with Solid Rear Gr
AT06-2S-SS01 2-Way Plug, Female Connector with Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-2S-C017
AT06-2S-RD01GRN 2-Way Plug, Female Connector, Green - Amphenol Sine
AT06-2S-RD01, 2-Way Plug, Female, Reduced Diameter Seal (E-Seal). Comparable to PN# DT06-2S-C015
AT06-2S-D1224V 2 Position Diode Plug, Socket, 12V or 24V, Re
AT06-2S-D1224V 2 Position Diode Plug, Socket, 12V or 24V, Reduced Diameter Seal, Clear Endcap (No LED light), Black
DWG NO: REFERENCE DIMENSIONS - ASSEMBLED 2 1 KIT CONTENTS 3 - Amphenol Sine
MATERIAL: HOUSING: THERMOPLASTIC; COLOR: GREY WEDGELOCK: THERMOPLASTIC; COLOR: GREEN SEALS: SILICONE RUBBER CONTACTS: COPPER ALLOY; NICKEL PLATED. SPECIFICATIONS: 2.1 CURRENT RATING: 13 AMPS. 2.2 OPERATING TEMPERATURE: -55°C TO +125°C. 2.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC.
B TYPE - Amphenol Sine
at06-2s-rd01 at06-2s-rd01blk at06-2s-rd01blu at06-2s-rd01brn at06-2s-rd01grn at06-2s-rd01red at06-2s-rd01wht at06-2s-rd01yel color part number part number chart reduced diameter seal 28.4 15.0 standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact 6 retention wedge aw2s
AT06-2S-LED1224V-OMC 2 Position LED Overmold Plug, Socket, L
AT06-2S-LED12K2 2-Way LED Plug Kit, 12V, Contacts and Wedge included, Reduced Seal, Grey, Clear endcap, CLEAR LED
B A5 - Amphenol Sine
at06-2s-mm01wht at06-2s-mm01yel color part number part number chart contact size min. insul o.d. typical wire range max. insul o.d. 16 1.35 mm (.053 in) 14 - 20 awg (2.0-0.5mm ²) 3.05 mm (.120 in) standard molded color is grey. additional colors shown in part number chart are available via special order.
AT06-2S-LED1201 - 2 Position, Plug, Socket, AT Series™ LED,
AT06-2S-MM01BLK, 2-Way Plug, Female, Reduced Diameter Seal (E-Seal), Enhanced Seal Retention (P012), End Cap, Black. Comparable to PNs# DT06-2S-CE05, 934451101