Search Results for at06-4s
AT06-4S 4-Way Plug, Female. Comparable to PN# DT06-4S - Amphenol Sine
AT06-4S-SR02BLK 4-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal), Endcap, and Strain Relief, Black. Comparable to PNs# DT06-4S-CE12, 934453501
AT06-4S | Amphenol Global Search | Amphenol
AT06-4S -SR02BLK 4-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal), Endcap, and Strain Relief, Black. Comparable to PNs# DT06-4S-CE12, 934453501.
REV DESCRIPTION DATE ECO BY APPR A3 A4 C0540S A5 ADD COLOR OPTION ...
AT06-4S AT06-4S-BLK AT06-4S-BLU AT06-4S-BRN AT06-4S-GRN AT06-4S-RED AT06-4S-WHT AT06-4S-YEL COLOR PART NUMBER PART NUMBER CHART SEE PART NUMBER CHART 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL: ENGINEER: CHECKED: DRAWN:
AT06-4S-SR01GRY 4-Way Plug Female Connector with Strain Rel - Amphenol Sine
AT06-4S-SR01BLK 4-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, Black. Comparable to PNs# DT06-4S-EP11, 934453601
AT06-4S-KIT01BLK 4 Position Plug, Wedge and Contacts Kit, S - Amphenol Sine
AT06-4S-BLK, 4-Way Plug, Female, Black. Comparable to PN# DT06-4S-E004, DT06-4S-P012
AT06-4S-KIT01 4-Way Socket Plug, Wedge and Contacts Kit - Amphenol Sine
AT06-4S-SS01 4-Way Plug, Female Connector with Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-4S-C017, DT06-4S-CP01
KIT, AT SERIES, 4 POS PLUG,BLK, CONTACTS, AND WEDGELOCK - Amphenol Sine
MATERIAL: HOUSING: THERMOPLASTIC; COLOR: BLACK WEDGELOCK: THERMOPLASTIC; COLOR: GREEN SEALS: SILICONE RUBBER CONTACTS: COPPER ALLOY; NICKEL PLATED. SPECIFICATIONS: 2.1 CURRENT RATING: 13 AMPS. 2.2 OPERATING TEMPERATURE: -55°C TO +125°C. 2.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC.
REV DESCRIPTION DATE ECO BY APPR A3 A4 C0540S A5 ADD COLOR OPTION ...
AT06-4S-SR01GRY AT06-4S-SR01BLK AT06-4S-SR01BLU AT06-4S-SR01BRN AT06-4S-SR01GRN AT06-4S-SR01RED AT06-4S-SR01WHT AT06-4S-SR01YEL COLOR PART NUMBER PART NUMBER CHART SEE PART NUMBER CHART 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL:
B TYPE - Amphenol Sine
at06-4s-ec01 at06-4s-ec01blk at06-4s-ec01blu at06-4s-ec01brn at06-4s-ec01grn at06-4s-ec01red at06-4s-ec01wht at06-4s-ec01yel color part number part number chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: end cap 3. specifications: 3.1 current rating: 13 amps
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
AT06-4S-RD01 AT06-4S-RD01BLK AT06-4S-RD01BLU AT06-4S-RD01BRN AT06-4S-RD01GRN AT06-4S-RD01RED AT06-4S-RD01WHT AT06-4S-RD01YEL COLOR PART NUMBER PART NUMBER CHART SEE PART NUMBER CHART 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL: ENGINEER:
B A6 - Amphenol Sine
AT06-4S-SS01 AT06-4S-SS01BLK AT06-4S-SS01BLU AT06-4S-SS01BRN AT06-4S-SS01GRN AT06-4S-SS01RED AT06-4S-SS01WHT AT06-4S-SS01YEL COLOR PART NUMBER PART NUMBER CHART SEE PART NUMBER CHART 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL: ENGINEER:
B A5 - Amphenol Sine
at06-4s-mm01 at06-4s-mm01blk at06-4s-mm01blu at06-4s-mm01brn at06-4s-mm01grn at06-4s-mm01red at06-4s-mm01wht at06-4s-mm01yel color part number part number chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: end cap; reduced dia. wire seal 3. specifications: 3.1 current rating: 13 amps
LENGTH TABLE AT06GY-4S-N-TPE-M1 1 (3.28FT) AT06GY-4S-N-TPE-M2 2 (6.56FT ...
UNLIGHT RESISTANT, OIL RESISTANT, MATE. ws. 64. NFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND PERFORMAN.
43.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine
MATERIAL: HOUSING: THERMOPLASTIC SEAL: SILICONE RUBBER . MODIFICATIONS: STRAIN RELIEF END CAP; REDUCED DIA. WIRE SEAL. SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC.
AT06-4S-OMGRY 4 Pin Plug, Custom Overmold Plug, Socket, GRE - Amphenol Sine
AT04-4P-MM01 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-4P-CE01, 934443102
AT06-4S-BRN 4-Way Plug, Female Connector, Brown
AT06-4S-BLK, 4-Way Plug, Female, Black. Comparable to PN# DT06-4S-E004, DT06-4S-P012
Extended Strain Relief Series - Amphenol Sine
Amphenol Sine Systems’ AT SeriesTM SR01 and SR02 connectors are a high-performance, thermoplastic, cost-effective solution with specifically-designed, extended strain relief wire cavities that protect each individual wire seal, eliminating stress on the rear seal while maintaining an IP68/69K rated (mated) performance regardless of wire bundle d...
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT CapsC ...
AT06-4S-CAP PROTECTIVE CAP, 4 POSITION, AT-SERIES A1 - RELEASE 23JUN15 JAH AT06-4S-CAP MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles 1 ...
43.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine
SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 3.5 MOISTURE RESISTANCE: IP67 ( MATED CONDITION ) 3.6 MATING CYCLE DURABILITY: 100 CYCLES 3.7 RoHS COMPLIANT 4.
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT ...
MATERIAL: HOUSING: PA66 GF15 SEAL: SILICONE RUBBER . MODIFICATIONS: FOR OVER MOLDING. SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C.