Search Results for at06-6s
AT06-6S, 6-Way Plug, Female. Comparable to PN# DT06-6S - Amphenol Sine
Comparable to PN# DT06-6S-AT06-6S, 6-Way Plug, Female.
Search Results for AT06-6S - Amphenol
AT06-6S -OMRDBLK 6 Position Overmolded Plug, Socket, Reduced - Amphenol Sine. Seal Diameter: 1.35mm (.053") - 3.05mm (.120") Operating Temperature: -55°C to +125°C.
AT06-6S-SR02GRY 6-Way Plug Female Connector with Reduced Diameter Seal ...
AT06-6S-SR02GRY 6-Way Plug Female Connector with Reduced Diameter Seal, Strain Relief Endcap, Grey. Comparable to PNs# DT06-6S-CE13, 934454502
Search Results for AT06 - Amphenol
AT06 -6S -OMRDBLK 6 Position Overmolded Plug, Socket, Reduced - Amphenol Sine. Seal Diameter: 1.35mm (.053") - 3.05mm (.120") Operating Temperature: -55°C to +125°C. Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @1500 volts AC.
AT06-6S-MM01BLK 6-Way Plug, Female Connector with Reduced Diameter Seal ...
AT06-6S-MM01BLK 6-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT06-6S-CE03, DT06-6S-CE05, 934454101
AT06-6S-OMRDBRN 6 Position Overmolded Plug, Socket, Reduced - Amphenol Sine
AT06-6S-OMRDBRN 6 Position Overmolded Plug, Socket, Reduced Seal, Brown
at06-6s | Amphenol Global Search | Amphenol
AT06-6S-SS01 6-Way Plug, Female Connector with Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-6S-C017. Gender: Female. Wire Range: 14-20 AWG. Amperage: 13A. Housing Material: Thermoplastic. Operating Temperature: -55°C to +125°C. Color: Red.
B TYPE - Amphenol Sine
MY REQUIRES CONTACT RETENTION WEDGE AW6S NOTES: UNLESS OTHERWISE. ECIFIED MATERIAL: HOUSING: THER. C SEAL: SILICONE RUBBER. DIFICATIONS: N/A SPECIFICATIONS: 3. NT RATING: 13 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC . NDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE.
AT06-6S-RD01BLK | 6-Way Plug, Female, Reduced Diameter Seals (E-Seal ...
AT06-6S-RD01BLK, 6-Way Plug, Female, Reduced Diameter Seals (E-Seal), Black. Comparable to PN# DT06-6S-CE02
B A5 - Amphenol Sine
GREY BLACK PART NUMBER AT06-6S-MM01 AT06-6S-MM01BLK STANDARD COLOR IS GREY, ADDITION COLOR SHOWN IN PART NUMBER CHART MB RS 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY.
B A5 - Amphenol Sine
AT06-6S-SR02GRY STRAIN RELIEF END CAP - BLACK - ALL CONNECTORS
C:\Users\jhead\Desktop\AT04-6P-SR02ORG and AT06-6S-SR02ORG\C-AT06-6S ...
MATERIAL: HOUSING: THERMOPLASTIC SEAL: SILICONE RUBBER . MODIFICATIONS: STRAIN RELIEF END CAP; REDUCED DIA. WIRE SEAL. SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC.
AT06-6S-KIT01 6-Way Socket Plug, Wedge and Contacts Kit - Amphenol Sine
AT06-6S-KIT01 6-Way Socket Plug, Wedge and Contacts Kit PART NUMBER: AT06-6S-KIT01 Datasheet: View / Download 3D Model: View/Download
AT06-6S-RD01BRN 6-Way Plug, Black Female Connector with Red - Amphenol Sine
AT06-6S-RD01BRN 6-Way Plug, Black Female Connector with Reduced Diameter Seal (E-Seal), Brown
AT06-6S-RD01, 6-Way Plug, Female, Reduced Diameter Seals (E-Seal ...
AT06-6S-RD01, 6-Way Plug, Female, Reduced Diameter Seals (E-Seal). Comparable to PN# DT06-6S-C015
B A5 - Amphenol Sine
AT06-6S-EC01RED AT06-6S-EC01WHT AT06-6S-EC01YEL AT06-6S-EC01ORG REVISIONS ... REQUIRES CONTACT RETENTION WEDGE AW6S REY. ADDITIONAL COLORS SHOWN IN PART NUMBER CHART ARE AVAILABLE VIA SPECIAL O DER. STANDARD COLOR IS GREY, ADDITION COLOR SHOWN IN PART NUMBER
LENGTH TABLE AT06GY-6S-N-TPE-M1 1 (3.28FT) AT06GY-6S-N-TPE-M2 2 (6.56FT ...
UG MOLDED, BLACK TPE, SIZE 16 SOCKET, SINGLE-ENDED CABLE ASSEMBLY, AMPHENOL AT CONNECTOR AT06-6S PROCESS SPECIF. CATIONS: THIS DRAWING IS SUPPLIED FOR . NFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND PERFORMAN.
C:\Users\dparks.SINECO\Documents\Engineering\WORKSPACE\A_Series ...
MODIFICATIONS: STRAIN RELIEF END CAP. SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 3.5 MOISTURE RESISTANCE: IP67 ( MATED CONDITION )
ATP06-6S 6-Way Plug, Female Connector - Amphenol Sine
Contact Type (Pin/Socket): Socket Color: Grey Operating Temperature: -55°C to +125°C Housing Material: Thermoplastic Seal Material: Silicone Rubber Seal Diameter: 3.40mm (.134") - 4.95mm (.195") Dielectric Value: 1500V minimum Insulation Resistance: 1000 megaohms min. @ 25°C RoHS Compliant: TRUE Mating Cycle Durability: >100 Wedge Part#: AWP-6S
B A5 - Amphenol Sine
WHITE YELLOW ORANGE AT06-6S-RD01WHT AT06-6S-RD01YEL AT06-6S-RD01ORG PROCESS SPECIFICATIONS: NEXT ASS'Y: