Search Results for at06
at06 | Amphenol Global Search | Amphenol
AT06-6S -OMRDBLK 6 Position Overmolded Plug, Socket, Reduced - Amphenol Sine. Seal Diameter: 1.35mm (.053") - 3.05mm (.120") Operating Temperature: -55°C to +125°C. Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @1500 volts AC.
B A5 - Amphenol Sine
at06-4s-mm01 at06-4s-mm01blk at06-4s-mm01blu at06-4s-mm01brn at06-4s-mm01grn at06-4s-mm01red at06-4s-mm01wht at06-4s-mm01yel color part number part number chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: end cap; reduced dia. wire seal 3. specifications: 3.1 current rating: 13 amps
AT06-2S-EC01 2-Way Plug, Female Connector with End Cap, Grey ...
AT06-2S-MM01BRN 2-Way Plug, Black Female Connector with Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention (P012) and End Cap, Brown. Comparable to PN# 934451107 REQUEST A QUOTE
AT04-2P 2-Way Receptacle, Male. Comparable to PN# DT04-2P - Amphenol Sine
AT06-2S-SR02BLK 2-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, Black. Comparable to PNs# DT06-2S-CE13, 934451501. REQUEST A QUOTE. AT-246CPA-RD Connector Position Assurance Clip for 2,4 and 6 position AT connectors. REQUEST A QUOTE. ATRT-100 - Contact and Wedgelock Extraction Tool.
ATP06-2S-BLK-NFK | Amphenol Global Search | Amphenol
atp06-2s-mm01xxx plug, 2 socket,atp series,reduced dia. wire seal,end cap a1 - released 23sep2021 jah grey black atp06-2s-mm01 atp06-2s-mm01blk color part number part number chart see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric
AT04-3P | 3-Way Receptacle, Male Connector - Amphenol Sine
AT06-3S-SR01BLK 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, Black.Comparable to PNs# DT06-3S-EP11, DT06-3S-P032, 934452601. REQUEST A QUOTE. AT06-3S-SR02BLK 3-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, Black. Comparable to PNs# DT06-3S-CE13, 934452501
43.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine
AT06-4S-SR01WHT AT06-4S-SR01YEL COLOR PART NUMBER PART NUMBER CHART SEE PART NUMBER CHART 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08
ATBS-231-0305 3 Position Backshell, fits AT06-3S* Plugs. C
ATBS-231-0305 3 Position Backshell, fits AT06-3S* Plugs. Comparable to PN# 1011-231-0305
AT06-08SA-SR2BK 8-Way Plug Female Connector with Strain Relief Endcap ...
AT06-08SA-SR2GY 8-Way Plug Female Connector with Strain Relief Endcap, Reduced Seal, Position A. Comparable to PN# DT06-08SA-CE13 REQUEST A QUOTE AT13-204-2005-SR Blank Sealing Plug, Black, Replaces Size 20 Contacts (For SR01 Series)
AT06-12SB-SS01 12-Way Plug, Female Connector with A Position
AT06-12SB-SS01 12-Way Plug, Female Connector with A Position Key and Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-12SB-C017 Related Items. AT04-12PB 12-Way Receptacle, Male, B Position Key, Extended Shroud. Comparable to PN# DT04-12PB, DT04-12PB-B016. REQUEST A QUOTE. AT06-12SB 12-Way Plug, Female, B Position Key. ...
C:Userssullen.zhangDesktopLED CUSTOMER DRAWINGSC-AT06-2S-LED12XX-A2
AT06-2S-LED12XX AT SERIES, 2-WAY, PLUG, LED, 12V, CLEAR END CAP, GR EY BODY A1-RELEASE CUSTOMER DRAWING 01MAY14 DRP 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in ...
AT06-2S-RD01ORG 2-Way Plug, Female Connector, Orange-AT06-2 - Amphenol Sine
Gender: Female. Wire Range: 14-20 AWG. Amperage: 13A. Housing Material: Thermoplastic. Operating Temperature: -55°C to +125°C. Color: Orange. IP Rating: IP67 (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC. Insulation Resistance: 1000 megohms at 25°C.
B A5 - Amphenol Sine
4. mating part: at06-4s* plug ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul 16 2.24 mm (.088 in) 14 - 20 awg (2.0-0.5mm²) 3.68 mm (.145 in) 46.2 19.6 21.0 6 a4 c0540s update dimensions 22jun16 jony tommy
Amphenol
at06-12sc-gry at06-12sc-blk at06-12sc at06-12sc-brn * grey black brown color part number key-d configuration green at06-12sd-gry at06-12sd-blk at06-12sd-grn * at06-12sd * note: an asterisks ( *) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. p/n at06 ...
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
at06-4s-ec01 at06-4s-ec01blk at06-4s-ec01blu at06-4s-ec01brn at06-4s-ec01grn at06-4s-ec01red at06-4s-ec01wht at06-4s-ec01yel color part number part number chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: end cap 3. specifications: 3.1 current rating: 13 amps
B A5 - Amphenol Sine
at06-2s-sr02gry at06-2s-sr02blk at06-2s-sr02blu at06-2s-sr02brn at06-2s-sr02grn at06-2s-sr02red at06-2s-sr02wht at06-2s-sr02yel color part number part number chart reduced diameter wire seal 6 notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: strain relief end cap; reduced dia. wire ...
AT06GY-3S-N-TPE-M1 3 Position Plug Single-Ended Molded Cabl
Black TPE, Uses Connector AT06-3S, 1 Meter Length. Comparable to PN# DT06-3S-2145-1M; AT06GY-3S-N-TPE-M1 3 Position Plug Single-Ended Molded Cable Assembly. Black TPE, Uses Connector AT06-3S, 1 Meter Length. Comparable to PN# DT06-3S-2145-1M .
AT06GY-12SA-N-TPE-M5 12 Position Plug Single-Ended Molded C
Color: Black. RoHS Compliant (yes/No): Yes. Mating Cycle Durability: 100. Mating Part (s)*: AT04-12PA* RECEPTACLE, AT04GY-12PA* Receptacle Cable Assembly. QUANTITY. REQUEST A QUOTE. Description. 12 Position Plug Single-Ended Molded Cable Assembly. Black TPE, Uses Connector AT06-12SA, 5 Meter Length.