Search Results for at60-16-0622
AT60-16-0622 | Amphenol Global Search | Amphenol
AT60-16-0622 Nickel-Plated Male Stamped & Formed Contact, Size 16, 16-20AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0622, 845240004
B A6 - Amphenol Sine
SPECIFICATIONS: CHART. 4.1 CURRENT RATING: 13 AMPS. 4.2 CONTACT MILLIVOLT DROP: 100 MILLIVOLT DROP @ 13 AMP TEST CURRENT. 4.3 RoHS COMPLIANT. RECOMMENDED WIRE RANGE: 16 - 20 AWG (1.0 - 0.5mm2) RECOMMENDED INSUL O.D: 1.40 - 2.54MM (0.055 - 0.1 INCH) PACKAGE: 4000 PCS/REEL. AVAILABLE APPLICATORS: MFX-3950-K OR MFX-3950-G.
AT60-16-0622-LP Size 16 Stamped & Formed Contact, Nickel Pl - Amphenol Sine
AT60-16-0622-LP Size 16 Stamped & Formed Contact, Nickel Plated, Male, 16-20AWG, Loose Pieces, Bag of 50. Comparable to PN#1060-16-0622
ASeries Contacts - Amphenol Sine
Machined Contacts. Designed for heavy duty applications, these solid contacts will accommodate greater wire sizes. Wire Size Range: 4AWG to 24AWG (25 - 0.25mm2) Available in Size 4, 8, 12, 16 and 20, in both Pin and Socket. Current Ratings up to 100A.
at60-16-0622 | Amphenol Global Search | Amphenol
SPECIFICATIONS: Product Type: Contact Contact Size: 16 Wire Range: 16 - 20 AWG (1.0 - 0.5mm²) Contact Type: Pin Plating: Nickel Amperage: 13A QUANTITY REQUEST A QUOTE Description AT60-16-0622 Nickel-Plated Male Stamped & Formed Contact, Size 16, 16-20AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0622, 845240004 Related Items Browse Similar Items.
AT60-16-0622 Nickel-Plated Male Stamped & Formed Contact, Size 16, 16 ...
AT60-16-0622 Nickel-Plated Male Stamped & Formed Contact, Size 16, 16-20AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0622, 845240004
A Series™ - Amphenol Sine
A Series™. A Series™- Contact Size 16 Options. (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023. Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type.
B A6 - Amphenol Sine
ENGINEER: Sine Systems - www.amphenol-sine.com 44724 Morley Drive Clinton Township, MI 48036. APPROVAL: MATERIAL SPECIFICATIONS: TIN. AT62-16-0677 SELECTIVE TIN OVER NICKEL OVERALL IN A ZONE SELECTIVE GOLD FLASH OVER NICKEL OVERALL IN B ZONE OR ENTIRE CONTACT TIN OVER NICKEL OVERALL. CUSTOMER: CONTACT, SOCKET, STAMPED, SIZE 16, 16-20 AWG, A SERIES.
Heavy-Duty, Multi-Pin, 13A-25A, Thermoplastic Connectors - Amphenol Sine
Heavy-Duty, Multi-Pin, 13A-25A, Thermoplastic Connectors. Amphenol Sine Systems’ AT SeriesTM connectors are a high-performance, IP68 and IP69K rated (in mated condition), thermoplastic, cost-effective solution with superior environmental seals and seal retention capabilities.
REV DESCRIPTION DATE ECO BY APPR A3 UPDATE 20MAY16 Jony TOMMY A5 ADD ...
SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2. 15.1. MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. STURE RESISTANCE: IP68(1M OF WATER FOR A P. PART NUMBER CHART. COLOR.
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. NDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. HOURS, MATED CONDITION) IP69K(MATED CON. 31.2. PART NUMBER CHART. 3.6 MATING CYCLE DURABILITY: 100 CYCLES.
Extended Strain Relief - Amphenol Sine
mproper installation. The AT-SR01 Series is a cost-effective and highly-reliable solution for wire routing, strain relief and sealing issues common in H. vy Duty applications. It ensures a complete environmental seal and necessary strain relief on the production.
B A5 - Amphenol Sine
AT60-16-0622 Male Contact - Pin, Nickel-plated 16 16-20 Stamped & Formed AT62-16-0622 Female Contact - Socket, Nickel-plated 16-20 Stamped & Formed AT60-16-0644 Male Contact - Pin, Gold-plated 16 16-20 Stamped & Formed ... AT60-16-0822 Male Contact - Pin, Nickel-plated 16 20-22 Stamped & Formed AT62-16-0822 Female Contact - Socket, Nickel ...
Amphenol REQUIRES CONTACT RETENTION WE
SPECIFICATIONS: 4.1 CURRENT RATING: 13 AMPS. 4.2 OPERATING TEMPERATURE: -55°C TO +125°C. 4.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 4.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 4.5 MOISTURE RESISTANCE: IP67 ( MATED CONDITION )
ATSeries LED - Amphenol Sine
ATSeries LEDA. s in 12V/24VAmphenol Sine Systems’ AT SeriesTM LED (Light Emitting Diode) Plug Connectors, available in a 12V and/or 24V LED plug option, are a highly-visible, field-serviceable, cost-effective solution for quick visual verification of power to help reduce troubles.
Amphenol
SPECIFICATIONS: 4.1 CURRENT RATING: 13 AMPS SEE SHEET 2. 4.2 OPERATING TEMPERATURE: -55°C TO +125°C. 4.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 4.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 4.5 MOISTURE RESISTANCE: IP67 ( MATED CONDITION )
AT60-16-0822 Size 16 stamped pin contact, nickel plated - Amphenol Sine
AT60-16-0622 Nickel-Plated Male Stamped & Formed Contact, Size 16, 16-20AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0622, 845240004
A-A B-B - Amphenol Sine
a4 - revised plating info 16/jun/16 jah - b 5.5 min. a5 c1070s update drawing 21/jun/19 rookie tommy ref: 1060-16-0144, 1060-16-0122, 1060-16-0177 nickel gold at60-16-0122 at60-16-0144 plating part number part number chart b1 c1298s update plating 14/sep/20 sullen tommy tin at60-16-0177 selective tin over nickel overall in zone plating ...
AT60-16-0122 Nickel-Plated Male Stamped & Formed Contact, Size 16, 16 ...
AT60-16-0622 Nickel-Plated Male Stamped & Formed Contact, Size 16, 16-20AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0622, 845240004
AT60-16-0644 | Gold-Plated Male Contact, Standard Pin
AT60-16-0622 Nickel-Plated Male Stamped & Formed Contact, Size 16, 16-20AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0622, 845240004