Search Results for ata connector
Cable Assemblies Archives - Amphenol PCDAmphenol PCD
Custom built cable assemblies for Military Aerospace and Commercial markets, providing prototyping to turnkey solutions such as Net Warrior, AN/PRC-117G/-152 cable solutions, and our D38999 assemblies . Experts in custom over-molded interconnect and cable transitioning solutions, utilizing thermoplastic uretherane and polyvinule chloride molding materials. Offering copper cables with point to ...
RJ Field connector series > Download | 암페놀-대신전자정밀(주)
RJ Field connector series 작성자 최고관리자 등록일 24-06-28 18:58 조회수 3,164 011-RJF_series.pdf (10.9M) 9회 다운로드 | DATE : 2024-06-28 18:58:53
circular connector | Amphenol Global Search | Amphenol
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond.
MIL規格丸型コネクタのガイドブック
4 セクションⅡ 主要mil規格コネクタ ─ mil-5015タイプ ・mil-5015タイプ(クラスa、c、e) (mil-dtl-5015準拠品 クラスf、rもあります。 特長 ・ クラスa、c、eを、1個から国内生産しております。 ・ オリーブドラブ色、カドミウムめっきの耐環境型バージョン ・ もっとも古くからある比較的サイズの ...
Power Distribution | Products - Amphenol
Amphenol designs and manufactures power connectors and interconnect products to handle high-amperage and high-voltage requirements in the harshest environments. Our extensive range of high-power products include high-power connectors and cable assemblies, busbars, and high-power contacts, meet many industry-specifications for industrial ...
Amphenol MP-6A28GNSGRN-003 Slim Category-6a (Thin CAT6a) UTP 28-AWG ...
Buy 3ft Amphenol MP-6A28GNSGRN-003 Cables Direct from the Factory at Cables on Demand. Amphenol's NEW 28-AWG Slim Category-6a (Thin CAT6a) Network Patch Cables (Color: Green) are designed with a dramatic reduction of cable diameter (over 33%), enabling IT professionals improved cable routing flexibility and enhanced airflow in today's high-density server rack environments.
Home (Copy) - Amphenol TPI (ATPI) - Amphenol Technical Products ...
Amphenol Technical Products International (Amphenol TPI) is a provider of high-technology interconnects, harnesses, and cable assemblies. Our harsh environment products Enable the Electrification Revolution across virtually every end market including Transportation, Heavy Equipment, Industrial, Energy Storage and Solar.
Model 353B34 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: 10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A12:
Amphenol
5015 Connectors with PCB contacts .....68 For additional information on AC Series or SAE AS50151 Connectors for. special application requirements, contact your local sales office or – Amphenol Corporation Amphenol Industrial Operations. Delaware Avenue191 Sidney, New York 13838-1395 ...
MCX1855-FP - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
D-Sub Standard Board Mount Connectors - Amphenol CS
A Basic I/O connector comes with five shell size and housing design; Most popular Rugged and sturdy I/O connector; Has a D-shaped shell design; Supports the need for polarisation; Meets DIN 41652 and MIL-C-24308 dimensional standards; Interchangeable and intermateable with other makes; Available in Straight, Angle, Wire Wrap terminations
M28840
In Line Receptacle Connector (M28840/11) Box Mount Receptacle Connector (M28840/12) Jam Nut Receptacle Connector (M28840/14) Plug Connector (M28840/16) Plug Connector With Straight Strain Relief Backshell (M28840/17) Plug Connector With 90 0 Strain Relief Backshell (M28840/18) Plug Connector With 45 0 Strain Relief Backshell (M28840/19)
PCB Product Finder for 0 (fr)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +33 1 69 33 19 60
4-Channel 370 MSPS 16-bit Analog Input A/D Connector
The four channel ADC (x2) devices connect through the high bandwidth connector to a FPGA-based host board which maximizes data throughput and minimizes latency. The ADC-4CH-370M-16 supports an onboard programmable sample clock generator as well as an external reference input. Multiple ADC-4CH-370M-16 can be synchronized to increase the number ...
Model 080A199 | PCB Piezotronics (fr)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +33 1 69 33 19 60
About Tecvox - Amphenol Tecvox
Amphenol Tecvox has expertise and experience that is unrivaled in the automotive connectivity industry. Our commitment to quality engineering and innovative problem solving provides our customers with unrivaled service through concept development to consumer delivery, our customers can rely on our team to provide flexible solutions throughout the entire product life cycle.
Kódovací adaptér RJ45/M12 D - amphenol-socapex.com
Kódovací adaptér Amphenol Socapex RJ45/M12 D je určen k připojení zařízení založených na RJ45 k zásuvkám s kódem M12 D, což z něj činí skvělé řešení pro aplikace v kolejových vozidlech v železniční hromadné dopravě. Adaptér je na straně RJ45 opatřen plastovou zacvakávací krytkou, která poskytuje dodatečnou ochranu konektoru.
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
Cable - Crimp: You May also be Interested in. BNC Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole Flange 50 Ohm 112530. BNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm 112639. BNC Straight Twist On Plug RG-58 RG-141 Times LMR-195 50 Ohm 031-5137-RFP10.
Ve-NET Automotive Multigigabit Differential Connector System ...
Ve-NET™ Automotive Multi-Gigabit transmits data from 1000Mb/s to 10Gb/s. Developed according to USCAR-2, LV214, and Ethernet specifications and available in sealed / non sealed configurations.
BNC Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole ... - Amphenol RF
Cable - Crimp: You May also be Interested in. BNC Straight Crimp Plug RG-59 RG-62 50 Ohm 000-68175-1004. BNC Right Angle PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 112775-75. BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 112160.