Search Results for atp04-4p
L L I S DESCRIPTION T A m p h e n o l
REQUIRES CONTACT RETENTION WEDGE AWP-4P. NOTES: UNLESS OTHERWISE SPECIFIED. MATERIAL: HOUSING: THERMOPLASTIC SEAL: SILICONE RUBBER. MODIFICATIONS: N/A. SPECIFICATIONS: 3.1 CURRENT RATING: 25 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 ...
ATP04-4P | Amphenol Global Search | Amphenol
ATP04-4P -BM03 4 Position, Straight PCB Receptacle, Pin, Boa - Amphenol Sine Color: Black. IP Rating: IP68 (1M of water for a period of 24 hours, mated condition) & IP69k (in mated condition) Plating: Tin. https://www.amphenol.com/search/ATP04-4P.
REF: DT04-4P,DT04-4P-P004,DT04-4P-E004 - Amphenol Sine
SPECIFICATIONS: 3.1 CURRENT RATING: 13. 3.2 OPERATING TEMPERATURE: -55°C TO +1. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLT. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 2. 3.5 MOISTURE RESISTANCE: IP68(1M OF WATER FOR A PERIOD OF 24 HOURS, MATED CONDITION) PART NUMBER .
AT04-4P | 4-Way Receptacle, Male Connector - Amphenol Sine
AT04-4P-MM01BLK 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT04-4P-CE03, 934443101
AT04-4P | Amphenol Global Search | Amphenol
AT04-4P-MM01 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-4P-CE01, 934443102
SIZE TYPE B C- - Amphenol Sine
Amphenol. REQUIRES CONTACT RETENTION WEDGE AWP-4P. NOTES: UNLESS OTHERWISE SPECIFIED. NOTE 6 MODIFICATIONS: REDUCED DIAMETER WIRE SEAL (OPT), STRAIN RELIE. SPECIFICATIONS: 3.1 CURRENT RATING: 25 AMPS. +125°C3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500.
DiagnosticGrade™ Machined Contacts, Sockets & Pins - Amphenol Sine
SeriesTM. Contact Size 12 Options (Works with: AHD-6, ATP, ATHD, DuraMate and PanelMate Series) *Works with ATP Series only. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023. Machined Contacts, Sockets & Pins.
SIZE TYPE B C- - Amphenol Sine
SPECIFICATIONS: 3.1 CURRENT RATING: 25 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C.
ATP04-4P-BM03 4 Position, Straight PCB Receptacle, Pin, Boa - Amphenol Sine
Color: Black. IP Rating: IP68 (1M of water for a period of 24 hours, mated condition) & IP69k (in mated condition) Plating: Tin. Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC. Insulation Resistance: 1000 megaohms min. @ 25°C. Seal Material: Silicone Rubber. RoHS Compliant?: Yes.
L I S DESCRIPTION T A m p h e n - Amphenol Sine
SPECIFICATIONS: 3.1 CURRENT RATING: 25 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C.
C:\Users\jhead\Desktop\AAA 4-hole\C-ATP04-4P-PM01-A4.dwg
3.1 CURRENT RATING: 25 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C.
ATP04-4P-PM07G 4 Pin Receptacle, Screw Panel Mount, with Ga - Amphenol Sine
ATP04-4P-CAP Dust cap for 4 position receptacle, grey REQUEST A QUOTE ATP06-4S-MM01 4 Position Plug, Female, Reduced Diameter Seal, End Cap, Comparable to PN# DTP06-4S-CE01
DESCRIPTION L I S T A m p h e n o l
REQUIRES CONTACT RETENTION WEDGE AWP-4P. NOTES: UNLESS OTHERWISE SPECIFIED. MATERIAL: HOUSING: THERMOPLASTIC SEAL: SILICONE RUBBER. MODIFICATIONS: REDUCED DIAMETER WIRE SEAL. SPECIFICATIONS: 3.1 CURRENT RATING: 25 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE ...
ATP04-4P-P052 4 Position Flange Mounted Receptacle, 90°, Pi
4 Position Flange Mounted Receptacle, 90°, Pin Contacts, Feed Thru Wire Leads, Grey. Comparable to PN# DTP04-4P-P052
ATP04-4P-PM08GEC 4 Pin Receptacle, Screw Panel Mount, with - Amphenol Sine
ATP04-4P-CAP Dust cap for 4 position receptacle, grey REQUEST A QUOTE ATP06-4S-MM01 4 Position Plug, Female, Reduced Diameter Seal, End Cap, Comparable to PN# DTP06-4S-CE01
AWP-4P 4-Way Wedgelock Receptacle. Comparable to PN# WP-4P - Amphenol Sine
ATP04-4P-RD01 4-Way Receptacle, Male, Reduced Diameter Seal. Comparable to PN# DTP04-4P-C015
ATP04-4P-MM01 4 Position Receptacle, Male, Reduced Diameter - Amphenol Sine
ATP04-4P-MM01 4 Position Receptacle, Male, Reduced Diameter Seal, End Cap, Grey. Comparable to PN# DTP04-4P-CE01
ATP04-4P 4-Way Receptacle, Male. Comparable to PN# DTP04-4P - Amphenol Sine
SPECIFICATIONS: Product Type: Receptacle. Number of Positions: 4-Way. Contact Size: 12. AWG: 10-14. Amperage: 25A. Contact Type: Pin. Color: Grey. Seal Wire Range (mm): 3.40 - 4.95. Mating Part (s): ATP06-4S* Plug. Wedgelock Part Number: AW-4P. Seal Diameter: 3.40mm (.134") - 4.95mm (.195") Wire Range: 10-14 AWG. QUANTITY. REQUEST A QUOTE.
ATP04-4P-KIT01 4 Pin Receptacle, Wedge and Contacts Kit - Amphenol Sine
Wedgelock Part Number : AWP-4P included in kit; Seal Diameter: 3.40mm(.134") - 4.95mm(.195")
Amphenol
3.1 CURRENT RATING: 7.5 AMPS. +125°C3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500. OLTS AC.3.4 INSULATION RESISTANCE: 1000 MEGOHMS MI. 3.5 MOISTURE RESISTANCE: IP67 ( MATED CONDITION ) 3.6 MATING CYCLE DURABILITY: 100 CYCLES.