Search Results for authorized distributor
F3311A7H121010E200 | FPC/FFC | Amphenol
Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
10061913-102CLF | PCI Express | Amphenol
PCI Express® GEN 3 Card Edge, Storage and Server Connector, Vertical, Surface Mount, x8, 98 Positions, 1.00mm (0.039in) Pitch
DisplayPort - G46 Series | Input Output Connectors - Amphenol CS
Amphenol DisplayPort connector system is a scalable solution that transmits 1, 2 or 4 lanes of High-Definition video at 2.7Gb/s per lane up to a maximum of 10.8Gb/s.
68000-204HLF | BergStik® | Amphenol
Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
G823J201240BHR | Board mount | Amphenol
Board mount - Header Plug - Box Header For USB 3.0,2.0mm Pitch Vertical,2x10Pin,15μin Gold,NY9T,Removed#20Pos,TAIL=2.5mm
70295-001LF | METRAL® | Amphenol
Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
10170160-002LF | HVLock | Amphenol
Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Related Parts. Related Parts. Tooling. HVLock 4.50mm Hand Tool (20 - 22 AWG) HVLock, 4.50mm Hand Crimp Tool AWG(# 20 - 22) Mating Part. 10170159-106TALF. 4.5mm Header, Right Angle, Tin plated, 6 Positions. Part Specification Detail.
ME1014010101011 | Mini Cool Edge 0.60mm | Amphenol
Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Discrete Magnetic Series | Input Output Connectors | Amphenol
The Discrete Magnetic Series can offer a variety of products that can support 10/100T, 1GT, 2.5G, 5G & 10G transmission speed.
ExaMAX+ High Speed Backplane Connector System | Amphenol
The ExaMAX+ backplane connector system is designed to meet 56Gb/s PAM4 industry specifications with plenty of SI margin while maintaining mating interface compatibility with previous ExaMAX products.
FFC Jumper | Flex connectors | Amphenol
FEATURES BENEFITS; Easy to operate; Ideal for electrical connections between PCBs, display boards, etc. For 0.50mm Pitch Flex - FF3025 series Available in numerous circuit sizes(4 to 60)
PSAS4F3130071TR | SAS PCIE | Amphenol
Overview Product & Price Distributor Stock Check Symbol, Footprint & 3D Related Parts Part Specification Detail 3D View Overview View Product Series SAS/PCIe 4.0 (U.2&U.3) Connectors
G881H0222CEU | Micro Power | Amphenol
Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
SFP | High Speed Interconnects | Amphenol
The SFP interconnect system consists of a 20-position hot swappable I/O connector enclosed in a metal cage mounted to a host PCB. It is designed to support Gigabit Ethernet and Fiber Channel applications. The connector accepts multiple transceivers per IN
20021521-00010T1LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of 1.27mm Board to Board Signal. Contact us today for more details of Minitek127 ® , part number 20021521-00010T1LF
10129383-906002ALF | EconoStik™ | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal. Contact us today for more details of EconoStik™, part number 10129383-906002ALF.
10164986-00011LF | USB Type C | Amphenol
Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Mating Part. 10133475-10001LF. USB 3.1 GEN 2 Type C Connector, Input Output Connector, CABLE PLUG. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product ...
10147606-00004LF | Minitek® 1.00mm | Amphenol
Amphenol is one of the leading manufacturers of 1.00mm Board to Board/Wire Connectors. Contact us today for more details of Minitek ® 1.00mm Right Angle Header, part number 10147606-00004LF.
Rugged Modular Jack | Input Output Connectors | Amphenol
Ruggedized RJ connectors with die cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications, and mate with standard RJ plugs.
10158070-111LF | Minitek® | Amphenol
Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Tooling. MINITEK PWR TOOL. Minitek® Pwr 5.7, Hand Crimp Tool AWG(#12-16) for series 10158070. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product ...