Search Results for automotive connector contact
catalog | Amphenol Global Search | Amphenol
6 Radsok® Content Content Page 1 - Radsok basics 06 2 - Sub series 08 2.1 busbar|mate High Power Connectors for busbar. 6.0 mm, 8.0 mm and 10.0 mm Radsok ... Innovations like our RADSOK® contact technology can provide roughly 50% more current through the same size pin.
Automotive | Markets - Amphenol
The connector is rated up to 100 mating cycles on Gold/GXT® contacts and enables a current rating of up to 4A per contact. LV214 Severity-2 compatibility makes this crimp-to-wire connector especially suitable for automotive applications. ... NETBridge™ Automotive Ethernet Connector System is designed for the automotive environment and can ...
FlexFast Flex-to-Board | Flex to Board | Amphenol
FlexFast™ FPC-to-Board connector compact design address the growing demand for automotive application market. The connector design is compliant to USCAR-T3V2 and LV-214 S1 specifications. ... It supports 1A nominal current per contact and a compact, 1.80mm pitch is available in 40 single flex positions. Direct flex insertion for high assembly ...
Board-Level Connectors | Products - Amphenol
This series, utilizing RADSOK® socket contact technology for right angle power-to-board application, compact footprint, metal square, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 5.7mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.
Spring Contacts | Spring Fingers | Spring Loaded Contacts - Amphenol CS
Amphenol's spring contacts, also referred to as spring fingers or spring-loaded contacts, are utilized in low-profile consumer and automotive applications with heights ranging from 1.70mm to 16.00mm. JavaScript seems to be disabled in your browser.
radsok | Amphenol Global Search | Amphenol
RADSOK® PGYTM is a right angle, co-planar or orthogonal card edge connector series available in 2.4mm, 3.6mm and 5.7mm contact sizes. The 5.7mm is the highest current board level product rated to 120 amperes.
IPT2P06 | Amphenol Global Search | Amphenol
Search Results for ipt2p06 IPT 2 Pos High Voltage Connector(2.5~6mm²) - Hybrid&EV connector and ... As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China.
0.50mm Pitch FFC/FPC Autolock Connectors - Amphenol CS
F33M/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an autolock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. 0.50mm Pitch FFC/FPC Autolock Connectors - F33M/F332 | Flex Connectors | Non-ZIF Cable Terminations
SSD Connectors | Solid State Drive Interconnect Solutions - Amphenol CS
Amphenol's PCIe ® M.2 Gen 3 and Gen 4 connectors support higher data rates and are also compatible with USB 3.0 and SATA 3.0 applications. These PCI express card edge connectors with 67 contacts on 0.50mm pitch are fully compliant with PCI-SIG PCIe ® M.2 specifications and offer design flexibility with 75 positions with 8 connector key options.
Other Connectors | Products - Amphenol
Connectors feature #10 Twinax contacts and are available in simplex and multi-contact versions. Both simplex and duplex in-line Couplers are available as well as connectorised versions with up to 10 transformers. ... Automotive multi pole harness connectors - sealed and unsealed for low voltage applications. 1 pin to 43 pin connector including ...
Plug Connecters – FEP Fahrzeugelektrik Pirna GmbH
The connectors are sealed or unsealed or shielded, unshielded as required. We are also happy to develop customer-specific solutions – contact us! Contact Housing. Interface to the equipment. Also interesting. battery components and structure elements back to Products. WE ARE LOOKING FORWARD TO THE DIALOGUE.
distributors | Amphenol Global Search | Amphenol
View all fiber optic distributors and suppliers for cable assembly, connectors, tools and equipment. LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com. Amphenol Aerospace's Distributors.
Amphenol safety restraint system connectors - amphenol-auto.com
AK2 plus Ferrite 90°°°°squib connector Ø11mm VDA- “AK2 plus” interface, one step mating Accepted wire range: 0.35/0.5mm Insertion force: < 40N Part-No.: CA288C XXXX XXXX Mating design: CPA(connector positioning assurance ) One step mating Terminal system: O-type contact system Three pieces design Selective gold plated
HVC 8mm 3+2 pole connector 180 - Amphenol Automotive
contact sys tch: 20.28 h: 17.40 gust-Haeusser 3+2 t connect 2 with 6mm contact ystem as r terminatio ion: 35mm² able and K8 orm (option: p to 320A p to 800V 0°C to+14 tem mm mm -Str. 10 • 74080 pole tor, 3 x 35m n al 40°C Heilbronn • Ge conn m² wire, Dimension Constructi housing contact m standard RFI/EMI High Vo rmany • www.a ecto ...
Connectors | Products - Amphenol
The connector is rated up to 100 mating cycles on Gold/GXT® contacts and enables a current rating of up to 4A per contact. LV214 Severity-2 compatibility makes this crimp-to-wire connector especially suitable for automotive applications.
FAKRA CONNECTOR SERIES - Amphenol RF
Center Contact Resistance 24 mΩ Max Outer Contact Resistance 5 mΩ Max (6 mΩ after Environmental Testing) Contact Current (dependent on cable size) ≤1 A DC Insertion Loss DC - 200 MHz 0.15 dB 200 - 500 MHz 0.25 dB 500 MHz - 2 GHz 0.3 dB 2 - 3 GHz 0.3 dB 3 - 6 GHz 0.45 dB Power Handling 95 W Max @ 1 GHz @ 25ºC
Learn More about Connector Mating Cycles - Amphenol CS
The material used for connector contact, plating type and thickness is a major factor that determines the mating cycles of a connector. Cheaper connector pins made of copper alloy with tin plating will lose its effectiveness after 10-15 mating cycles. ... Automotive Ethernet Connector (2) Automotive Lighting (2) Automotive Storage ...
Applications | Connector Solutions | Amphenol
Amphenol design and manufacture a wide range of innovative connectors as well as cable assemblies for diverse applications including server, storage, data center, networking, industrial, business equipment, and automotive.
F332-1A7F1-E7C41 | Flex 0.50mm Auto-Lock Connector | Amphenol
Flex 0.50mm Auto-Lock Connector. Flex 0.50mm Auto-Lock Connector - F332-1A7F1-E7C41. Status Part: Active. Print. QUOTE REQUEST. Product Enquiry ... Housing height 2.45mm, Right angle, Bottom contact, 41 Positions. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen ...
hvmc2p14 | Amphenol Global Search | Amphenol
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. ... Amphenol is one of the leading manufacturers of pcie m.2 connector. Contact us today for more details of pcie m.2 , part number 10166503-004RHLF.