Search Results for auxiliary contact block 104707
30° Solderless PCB Compression Mount Connectors Stock Details | SV ...
Our new line of 30° Solderless PCB Compression Mount Connectors is angled 30° away from the PCB, improving the electrical performance over standard Surface Mount PCB connectors. With these connectors, you can achieve Edge Launch-like performance anywhere on the board! Features / Benefits. Improved electrical performance over standard Surface Mount connector
Junction Modules/Relay Sockets/Terminal Blocks - Amphenol
Ground Blocks provide the lightest weight, highest density grounding solutions. Wired connections are environmentally-sealed, providing protection from moisture, spray, and debris. ... Available 8, 14 or 16 cts size 20 / 16 (crimp contacts as per NFC 93422 model HE310A contacts) Amphenol Air LB France NQ - SMT Type Terminal Block For LED ...
Terminal Blocks - TPC Wire
Our terminal blocks provide secure connections for wires or cables. Versatile and easy to use, they are ideal for a wide range of electrical applications. Español. Products. Wire and ... Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Triax Contacts | Products | Amphenol Aerospace
Amphenol supplies triax contacts in sizes 8, 10 and 12 and they are ideally suited for use in D38999 Series I, II and III circular connectors. Features & Benefits: Incorporates three conductors, designed for use with triax cable; Each of the three conductors are separated by dielectric insulation to isolate ground planes ...
D38999 Pin and Socket Contacts - SV Microwave
SOSA™ Aligned high frequency RF contacts for D38999; Industry-trusted, standardized interfaces per MIL-STD-348; Size 8 contacts fit larger cable, when loss matters most; Size 12 contacts rated to higher frequency, when frequency and density matter; Size 8 BMB - 22 GHz, Size 12 SMPM - 65 GHz. Applications: Embedded Systems; Military and Aerospace
VITA 67.3 Installation and Removal Tools - SV Microwave
This tool installs and uninstalls the removable adapter from the VITA 67.3 SMPM Backplane contact. This long tool (10 inches) is suitable for use when your Backplane is already installed in a chassis. SMPS Female VITA 67.3 Bullet Insertion/Removal Tool 500-38-014: SMPS Female to SMPS Male VITA 67.3 Adapter 1138-4048
Temper-Grip | Products | Amphenol Aerospace
Temper-Grip contacts can increase ampacity by up to 40 percent, allowing you to increase the value of your system or potentially downsize your cable size and the space you occupy on your panel. Temper-Grip contacts will far outlast the temperature extremes of the standard connectors they can go into and are perfect for any high-temperature ...
EBY Electro - EB1350 Series - 3.50mm Spacing - PLUGGABLE BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - 230 Series - 8.00mm Spacing - EUROPA BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Dummy contacts - Products Amphenol Air LB
00110930140 Dummy contact #16 Dummy contact #16 Add to Wishlist 00110940141 Dummy contact #12 Dummy contact #12
C:work4MMReleased drawingsPRM0400-GX-PLG Web new contacts title block
CONTACT CUSTOM LASER ENGRAVING AVAILABLE 16 AWG (1.5mm²) PEND PEND 14 AWG (2.5mm²) PRM0400-G4-PLG SC000532-14-R4 PEND PEND 2 SC000532-14-R4 4MM FEMALE, SOCKET, 14-16AWG 3 PRM0400-G2-PLG PRM0400-G1-PLG PRM0400-G1-PLG 1 1 1 1 SEE BELOW FOR QUANITY PER SELECTED P/N. Title: C:work4MMReleased drawingsPRM0400-GX-PLG Web new contacts_title_block.dwg
Board-Level Connectors | Products - Amphenol
The 127/HE8 series is a medium-density range of multi-contact plug-in connectors for PCB. This range of 2.54 staggered grid, low profile connectors offers the widest range of hardware, guides, and contact terminations, providing more flexibility to PCB designers. ... Barrier Terminal Blocks EBY offers a complete selection of industry standard ...
BZ RF Series Technical Specifications | SV Microwave
Impedance (Ω) 50; Frequency GHz: 18 GHz, 12.4 GHz and 2 GHz; RF Leakage Interface Only -(90-f GHz) dB min (Fully mated) Dielectric Withstanding Voltage
Board-Level Connectors | Products - Amphenol
This series, utilizing RADSOK® socket contact technology for power-to-board two-point contact terminals application, low profile compact footprint, metal square, press-fit high power connector. With two sizes, 2.4mm and 3.6mm contacts and up to 70 amps possible with a standard operating temperature from -40°C to +105°C.
GROUND BLOCKS - Amphenol PCD
Amphenol Pcd’s Ground Blocks provide the lightest weight, highest density grounding solution available in the market today. Wired connections are environmental- ... Part Number With/Without Contacts Number of Contacts Contact Size Boeing P/N BDX016016-2 Without 12 16 BACC50AN16H BDX016017-2 With BACC50AN16 BDX016020-2 Without 16 20 BACC50AN20H
Model 393B04 | PCB Piezotronics
Triaxial mounting block for Model 393B04... Add to cart for a quote. Add to Quote. Model: 080B11. Triaxial mtg adaptor, 1.25" cube, anodiz... $166.00 USD (Pricing valid only in the U.S.) ... Contact. 3425 Walden Avenue Depew, NY 14043. Sensorline SM +1 716-684-0001. info@pcb.com +1 800-828-8840. 3425 Walden Avenue Depew, NY 14043. Sensorline SM ...
38999 Connectors with Power Contacts - Amphenol Aerospace
EN-style contacts are also available ensuring there is an option to intermate with EN-Style connectors, which use a .142" diameter pin. Features & Benefits: Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector; Upgrade ampacity 20-30% by changing your pin contacts to HCP, available in all ...
10044403 | Amphenol Global Search | Amphenol
Amphenol is one of the leading manufacturers of minitek 2.00mm - crimp to wire. Contact us today for more details of minitek , part number 10044403-101LF. ... 10044403-101LF. Minitek®, Wire to Board Connector, 2.00mm (0, 079in), Crimp to Wire Contact, AWG 22 - 24. Part Specification Detail. The information below is for reference only.
Luminus - Amphenol PCDAmphenol PCD
Customizable Fairlead Blocks; Design Services; QuickSNAP Lightening Hole Bushings; Wire Separators; Power Feeder Spacers; CRN Brackets; Conduits; Cable Assemblies. ... Contact: Samantha Bergstrom Marketing Specialist 978-624-3471 [email protected] Maxim Tahon Application Engineer (978) 624-3520 [email protected] Learn More.
10-70500-22 | Amphenol Global Search | Amphenol
Search Results for 10-70500-22. Developed in the 1980’s to provide solutions to problems caused by the high mating and unmating forces of conventional pin and socket contact pairs. 4 Body styles: mother board (MB), daughter board (DB), PC connector, input/ output connector. ... 10-482099-008 | Amphenol Global Search | Amphenol ...