Search Results for auzef 3 ders sınavı 2025
EU RoHS Declaration - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS SF1211-66113 YES W/ EXEMPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Thermometrics Medical Sensors
Applications Served • Patient Monitors • Incubators/Infant Warmers • Catheters • Anesthesia/Pulmonary • Sleep Disorder Monitoring • Respirators
NovaSensor Filtration Air Restriction (FAR) Sensor
RE (150 kHz - 3.2 GHz) CI BCI (10 kHz - 400 MHz) RI (100 kHz - 3.2 GHz) FMA Code Description 300 Analog Amplified Output, 3.3 VDC Excitation, Calibrated 500 Analog Amplified Output, 5.0 VDC Excitation, Calibrated Code Description 05W 5 in H2O (1.25 kPa) 10W 10 in H2O (2.5 kPa) 40W 40 in H2O (10 kPa) 001 1 Psi (7 Kpa) 005 5 Psi (35 kPa) Code ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
NTC Thermistors Type RL20 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh $xjxvw 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
ROHS COMPLIANT PRODUCT DATA DRAWING C DCN 38472 08/11 STW DATE APPROVED
c dcn 38472 08/11 stw 18 ghz bmz female to tflex-405 for m38999 size 8 cavity checked: approved: drawn: stw 05/07/07 stw 05/07/07 jmc 03/15/07 rohs compliant
Rugged Junction Boxes - Amphenol Aerospace | Standalone Copper DVI to ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.