Search Results for av plug
Ethernet Switch & Media Converter | Amphenol Socapex
Amphenol Socapex erbjuder robusta militära Ethernet-switchar med högsta prestanda. Amphenol Socapex MIL-STD-switchar är konstruerade för militära tillämpningar och tuffa miljöer och har stöd för ledningsbunden och utstrålad elektromagnetisk störning (EMI) enligt MIL-STD-461. De uppfyller även MIL-STD-704 och MIL-STD-1275 för skydd mot överspänningar och spikar.
Amphenol MP-5TRJ12EXTE-007 Modular Extension Cable, Straight-Thru, RJ12 7ft
Buy 1ft Amphenol MP-5FRJ11STWS-001 Cables Direct from the Factory at Cables on Demand. The flat silver satin modular patch cables, featuring RJ11 plugs, are designed for quick and easy installation and compatibility with most telephone systems. Note: Other cable lengths from this same part number series, if available, …
ATBS-043-1205 Backshell for 12 Position Plug AT Connectors. - Amphenol Sine
AT06-12SA-ECBLK 12-Way Plug, Black Female Connector with A Position Key and End Cap. Comparable to PNs# DT06-12SA-E005, DT06-12SA-EP08, 934456211 REQUEST A QUOTE
Coax Adapters / RF Adapters for Sale | Cables on Demand - Amphenol
Coax Adapters / RF Adapters - Our newest line of coaxial cable RF adapters from Amphenol Connex, a division of Amphenol RF, combine superior assembly methods with decades of RF connector experience for a reliable, low VSWR interface. Quickly and easily convert between different 50 Ohm connector types including SMA, BNC, MCX, MMCX, N, and SMB.
Gladiator - Amphenol PCDAmphenol PCD
Gladiator is a small, lightweight, flat connector designed for soldier worn applications. Soldier worn applications include data sharing, battery charging, and peripheral connectivity. Plugs and receptacles fit through MOLLE pack straps. Receptacles are designed for panel mounting, clipped into MOLLE, or sewn into place.
Modular Phone Cables for Sale | Cables on Demand - Amphenol
Modular Phone Cables Factory-Direct - Amphenol flat silver satin and beige modular phone cables, featuring RJ11, RJ12 or RJ45 connector types, are designed for quick and easy installation; offering compatibility with most all telephone/PBX/voicemail systems. Available in straight-thru, crossed, extension, spade lug, and bare conductor varieties for ultimate installation flexibility.
MA1CAE1900 19 position straight plug, threaded, E type, clo - Amphenol Sine
MA1CAE1900 19 position straight plug, threaded, E type, clockwise insert, male or female- Mating Parts: MA1LAP1900MA7RAP1901MA7RAP1902 MA3TNP1900-S1MA Call Us 1-800-394-7732 My Account
4 pin connector | Amphenol Global Search | Amphenol
Amphenol Nexus Technologies manufactures the complete line of qualified MIL-DTL-55116 five and six pin audio connectors. This encompasses waterproof, polarized plugs and receptacles for use in audio frequency circuits at 60 volts maximum potential and 0.5 amperes maximum current. ... 200G Ethernet QSFP56 Cables and QSFP56 to 4 x SFP56 Splitter ...
MC1NJN0800 90° fixed Receptacle, Less Contacts
MC1UPN0802 8 position straight plug, CheckMate™ , female. REQUEST A QUOTE. SC000040 2.0mm pin contact , 18-14AWG. Gold plated. REQUEST A QUOTE. SC000041 3.6mm pin contact, 12-8AWG , Gold plated. REQUEST A QUOTE. Recently Viewed Items. Turn History Off
Junction Modules/Relay Sockets/Terminal Blocks - Amphenol
Industrial/Audio Relay Sockets meet existing dimensional and performance specifications for standard 8,9 and 11 pin sockets. Additional styles, such as shielded or screw termination DIN rail mount available on demand. ... N5 series direct plug type quick connection terminal, suitable for single hard wire direct plug connection, easy and ...
About Amphenol Australia
The Amphenol Audio international brand name was launched by Amphenol Australia in 2006 and represents the flag ship of one of the company’s main core businesses and specialist product ranges. The company has been producing products for the pro-audio industry for over sixty years.
Amphenol MP-5FRJ12STWS-002 Flat Silver Satin Modular Straight-Thru ...
Buy 2ft Amphenol MP-5FRJ12STWS-002 Cables Direct from the Factory at Cables on Demand. The flat silver satin modular patch cables, featuring RJ12 plugs and straight-thru wiring, are designed to be compatible with most telephone systems. Note: Other cable lengths from this same part number series, if available, will be also be displayed with their corresponding list prices.
Industrial | Markets - Amphenol
The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units. The series range covers all clock positions in use for low profile, watertight, and Heavy Duty solutions. ... High-quality audio performance and high-speed data transmission allow ...
careers | Amphenol Global Search | Amphenol
Amphenol Nexus Technologies was founded in 1961 by William H. Flanagan and Randolph K. Byers to perfect the design and manufacture of superior quality audio plugs, jacks and MIL-S-8805/3 push-button switches. In 1998 Mr. Byers retired and Fred Farahani acquired shares in Nexus, Inc. and became a partner with Mr. Flanagan.
HSCHD02AV0001R | HSC_PCB Connector | Amphenol
HSC Vertical plug,Tape and Reel,Black housing. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Specification; Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE. Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D ...
NX-K10YAR- P09WCD0-000 - Amphenol NEXUS Technologies
Images Type of Connector In-Line Receptacle Size 0 Number of Contacts 9 Keying Brown Contact Type Sockets Contact Diameter 0.5 mm Cable Diameter 3-5.5 mm Insulator Material PEEK Wire Cross Section 26 AWG Termination Type Solder Termination Diameter 0.65 mm Data Transmission NA Degree of Protection IP6K8 / IP6K9K Operating Temperature -51°C – 125°C Mating […]
mil type connector | Amphenol Global Search | Amphenol
M55116 Mil-Spec and Mil-Spec-type Connectors Amphenol Nexus Technologies manufactures the complete line of qualified MIL-DTL-55116 five and six pin audio connectors. This encompasses waterproof, polarized plugs and receptacles for use in audio frequency circuits at 60 volts maximum potential and 0.5 amperes maximum current.
NEXUS
audio plug 2/4/97 item # part # qty description material 1 see table #1 1 shell ass'y glass filled nylon & 303 ss 2 ap-126-6 1 insert ass'y diallyphthalate, type sdgf & gold plated brass 3 ap-105-5 1 strain relief nylon 4 ap-116-3 1 washer rubber 5 ap-116-7 1 nut adapter aluminum, anodized 6 see table #1 1 bushing rubber 7 see table #1 1 washer ...
AT06-2S-MM01BLK | 2-Way Plug, Female, Reduced Diameter Seal (E-Seal ...
AT06-2S-MM01BLK, 2-Way Plug, Female, Reduced Diameter Seal (E-Seal), Enhanced Seal Retention (P012), End Cap, Black. Comparable to PNs# DT06-2S-CE05, 934451101