Search Results for av線22
SIME1602SN - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
TECHNICAL FEATURES - rfstechnologies.com
DC Cable Diameter mm (in) 5.5 (0.22) DC Standards (Meets or Exceeds) For use in Type MC per UL 1569, PVC Nylon, RoHS/REACH Compliant Break-out length (Top) mm (in) 559 (22) Break-out length (Bottom) mm (in) 965 (38) DC cable sealing method Semi-rigid, flame-retardant polyolefin, with hot melt adhesive
Technical data LCD CRYSTAL-in - el-cab.com.pl
101222 Subject to technical changes that serve the interests of progress. LAWO Informationssysteme GmbH. Technical data LCD CRYSTAL-in Technology Full matrix or mosaic LCD; negative transflective Color yellow against a dark background, blue / white
SIME0412PA - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
Cool boxes and accessories - el-cab.com.pl
2 3 TM Company – New marketing concept TM – Company The owner-run family business TM Technischer Gerätebau GmbH was originally developed from an electrical wholesalers which still
Module For crimped contacts Socket With peripheral sealing 1 contact ...
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
SIME0412SB - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
SIMM0108SN - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
Module For crimped contacts Socket Without peripheral sealing 12 ...
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
SIMM0816PD - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
TECHNICAL FEATURES - rfstechnologies.com
DC Cable Diameter mm (in) 5.5 (0.22) DC Standards (Meets or Exceeds) For use in Type MC per UL 1569, PVC Nylon, RoHS/REACH Compliant Break-out length (Top) mm (in) 559 (22) Break-out length (Bottom) mm (in) 965 (38) DC cable sealing method Semi-rigid, flame-retardant polyolefin, with hot melt adhesive F/O CABLE SPECIFICATIONS Number of F/O Pairs 1
Balisage - el-cab.com.pl
Balisage Marking BSFO Balisage à fibre optique • Le BSFO est du Balisage au Sol par Fibre Optique. • Plusieurs couleurs d’éclairage sont possibles :
Connector Group L GROMMET NUT - amphenol.co.jp
25 25 / J 1.87 47.98 1.22 30.91 M85049 /14 - 11 W Series Slash Sheet Coupling Dash Number (Table A) Finish 14: Straight S: Self Lock (Table 2, pg. 14)-: Non Self-Lock MIL Part Number. Title: MIL-Spec Backshells Created Date:
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Amphenol Network Solutions > Products > Cable Management > ...
Overview. The Notching Tool is designed for working on Amphenol Network Solutions WaveTrax plastic troughs. For typical installations on the 4”-, 6”-,12” and 24" -wide WaveTrax troughs, apply one or two notches on each side of a trough and one or more notches in the bottom of the trough.
TECHNICAL FEATURES - rfstechnologies.com
DC Cable Diameter mm (in) 5.5 (0.22) DC Standards (Meets or Exceeds) For use in Type MC per UL 1569, PVC Nylon, RoHS/REACH Compliant Break-out length (Top) mm (in) 3000 (118) Break-out length (Bottom) mm (in) 3000 (118) DC cable sealing method Semi-rigid, flame-retardant polyolefin, with hot melt adhesive F/O CABLE SPECIFICATIONS
Porto - About Us 20
Toggle Nav. Search. Search