Search Results for av1 aq mode
Model 337A30 ICP® Accelerometer Installation and Operating Manual - PCB
AC mode of operation. 3.0 OPTIONAL FEATURES In addition to standard features, a variety of options are also available. When listed before the model number, the following prefix letters indicate that the sensor is manufactured or supplied with optional features: CS - Canadian Standards Association Approved Sensor
Model EX641B01 | PCB Piezotronics
Model EX641B01:Intrinsically-safe vibration sensor, 4 to 20 mA output, 0 to 1.0 in/sec RMS, 10 to 1k Hz, top exit, 2-pin conn
Model 357B61 | PCB Piezotronics
Model 357B61:High temp., ceramic compression, charge output accel., 10 pC/g, 5kHz, 10-32 side conn. (-65F to +900F), supplied with 10-ft hardline cable
Model 352A71 | PCB Piezotronics
Model 352A71:Miniature, lightweight (0.64 gm), ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, titanium housing, 10-ft flexible, integral 018 cable
Model 3991B1120KG | PCB Piezotronics
Model 3991B1120KG:MEMS Shock Accelerometer, 20 Kg, thru hole mount, 096 integral cable
NovaSensor NPB 101 Digital Barometric Pressure Sensor
• Low current consumption of 20 nA Typ. during Shutdown (Sleep) Mode is ideal for battery and other low-power applications. • A wide operating temperature range from -40°C to +85°C fits well with demanding environmental requirements. • NPB 101 employs a MEMS pressure sensor with a signal-conditioning IC to provide accurate pressure
Model HT622B01 | PCB Piezotronics
Model HT622B01:High temperature, industrial, ceramic shear ICP® accel, 100 mV/g, 0.2 to 15k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 accre
Model 123B21 | PCB Piezotronics
Model 123B21:Rocket motor ICP® pressure sensor, 250 psi, 20 mV/psi, Helium bleed, water-cooled with safety wire holes and replaceable cooling tubes.
FIBER OPTIC SOLUTIONS - Amphenol Fiber Systems International (AFSI)
Available for single mode and multimode applications these termini conform to the rigorous conditions of the MIL-PRF-29504D specification. ARINC801Termini The fully compliant ARINC 801 fiber optic terminus is for aerospace and military applications. It uses a standard 1.25mm ferrule and sleeve and can be terminated
Model VO622B01 | PCB Piezotronics
Model VO622B01:General purpose, industrial, ceramic shear ICP® accel, 100 mV/ips, 3 to 9k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 accredi
Model 621C40 | PCB Piezotronics
Model 621C40:High freq ceramic shear ICP® accelerometer, 10 mV/g, 1.6 to 30k Hz, SS case, top exit, 5-44 connector, frequency sweep ISO 17025 acc cal
IMI Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 10/3/2002 10:04:47 AM
Model 626B03
%PDF-1.4 %âãÏÓ 19 0 obj > endobj 201 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC]>> endobj 200 0 obj >stream q q 612.00 0.00 0.00 788.88 0.00 0.00 cm 0.00 0.00 0.00 ...
Model 393A03 | PCB Piezotronics
Model 393A03:Seismic, ceramic shear ICP® accel., 1 V/g, 0.5 to 2k Hz, 2-pin top conn.
Model 649A03 | PCB Piezotronics
Model 649A03:Bearing Fault Detector PLUS Transmitter (BFD+), Loop Powered 4-20 mA Output with USB Programming Interface
Model 102M305 | PCB Piezotronics
Model 102M305:Cryogenic ICP® pressure sensor, 10 bar, 500 mV/bar, M10 mtg thd. Operating temperature range of -400 to +212F (-240 to + 100C).
Model TO622B01 | PCB Piezotronics
Model TO622B01:Dual output (vibration/temperature), industrial, ceramic shear ICP® accel, 100 mV/g, 0.2 to 15k Hz, top exit, 3-pin conn, frequency swe
Model 340A50 | PCB Piezotronics
Model 340A50:Triaxial, miniature (11 gm) charge output accel., 2.7 pC/g, (3) M3 conn.
Model M353B14 | PCB Piezotronics
Model M353B14:High frequency, quartz shear ICP® accel., 5 mV/g, 1 to 10k Hz, 10-32 top conn., M3 mtg stud