Search Results for av1 aq mode
Model 350M88A | PCB Piezotronics
Low Outgassing, Shock, ceramic shear, ICP® accel, 0.5 mV/g, 10kg, 10ft integral cable, filtered, base model 350C23. Low Outgassing, Shock, ceramic shear, ICP® accel ...
Sensor reliability impact on predictive maintenance costs
joints are a known failure mode for electronic circuits. They are formed when the solder fails to reach a proper melting temperature during manufacturing. Hybrid circuit boards are usually run . 6 . through a wave soldering process or an oven. If the process is not adjusted correctly, the
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Model Number 3743F112G TRIAXIAL DC RESPONSE ACCELEROMETER Revision: A ECN #: 53791 Performance ENGLISH SI Sensitivity(± 3 %) 1,350 mV/g 137.6 mV/(m/s²) [1] Measurement Range ± 2 g pk ± 19.6 m/s² pk
Model 102M295 | PCB Piezotronics
Model 102M295:Cryogenic ICP® pressure sensor, 3500 psi, 1.5 mV/psi, 7/16-20 UNF mtg thd. Operating temperature range of -400 to +212F (-240 to + 100C)
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Model Number 3743F112G TRIAXIAL DC RESPONSE ACCELEROMETER Revision: A ECN #: 53791 Performance ENGLISH SI Sensitivity(± 3 %) 1,350 mV/g 137.6 mV/(m/s²) [1] Measurement Range ± 2 g pk ± 19.6 m/s² pk
Model 070M112 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
12 things to consider when selecting an accelerometer
– ‘Charge mode’ accelerometers, which do not contain internal electronic circuitry, typically operate up to 500° F (260° C) – Special high temperature sensing elements enable operation at temperatures as high as 1400° F (760° C), however these units present other trade offs in industrial environments, so
All Products - Amphenol
Multiple options available for single-mode and multi-mode termini in many industry standards -- MIL-PRF-29504, ARINC 801, MT ferrules. Amphenol Aerospace Operations FiberQuad Ruggedized Quadrax Contacts FiberQuad embeds a fiber optic transmitter or receiver within a Quadrax contact along with the support electronics to provide a plug-and-play ...
Guide to Concrete Slab Moisture Testing With a Hygrometer
Imagine you’re the owner of a local chain of hardware stores. Your company is in growth mode and you’re building new locations throughout your home region – all of which have concrete slabs as their foundations. A few weeks after your newest location opened, a manager calls saying that a large area of tile flooring has lifted and cracked.
Amphenol
Testing by Mode Stirring Method Shielding Effectiveness Amphe-Lite Connectors (Nickel Finish at –55˚C to +125˚C) dB FREQUENCY GIGAHERTZ Amphe-Lite Series performance criteria, specifications Amphenol® Amphe-Lite connectors provide EMI shielding capability which exceeds MIL-DTL-38999 Series III requirements. The Amphe-Lite connector with ...
Miniature Ampli ed Low Pressure Sensors
Common-mode pressure Lead Temperature (soldering 2-4 sec.) +4.5 to +5.5 Vdc 10 psig 250°C Pressure Sensor Characteristics Maximum Ratings Temperature Ranges Compensated Operating Storage Humidity Limits 5 to 50° C -25 to 85° C-40 to 125° C 0 to 95% RH (non condensing) Environmental Specifi cations
Millivolt Output Pressure Sensors
Common-mode pressure Lead Temperature, max (soldering 2-4 sec.) 16 Vdc-10 to +10 psig 270°C Pressure Sensor Ratings Temperature Ranges Compensated Operating Storage Humidity Limits 0 to 50(70)° C -25 to 85° C-40 to 125° C 0 to 95% RH (non condensing) Environmental Specifi cations Performance Characteristics for 0.5 INCH-D-MV
TRIAXIAL DC RESPONSE ACCELEROMETER - PCB
Model Number 3713F11200G TRIAXIAL DC RESPONSE ACCELEROMETER Revision: A ECN #: 53791 Performance ENGLISH SI Sensitivity(± 3 %) 6.75 mV/g 0.69 mV/(m/s²) [1] Measurement Range ± 200 g pk ± 1,962 m/s² pk
EUROLENS - amphenol-po.de
single mode and multi mode versions and can be configured to support two to twelve fiber optic channels using a common insert. It has been designed to accept a wide variety of cables to suit any application. The lens connector uses spherical lenses to expand the light beam diameter. EUROLENS is a MIL-DTL-83526/20 & /21 compatible expanded beam
Table of Contents all sensors
Common Mode Pressure4 psi kPa psi kPa psi CODE Pressure Mode kPa psi kPa inH2O Note 2: Differential Proof Pressure: The maximum pressure which may safely be applied to one port of the product for it to remain in specification once pressure is returned to the operating pressure range. Exposure to higher pressures may cause permanent damage to ...
Millivolt Output Pressure Sensors
Common-mode pressure Lead Temperature, max (soldering 2-4 sec.) 16 Vdc-10 to +10 psig 270°C Pressure Sensor Ratings Temperature Ranges Compensated Operating Storage Humidity Limits 0 to 50(70)° C -25 to 85° C-40 to 125° C 0 to 95% RH (non condensing) Environmental Specifi cations Performance Characteristics for 0.5 INCH-D-MV
HYBRIFLEX Optical Fiber & Power Cables - Accessories
HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1-5/8”, 12 pairs 6AWG, Low-Inductance Coaxial Power Wire, 24 pairs Single-Mode Fiber, DLC Connectors Add to my e-catalog Download PDF datasheet FPS-HB114-U6S12-xx-LI Series
Owego - amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
www.rfstechnologies.com
%PDF-1.7 1 0 obj /Type /Catalog /Outlines 2 0 R /Pages 3 0 R >> endobj 2 0 obj /Type /Outlines /Count 0 >> endobj 3 0 obj /Type /Pages /Kids [6 0 R 27 0 R 31 0 R 35 0 R 39 0 R 43 0 R 48 0 R 52 0 R 64 0 R ] /Count 9 /Resources /ProcSet 4 0 R /Font /F1 8 0 R /F2 13 0 R /F3 66 0 R >> /XObject /I1 18 0 R /I2 19 0 R /I3 22 0 R /I4 23 0 R /I5 45 0 R /I6 67 0 R >> /ExtGState /GS1 20 0 R /GS2 21 0 R ...
www.rfstechnologies.com
%PDF-1.7 1 0 obj /Type /Catalog /Outlines 2 0 R /Pages 3 0 R >> endobj 2 0 obj /Type /Outlines /Count 0 >> endobj 3 0 obj /Type /Pages /Kids [6 0 R 27 0 R 31 0 R 35 0 R 39 0 R 43 0 R 48 0 R 52 0 R 64 0 R ] /Count 9 /Resources /ProcSet 4 0 R /Font /F1 8 0 R /F2 13 0 R /F3 66 0 R >> /XObject /I1 18 0 R /I2 19 0 R /I3 22 0 R /I4 23 0 R /I5 45 0 R /I6 67 0 R >> /ExtGState /GS1 20 0 R /GS2 21 0 R ...