Search Results for aviation interviews
Aviation - AMPHENOL PROCOM
Within Aviation, professional wireless communication systems are found in every area of the industry: aircraft communications, navigation, security, and airfield handling. A typical airport has a diverse and complex communications infrastructure to serve the needs of many demanding and critical operations. Ground-to-air communications must be ...
Offres - Amphenol Socapex
Vous êtes passionné de technologie et souhaitez développer votre carrière dans le monde de l'industrie ? En tant qu'entreprise en croissance rapide, nous sommes toujours à la recherche de nouveaux talents et proposons régulièrement des opportunités de mobilité interne.
Structure avion - Amphenol Socapex
Dans l'aviation commerciale, des sociétés comme Boeing, Airbus et Embraer fabriquent des cellules pour des avions commerciaux. La conception et la construction des structures d'avion impliquent de trouver un équilibre entre le poids, la résistance, l'aérodynamisme et le coût. Elles doivent résister au décollage, à l'atterrissage et aux ...
Aviação comercial | Principais desafios das soluções de interconexão ...
Os sistemas de interligação para aplicações aéreas comerciais têm de enfrentar diversos desafios. Estas incluem a garantia de ligações robustas entre os vários sistemas da aeronave, a gestão de redes de cablagem complexas, mantendo os limites de peso, e a adesão a normas regulamentares e de segurança rigorosas.
9-2020 MIL-DTL-38999 Connectors - Amphenol Aerospace
AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com 9-2020 MIL-DTL-38999 Connectors
Comair 机身 - Amphenol Socapex
COMAIR 机身 用于机身应用的安费诺 Socapex 连接器. 机身中使用的安费诺 Socapex 连接器包括 PCB 连接器,如 HDAS、MHDAS、SIHD:用于连接各种电子元件,如传感器、执行器和控制单元。; 圆形连接器 ,如 EN3645、38999 和 ABS1547:这些连接器 广泛应用于航空电子设备和电气系统,有各种尺寸和配置,可满足不同 ...
Aerospace & Defense Test Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Millipacs® Backplane | Hard Metric Connectors - Amphenol CS
FCI Basics Millipacs ® is a 2.00 mm grid Interconnection system in hard metric configuration designed in accordance to IEC 917, IEC 61076-4-101, Telcordia GR-1217-CORE standards and fulfills Compact PCI bus architecture. As one of the most popular Backplane connector series, Millipacs ® is feature-packed for rugged environments. Features like two-beam twisted tulip contact, header pin length ...
Cable Assemblies | Products - Amphenol
Amphenol’s cable assemblies include simple point-to-point cables, custom high-power and high-speed data cable assemblies and complex multi-branch harness assembly for large systems across a broad range of end markets.
Economic Daily Newspaper Group interview Alan Yang
--Interview with Mr. Alan Yang, General Manager of Amphenol Assemble Tech Xiamen, an opening-up coastal city in the Southeast China, has attracted numerous famous foreign enterprises thanks to its characterized geographical position and favorable investment environment. ... date exchange, aviation and other traffic and industrial sectors ...
PRODUKTPASS | Wiring Accessories - Amphenol-Air LB
Designed to secure and guide wire bundles throughout an aircraft, Amphenol’s wiring accessories were designed with strength, stability, and weight reduction in mind.
PRODUKTPASS | SIM Optics Modules / EN4165 - Amphenol-Air LB
EN4165 / SIM Elio for EN4531-101 contacts : -Modules as per EN4701 -4 LUMIERE or ELIO optical contacts (EN 4531-101) -No EMI/RFI disturbance -With or without peripheral Sealing (overmoulded)
Scanning Receivers | Test & Measurement - PCTEL
PCTEL® scanning receivers are precision network testing tools. Designed for drive testing, walk testing, troubleshooting, and monitoring of cellular, WiFi, IoT, and critical communications networks worldwide, they provide the insights you need to improve coverage and quality of service throughout the wireless network lifecycle.
Interview - hollandelectronics.com
Interview with Stefan Hoogendoorn, Amphenol Broadband Solutions By Melissa Cogavin, Managing Editor, SCTE. Vol. 44 No. 2 - May 2022 Issue 29 from the industry How has that impacted you as far as Amphenol Broadband Solutions is concerned? In the broadband space, strategic acquisitions have equipped
Series I Terminal Junction Modules - Amphenol PCD
Description: Series I Terminal Junction Modules are robust, reliable and performs to M81714 electrical and mechanical standards.Series I uses standard M39029/1 pin contacts and have blue grommets.
Comair-flyskrog - Amphenol Socapex
tilbake PS-serien: Power Devices-løsninger. Strømomformere; Strømfordelingsenheter; USB-nøkler og forlengere
Rail Mass Transit (RMT) - Amphenol Socapex
RAIL MASS TRANSIT - rmt Interconnect systems for communication and control. Interconnect systems for Rail Mass Transit (RMT) are essential components that enable communication and control between different parts of the transit system.
SJT - 38999 Series - Amphenol Socapex
The Amphenol Socapex SJT connector is a ruggedized product designed to meet the demands of harsh environment applications in military and aerospace industries. It is derived from the MIL-DTL-38999 series I & II, also called Series 1.5, and is an internationally accepted NATO Standard connector. The SJT connector features reverse bayonet coupling connectors with a large variety of contact ...
Hệ thống điện tử hàng không Comair | Amphenol Socapex
Hệ thống điện tử hàng không thương mại Tiêu chuẩn hiệu suất và an toàn nghiêm ngặt. Hệ thống điện tử hàng không thương mại được thiết kế để đáp ứng các tiêu chuẩn an toàn và hiệu suất nghiêm ngặt, bao gồm các tiêu chuẩn do Cục Hàng không Liên bang (FAA) và Cơ quan An toàn Hàng không Châu Âu (EASA) đặt ra.
Amphenol Pcd TRIANGLE MAGNETIC JACK UNIT™ (MJU™)
ing the world’s longest-lasting aviation audio jacks with all IFE systems. The jack contains Phitek’s patented plug-type detection and switching technology. This enables connection to a wide range of headphone types including most traditional ARINC standard plugs, as well as any headphone type using Phitek’s MJ-Plugs™.