Search Results for axr-5
Model M602D02 Low profile, industrial, ceramic shear ICP® accel., 500 ...
Low profile, industrial, ceramic shear ICP® accel., 500 mV/g, 0.5 to 8000 Hz, side exit, 2-pin connector, single point ISO 17025 accredited calibration Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823
Model 4115K-02A PCB L&T Torque Sensor, Rotary Transformer, 100 in-lb ...
angles `.5 degrees 24350 indoplex circle, farmington hills,mi 48335 (248) 888-8260 e-mail: ltinfo@pcb.com dimensions in inches.5 degrees fillets and radii .015 max fillets and radii 0.38 max outline drawing 22675 5 / 8 1 of 1 model 4115k series rotary transformer pte 5/27/22 decimals xx ±.01 xxx ±.005 decimals x ± 0.3 xx ± 0.13 a a 2 2 6 7 5
Jumper Cables - Amphenol Antenna Solutions
Designed for outdoor applications under extreme conditions with high flexibility and small bending diameters. Available in a variety of cable lengths and connector combinations.
Model M102B15 High frequency ICP® pressure sensor, 200 psi, 25 ... - PCB
installed with a hollow clamp nut with 5/16-24 or M7x0.75 external threads. The housing of these models is at electrical ground potential. Series 113B3are similar to the x Series with an B2x additional feature; all Invar construction. The all Invar sensors are designed to have minimal susceptibility to thermal transient events and are
AN ADVANCED TORQUE AUDITING METHOD - PCB
fastener 5° to 10° in the tightening direction and then observing the peak torque. The acceptability of the joint tightness is then determined by comparing the peak torque from the audit reading to the installation torque value. Often, this method accomplishes little more than to verify the performance of the tool that
Model 629A30 Precision Triaxial Industrial ICP® Accelerometer ... - PCB
when driving long signal cables (see Section 5). Decoupling of the data signal occurs at the output stage of the signal conditioner. A 10 to 30 µF capacitor coupled with a resistor shifts the signal level to essentially eliminate the sensor bias voltage. The result is a drift-free AC mode of operation. 3.0 OPTIONAL FEATURES
Model 354A05 Triaxial ICP® Accelerometer Installation and ... - PCB
Supplied Accessory : Model M081A103 Mounting screw and washer, M3 x 0.5 thread (1) replaces Model 081A105 NOTES: [1] Typical. [2] Zero-based, least-squares, straight line method. [3] TEDS Capable Digital Memory and Communication, compliant with IEEE 1451.4
3 Single Pair Ethernet - アンフェノールジャパン株式会社
3 Mechanical interfaces IP67 and above for industrial and ruggedized applica ons 3dom of choices for your needs and requirements 3 Budgets, pay for what you need Freedom of Choices and Budgets » ALTW’s proprietary SPE interface integrated in M8 (G8) / M12 / FLOS+ / X-Lok » Providing low power & simply networking on
Model 1424-01ADB FATIGUE RATED LOW PROFILE load cell, DUAL BRIDGE ...
ANGLES `.5 DEGREES 24350 Indoplex Circle, Farmington Hills,MI 48335 (716) 684-0001 E-MAIL: ltinfo@pcbloadtorque.com DIMENSIONS IN INCHES.5 DEGREES FILLETS AND RADII .015 MAX FILLETS AND RADII 0.38 MAX OUTLINE DRAWING 58129 3/8 1 OF 1 1424 SERIES LOW PROFILE LOAD CELL DEA 05.15.14 DECIMALS XX ±.01 XXX ±.005 DECIMALS X ± 0.3 XX ± 0.13 5 8 1 2 9
Model 105C22 Subminiature ICP® pressure sensor, 1 mV/psi, 0.099 ... - PCB
The electrical connection is made via a 5-44 coaxial connector. Use coaxial 002G10 cable, 5-44 to 10-32 microdot. Drawing Number: 21106 Revision: NR OPERATION MANUAL FOR
General Purpose Triaxial Piezoelectric Accelerometers - PCB
Frequency Range: (+5%)5000 Hz; Temperature Range: -95 to +490 °F; Temperature Range: -70 to +254 °C; Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; $1417.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:356B18.
Model 603C01/ICS-14 Industrial ICP® Accelerometer Installation ... - PCB
when driving long signal cables (see Section 5). Decoupling of the data signal occurs at the output stage of the signal conditioner. A 10 to 30 µF capacitor coupled with a resistor shifts the signal level to essentially eliminate the sensor bias voltage. The result is a drift-free AC mode of operation. 3.0 OPTIONAL FEATURES
Model 627A11 Low-cost Quartz, ICP® Industrial Accelerometer ... - PCB
when driving long signal cables (see Section 5). Decoupling of the data signal occurs at the output stage of the signal conditioner. A 10 to 30 µF capacitor coupled with a resistor shifts the signal level to essentially eliminate the sensor bias voltage. The result is a drift-free AC mode of operation. 3.0 OPTIONAL FEATURES
Model 355A44 ICP® Accelerometer Installation and Operating Manual - PCB
Spectral Noise(10 kHz) 5 µg/√Hz 47 (µm/sec2)/√Hz [1] Electrical Isolation(Case) ≥ 108 Ohm Physical Size (Height x Length x Width) .32 in x 0.94 in x 0.46 in 8.1 x 23.8 mm x 11.7 mm Weight(without cable) .13 oz 3.6 gm [1] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear
Model 378A08 MICROPHONE AND PREAMPLIFIER, LOW NOISE, 1/4 FREE ... - PCB
8.0 Warranty and Service..... 5 1.0 Introduction Thank you for your purchase of a PCB high quality microphone. These microphones offer highly accurate and reliable acoustic measurements and are typically used in research and design applications. They are accurate enough for laboratory usage, yet rugged enough for field-testing. ...
Model 027125-04051 PCB L&T Hand Torque Wrench, 50 in-lb (5.6 Nm), 8 ...
PCB L&T Hand Torque Wrench, 50 in-lb (5.6 Nm), 8-inch Handle, 1/4-inch Square Drive, 4-Pin PT Receptacle Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
Amphenol Aerospace
Amphenol Aerospace
Model 653A01 Loop Powered, Current Output, Industrial ... - PCB
Torque (ft-lb) 2 to 5 2 to 5 STEP 1 First, prepare a smooth, flat mounting surface, and then drill and tap a mounting hole in the center of this area as shown in Figure 6. A precision-machines mounting surface with a minimum finish of 63 µin [0.0016 mm] is recommended. (If it is not possible to properly prepare the machine surface, consider ...
Model TLD339A34 LMS XS Demo Kit with TLD339A34, TLD378B02 ... - PCB
Model ACS-1T NIST traceable triaxial amplitude response, 10 Hz to upper 5% frequency. (1) Model M081A27 Metric mounting stud, 5-40 to M3 x 0.50 long (1) 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com OPTIONAL VERSIONS
Model CA102B06 High frequency ICP® pressure sensor, 500 psi, 10 ... - PCB
installed with a hollow clamp nut with 5/16-24 or M7x0.75 external threads. The housing of these models is at electrical ground potential. Series 113B3are similar to the x Series with an B2x additional feature; all Invar construction. The all Invar sensors are designed to have minimal susceptibility to thermal transient events and are