Search Results for axr-5
Mix and Match CHIRP Cables - Airmar
Enhance your marine sensing setup with Airmar's MMC cables and adapters. Browse our selection of high-quality MMC cables designed for seamless integration with our transducers and sensors. Experience reliable signal transmission and robust connectivity for your marine applications with Airmar's trusted MMC cables and adapters.
P03BS00107 - アンフェノールジャパン株式会社
5 P03BS00107 MECHANICAL Durability > 50 mating cycles Insertion force < 35N Pullout force > 5N Matching male contact 8.0 x 1.0mm Connection type Soldering ELCTRICAL Rated current 80A Contact resistance ≤ 1.0mΩ Temperature rise ≤ 55K ENVIRONMENTAL Operating temperature -40oC to 125oC Ambient temperature -40oC to 70oC RoHS Yes MATERIAL ...
Amphenol
3.5 SECTION A-A SECTION B-B 20–0.7 4.7 2.5 6.35 TYP. 12.7 CARRIER STRIP ID: 20-01 A B A B Ø1.9 A3 - RELEASE NEW DWG FORMAT 30/JUL/13 DRP - 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS:
STEP 1: JACKET BRAID - svmicrowave.com
5) dia.’s on common centers to be concentric within .005 t.i.r. 6) remove all burrs unless otherwise specified 300-32-066 www.svmicrowave.com title: cable assembly proprietary instructions the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
Amphenol
4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-12px* receptacle ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: 7 contact size min. insul o.d. typical wire range max. insul ...
アンフェノールジャパン株式会社
Created Date: 1/5/2018 3:14:36 PM
Field Tunable VHF and UHF Wideband Mobile Antennas - PCTEL
These field tunable wideband antennas address equipment interoperability challenges by providing superior bandwidth coverage without sacrificing antenna performance. All models are built to withstand high vibration conditions.
Amphenol High Density HDB /HSB Connectors - Amphenol Aerospace
5 4 PIN 1 A B C F E D.086 MIN. DIA. THRU HOLE (USE NO. 2 SCREW) ORGANIZER (TO MAINTAIN PIN ALIGNMENT DURING CUSTOMER INSTALLATION) 52 Contact Amphenol Aerospace for more information at 00-7-0141 • www.amphenol-aerospace.com Number Stagger/ GEN-X O/ //ower O/ Accessories HDB 3 HSB 3 C Lo I Standard Brush /o/ / O R anel Brush
Amphenol
4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-12px* receptacle ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: 7 contact size min. insul o.d. typical wire range max. insul ...
Pump cavitation detection - Wilcoxon Sensing Technologies
Meggitt Sensing Systems 20511 Seneca Meadows Parkway, Germantown MD 20876, USA Meggitt (Maryland), Inc d/b/a Meggitt Sensing Systems Tel: +1 (301) 330-8811
Contact - Temposonics
MTS Sistemas do Brasil Avenida Doutor Altino Bondesan, 500, Centro Empresarial I - Sala 212B - Eugênio de Melo São José dos Campos SP 12247-016
C-P30727-A1 - Amphenol
5) ul 2237 listed assembly ul file numbers: e339703 2) electrical data: current (max): 15a voltage (max): 600v ac/dc insulation resistance (min): 5000m ohms dielectric test voltage: 2200v technical data: 1) materials: insulation insert: thermoplastic, ul 94/v-0 contact: gold flash plating over copper alloy
Terrapin SCE2 | Amphenol LTD
Featuring an optional locking mechanism, multiple shell sizes with up to 37 contacts and suitability for overmoulding, Terrapin SCE2 is the preferred choice for miniature connectors in military and other harsh environment applications.
Gflex® Scanning Receiver | Test & Measurement - PCTEL
The Gflex ® scanning receiver is the next generation of mobile network testing from PCTEL®. Designed to support drive testing, walk testing, and government applications for 2G-5G and beyond, the Gflex sets a new standard for power, portability, and flexibility in a 5G and mmWave capable scanner. A single lightweight Gflex scanner can collect all the mmWave and sub-8 GHz data you need to ...
Premises Enclosures “Infinity Premises Enclosures” IPE Series
Page 3 amphenolbroadband.com | Phone: 800-677-2288 DS-65-0130 Rev. 2.1 Premises Enclosures, “Infinity Premises Enclosures” IPE Series Customers are reminded they are SOLELY responsible for confirming that all products are properly installed and used in accordance with codes and regulations.
112160 - Amphenol RF
Title: C:\Documents and Settings\gary.TESTUM-WS01.000\My Documents\Garry's\connex\topseller_folder_3\112160.dwg Author: gary Created Date: 4/5/2003 7:19:17 PM
ICP® PRESSURE SENSOR - pcb.com
Model Number 102B03 ICP® PRESSURE SENSOR Revision: B ECN #: 53357 Performance ENGLISH SI Measurement Range(for ±5V output) 10,000 psi 69,000 kPa Sensitivity(± 0.03 mV/psi) 0.5 mV/psi 0.07 mV/kPa
Our Companies - Airmar
Discover the companies that make up Airmar and contribute to our comprehensive range of sensing solutions. Learn about our strategic partnerships, acquisitions, and subsidiaries that enable us to deliver innovative and reliable products across various industries. At Airmar, we collaborate with industry-leading companies to enhance our expertise and expand our offerings.
MQJ | Fiber Optic Test Equipment & Tools
Our MQJs have been specifically designed & tested to ensure accurate and reliable measurements with all qualified M28876 vendor products.
SOFTWARE/APPS - Airmar
NOTE: The process takes about 5 minutes. Do NOT press any buttons until the update is complete. Current Firmware Latest Version; Download SmartBoat Firmware: SmartBoat_1-1-0.asm: Download WeatherStation WX Series Firmware: WX110_150_200_a1_2305_a2_2311.ax: Download G2183 GPS Firmware (10Hz)