Search Results for axr-5
CHARGE OUTPUT PRESSURE SENSOR - PCB
Model Number 176A07 CHARGE OUTPUT PRESSURE SENSOR Revision: C ECN #: 55057 Performance ENGLISH SI Sensitivity(+/- 20 %) 7 pC/psi 101.5 pC/bar Measurement Range 725 psi 50 bar Maximum Pressure(Total) 4,000 psi 275.8 bar
Model 683A111001 Indicator/Controller (for use w/ ICP® sensors ... - PCB
5.000 0.500 25.0 10.00 1.000 50.0 20.00 2.000 100.0 Two 5 Amp Form A relays, additionally two 5 Amp Form A or 10 Amp Form C relays are available. Programmable Time Delay to 9999 seconds. Internal DIP switch selection for Peak or RMS display. User specified, factory installed, High and Low pass 2-pole filtering.
Model 3711F1150G Platinum Stock Products; Single Axis MEMS DC ... - PCB
5.0 Sensor Installation . When choosing an installation technique, be certain to care-fully examine the different application characteristics that may affect sensor performance. Characteristics such as mounting lo-cation may limit the use of large mounting blocks or the ampli-
Model 3713E1125G Triaxial MEMS DC accelerometer, 80 mV/g, +/-25 g ... - PCB
5.0 Sensor Installation . When choosing an installation technique, be certain to care-fully examine the different application characteristics that may affect sensor performance. Characteristics such as mounting lo-cation may limit the use of large mounting blocks or the ampli-
Introduction to Impact Hammers | PCB Piezotronics
PCB's Modally Tuned® impact hammers are easy-to-use solutions for delivering impulse forces into test specimens and providing electrical measurement signals of the amplitude and frequency content of the applied force.
Model 121A23 Industrial ICP® pressure sensor, 5000 psi, 1 mV/psi ... - PCB
Stay within the recommended torque range [(5-7 ft-lbs (0.6-0.8 Nm)] when mounting the sensor. It is advisable to use pipe joint compound to assure a tight seal. Use good machining practice in preparing the mounting port. Make sure the seal surface is free of tool chatter marks. Note: Nicks, scratches, or other discontinuities in
Model M119C12 High pressure ballistic pressure sensor, 100k psi ... - PCB
.200 16.5 20 .50 6.6 50 1.0 3.3 100 Passage Resonance vs. Passage Length Actual resonant frequencies measured in practice may differ slightly from the chart values. These differences are due to variations in the velocity of propagation of sound in air caused by changes in temperature and pressure of the air in the passage. ...
Backshells - Amphenol Ltd
Discover Non-Environmental EMI/RFI Backshell – BM1. Accessories. M85049/19, /23, /24, /25, /36 non-environmental shielded backshells
CALIBRATION - PCB
(A2LA Cert. No. 1862.01) 03/18/2023 Page 1 of 5 . SCOPE OF ACCREDITATION TO ISO/IEC 17025:2017 & ANSI/NCSL Z540-1-1994 & ANSI/NCSL Z540.3-2006 . PCB PIEZOTRONICS INC. 3425 Walden Avenue . Depew, NY 14043 . Lance Pellens Phone: 716 684 0002 . CALIBRATION . Valid To: February 28, 2026 Certificate Number: 1862.01 ...
Conflict Minerals Reporting Template (CMRT) - amphenol-po.de
5) Does 100 percent of the 3TG (necessary to the functionality or production of your products) originate from recycled or scrap sources? (*) Comments Tantalum Tin (*) Gold Tungsten (*) 6) What percentage of relevant suppliers have provided a response to your supply chain survey? (*) Comments Tantalum Tin (*) Gold +49(0)277257559-0 No Yes 13-Oct ...
Model 113B27 High frequency ICP® pressure sensor, 100 psi, 50 mV ... - PCB
installed with a hollow clamp nut with 5/16-24 or M7x0.75 external threads. The housing of these models is at electrical ground potential. Series 113B3are similar to the x Series with an B2x additional feature; all Invar construction. The all Invar sensors are designed to have minimal susceptibility to thermal transient events and are
Model 137B22A ICP® Pressure Sensor Installation and Operating Manual - PCB
5.0 CALIBRATION Do not try to calibrate the Series 137B2XX statically. The Series 137B2XX is calibrated dynamically by PCB using a hydraulic pulse technique. For best accuracy, use the calibration certificate supplied. Factory recalibration is available for a nominal charge. 6.0 MAINTENANCE
Model 102M205 Pressure Sensor ICP® pressure sensor, 100 psi, 50 ... - PCB
The output bias voltage of the Model 112A23 is 5.0 volts, half the bias voltage of most PCB pressure sensors. This will cause the bias monitor meter on PCB power supplies to read at the low end of the green band. 5.0 POLARITY This sensor series produces a positive-going output voltage for increasing pressure input.
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Insulation Resistance > 5 GOhm > 5 GOhm Zero Balance ≤ 2 % FS ≤ 2 % FS [2] Output Polarity(Compression) Positive Positive Output Polarity(Thread Torque CW) Positive Positive Bridge Current(at 10 VDC) 30 mA 30 mA Physical Size (Height x Width x Length) 9.19 in x 4.13 in x 9.00 in 233 mm x 105 mm x 229 mm [5] Weight 35 lb 16 kg
Model 352A59/NC Teardrop ICP® accel.; 10 mV/g; Titanium housing ... - PCB
Spectral Noise(10 kHz) 5 µg/√Hz 49 (µm/sec2)/√Hz [1] Physical Size (Height x Length x Width) .22 in x 0.48 in x 0.25 in 5.6 mm x 12.2 mm x 6.4 mm Weight .03 oz .9 gm [1] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium
112132 - Amphenol RF
Title: C:\Documents and Settings\gary.TESTUM-WS01.000\My Documents\Garry's\connex\topseller_folder_3\112132.dwg Author: gary Created Date: 4/5/2003 6:32:45 PM
Model EX600B14 VERY HIGH TEMPERATURE Industrial ICP® Accelerometer ...
when driving long signal cables (see Section 5). Decoupling of the data signal occurs at the output stage of the signal conditioner. A 10 to 30 µF capacitor coupled with a resistor shifts the signal level to essentially eliminate the sensor bias voltage. The result is a drift-free AC mode of operation. 3.0 OPTIONAL FEATURES
Model EX639A91 Industrial Triaxial ICP® Accelerometer ... - PCB
when driving long signal cables (see Section 5). Decoupling of the data signal occurs at the output stage of the signal conditioner. A 10 to 30 µF capacitor coupled with a resistor shifts the signal level to essentially eliminate the sensor bias voltage. The result is a drift-free AC mode of operation. 3.0 OPTIONAL FEATURES
Model 3501A2020KG High Amplitude MEMS Shock Accelerometer ... - PCB
5.0 Sensor Installation The 3500/3600 Series DC Accelerometers are available in various forms. Review Outline Drawings and/or Installation Drawings provided with sensors for specific details and requirements related to hardware, mounting, materials, packaging, cabling, etc.
1100 grounding modules | Products Amphenol Air LB
Oils 5 items; Cleaning products 5 items; De-icing fluids 5 items; Show More. Fire / Smoke compliance. ABD 0031 5 items; EN 2591-317 5 items; Show More. Reach status. Compliant 2 items; Not compliant ...