Search Results for axr-5
Model 039237-50022/B Rotary Torque Angle Transducer, w/Auto-ID ... - PCB
Power Required … 5 VDC @ 120 mA max. Recommended Max RPM ¼-in Drive … 5000 3/8-in Drive … 2500 ½-inch Drive … 2500 ¾-in Drive … 2000 1-in Drive … 1000 1 ½-in Drive … 750 2 ½-in Drive … 500 . RS Technologies Division of PCB Load & Torque, Inc. Toll-Free in USA 888-684-2894 716-684-0001 www.pcbloadtorque.com ...
Products tagged with 'reflow-stable' | SV Microwave
View our products tagged with reflow-stable. Part # 3811-60005 SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), SB
APPLICATION NOTE - ardentconcepts.com
5.3.1.1: Particles that cling to the Scrub-R contact can be removed with light cleaning. APPLICATION NOTE Ardent Concepts, Inc. 4 Merrill Industrial Drive Hampton, NH 03842 (603) 474-1760 Sales: info@ardentconcepts.com Technical: Support@ardentconcepts.com Page 5 04/23/2018
Not To Scale - buy.customcable.com
Not To Scale
Home - US Wire
Industries We Serve. We have a major presence in the value-added business of custom wire harness, cable and control panel assemblies for off-road equipment, emergency, heavy duty truck, communications, specialty electronics, and industrial industries.
2C4U6VT360X06F022s5-GPS Archives - Amphenol Antenna Solutions
2C4U6VT360X06F022s5-GPS Archives - Amphenol Antenna Solutions
Model HT378A06 ICP Microphone System Installation and Operating ... - PCB
8.0 Warranty and Service..... 5 1.0 Introduction Thank you for your purchase of a PCB high quality microphone. These microphones offer highly accurate and reliable acoustic measurements and are typically used in research and design applications. They are accurate enough for laboratory usage, yet rugged enough for field-testing. ...
Duplex Filters DPF 2/6 - AMPHENOL PROCOM
The DPF 2/6… is a 6-cavity duplex filter for duplex radiotelephones. This duplexer is delivered in a low band version type DPF 2/6 L, tunable within 138 - 156 MHz and a high band version type DPF 2/6 H, tunable within 152 - 175 MHz.
Model 426A07 Microphone Preamplifier Installation and Operating ... - PCB
8.0 Warranty and Service..... 5 1.0 Introduction Thank you for your purchase of a PCB high quality microphone. These microphones offer highly accurate and reliable acoustic measurements and are typically used in research and design applications. They are accurate enough for laboratory usage, yet rugged enough for field-testing. ...
AP-93 PLATING - 1000 HOUR ALT-TO-CAD - Amphenol Aerospace
oe Ryder Pone: 0 3-001 Cell: 0 3-1808 • ail: ryderaenol-aaoo Amphenol Aerospace introduces AP-93-- a new, durable REACH/RoHS compliant plating for aluminum connectors which outperforms Cadmium and exceeds 1000 hour salt spray requirements. AP-93 is a conductive finish that meets or exceeds D38999 Cadmium requirements (under the commercial service class designator “DS”) making it an ...
Repair and Maintenance Returning Equipment Contact Information ... - PCB
8.0 Warranty and Service..... 5 1.0 Introduction Thank you for your purchase of a PCB high quality microphone. These microphones offer highly accurate and reliable acoustic measurements and are typically used in research and design applications. They are accurate enough for laboratory usage, yet rugged enough for field-testing. ...
Not To Scale - buy.customcable.com
Not To Scale
2C4U6VT360X06Fwxys5 - Amphenol Antenna Solutions
Canister, 2FT, 24-Port, Omni Pattern, XPOL, (2x) 696-960 | (4x) 1695-2700 | (6x) 3300-4200 MHz, Fixed Tilt
Model 426B03 Microphone Preamplifier Installation and Operating ... - PCB
8.0 Warranty and Service..... 5 1.0 Introduction Thank you for your purchase of a PCB high quality microphone. These microphones offer highly accurate and reliable acoustic measurements and are typically used in research and design applications. They are accurate enough for laboratory usage, yet rugged enough for field-testing. ...
INCH 1.27mm REDUNDANT CONTACT CAVITY SPECIFICATION CHANGE
8 7 6 5 4 3 2 1 8 7 654 3 2 1 the information contained in this drawing is the sole property of ardent concepts, inc. any reproduction in part or as a whole without the written permission of ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. size b title: dwg. no. rev scale: 10:1 weight: sheet 1 of 1 ...
Model 059600-01104 Load Cell, Torque Tension, Clamp Load rated ... - PCB
Insulation Resistance > 5 GOhm > 5 GOhm Zero Balance ≤ 2 % FS ≤ 2 % FS [2] Output Polarity(Compression) Positive Positive Output Polarity(Thread Torque CW) Positive Positive Bridge Current(at 10 VDC) 30 mA 30 mA Physical Size (Height x Width x Length) 9.56 in x 4.13 in x 9.00 in 243 mm x 105 mm x 229 mm [5] Weight 35 lb 16 kg
iD4M7-4Gx70B - Amphenol Antenna Solutions
4-Port, Ceiling Mount Omni, LINEAR HPOL, 617-6000 MHz, 3.0-4.5 dBi, PIM-Rated, MIMO
NPA Surface-Mount Pressure Sensors
• Pressure ranges from 2” H2O (0.5 kPa) to 30 psi (200 kPa) • High stability and reliability Silicon MEMS chip with low long-term drift • Gauge, absolute and differential pressure variants • Up to 60 psi proof pressure • Rugged thermoplastic surface-mountable SOIC14 package • Dual barb, manifold and no-port versions available
Operation Manual R-Series V PROFINET IO RT & IRT
Temposonics® R-Series V PROFINET IO RT & IRT O I 5 I 2.3 Installation, commissioning and operation The position sensors must be used only in technically safe conditions. To maint