Search Results for axr-5
Model 672A01 EchoPlus® Installation and Operating Manual
2.5” hex bolts, eight (8) flat washers, four (4) lock washers, and four (4) 5/16” x 18 hex nuts in conjunction with the nylon spacers as shown in References 1, 3, and 4 below. 6 Powering the Box The Junction Box can be powered by either 24 VDC that is readily available in many ...
Model 039230-50002/B Rotary Torque Angle Transducer, w/Auto-ID, 32 ozf ...
Power Required … 5 VDC @ 120 mA max. Recommended Max RPM ¼-in Drive … 5000 3/8-in Drive … 2500 ½-inch Drive … 2500 ¾-in Drive … 2000 1-in Drive … 1000 1 ½-in Drive … 750 2 ½-in Drive … 500 . RS Technologies Division of PCB Load & Torque, Inc. Toll-Free in USA 888-684-2894 716-684-0001 www.pcbloadtorque.com ...
Model HT378B02 ICP Microphone System Installation and Operating ... - PCB
8.0 Warranty and Service..... 5 1.0 Introduction Thank you for your purchase of a PCB high quality microphone. These microphones offer highly accurate and reliable acoustic measurements and are typically used in research and design applications. They are accurate enough for laboratory usage, yet rugged enough for field-testing. ...
ICP® PRESSURE SENSOR - PCB
Supplied Accessory: Model 060A03 Clamp nut, 5/16-24-2A thd, 1/4" hex, stainless steel (1) WM - Water Resistant Cable [6][7] Supplied Accessory: Model 060A05 Clamp nut M7 x 0.75-6g thd (1) OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model
Model 377A21 Precision Condenser Microphone Installation and ... - PCB
8.0 Warranty and Service..... 5 1.0 Introduction Thank you for your purchase of a PCB high quality microphone. These microphones offer highly accurate and reliable acoustic measurements and are typically used in research and design applications. They are accurate enough for laboratory usage, yet rugged enough for field-testing. ...
Model 121A23 Industrial ICP® pressure sensor, 5000 psi, 1 mV/psi ... - PCB
Stay within the recommended torque range [(5-7 ft-lbs (0.6-0.8 Nm)] when mounting the sensor. It is advisable to use pipe joint compound to assure a tight seal. Use good machining practice in preparing the mounting port. Make sure the seal surface is free of tool chatter marks. Note: Nicks, scratches, or other discontinuities in
BergStik® 2.54mm | Unshrouded Headers Connector | Amphenol
BergStik® Amphenol 2.54mm headers come in SMT, THT, press-fit, stacking, and PiP versions, with 2-72 positions, straight or right angle, single or double row.
EU Declaration of Conformity - amphenolprocom.com
EU Declaration of Conformity Manufacturer: Amphenol Procom Address: Smedetoften 12, DK-3600 Frederikssund, Denmark Product description: Miniature Receiver Multicoupler for the 4m, 3m and 2m bands Product name/Type no: PRO-MARHP2-4-3-2 PRO-MARHP4-4-3-2 We declare under our sole responsibility that the above mentioned products, to which this declaration
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
Response time2 5.0 sec (τ 63%) Operating range - 40 to 125°C Long term drift <0.05°C/yr (normal condition) 1. Accuracies measured at 25°C, 5.0V 2. Min 5.0 sec, Max 20 sec Typical Temperature Accuracy Electrical Specifications Supply Voltage min 2.3V to max 5.5V Supply Current (IDD) 750 µA (typical) Sleep Current (Isleep) 0.6 µA (typical ...
Model 3711F112G Single Axis VC MEMS accelerometer, 675 mV/g, 2 g ... - PCB
5.0 Sensor Installation . When choosing an installation technique, be certain to care-fully examine the different application characteristics that may affect sensor performance. Characteristics such as mounting lo-cation may limit the use of large mounting blocks or the ampli-
FAQ - Tools
Toggle Nav. Search. Search
3357 - ABS1019 push-pull connectors - Plugs - Amphenol Air LB
Get all the latest news, Subscribe here ! Enter your email. Subscribe. I have read and I accept the privacy policy
Model 426A13 Microphone Preamplifier Installation and Operating Manual
8.0 Warranty and Service..... 5 1.0 Introduction Thank you for your purchase of a PCB high quality microphone. These microphones offer highly accurate and reliable acoustic measurements and are typically used in research and design applications. They are accurate enough for laboratory usage, yet rugged enough for field-testing. ...
00110027981 - Amphenol Air LB
00110027981 - Amphenol Air LB ... Seal
Model 123B22 Rocket motor ICP® pressure sensor 3000 psi 1mV/psi ... - PCB
Model 123B22 Rocket motor ICP® pressure sensor 3000 psi 1mV/psi Helium bleed water-cooled (replaceable tubes) Installation and Operating Manual
Model 3713E112G Triaxial MEMS DC accelerometer, 1000 mV/g, +/-2 g ... - PCB
5.0 Sensor Installation . When choosing an installation technique, be certain to care-fully examine the different application characteristics that may affect sensor performance. Characteristics such as mounting lo-cation may limit the use of large mounting blocks or the ampli-
Model 059600-01104 Load Cell, Torque Tension, Clamp Load rated ... - PCB
Insulation Resistance > 5 GOhm > 5 GOhm Zero Balance ≤ 2 % FS ≤ 2 % FS [2] Output Polarity(Compression) Positive Positive Output Polarity(Thread Torque CW) Positive Positive Bridge Current(at 10 VDC) 30 mA 30 mA Physical Size (Height x Width x Length) 9.56 in x 4.13 in x 9.00 in 243 mm x 105 mm x 229 mm [5] Weight 35 lb 16 kg
Model 113B21 Platinum Stock Products; High frequency ICP ... - PCB
installed with a hollow clamp nut with 5/16-24 or M7x0.75 external threads. The housing of these models is at electrical ground potential. Series 113B3are similar to the x Series with an B2x additional feature; all Invar construction. The all Invar sensors are designed to have minimal susceptibility to thermal transient events and are
INCH 1.27mm REDUNDANT CONTACT CAVITY SPECIFICATION CHANGE
8 7 6 5 4 3 2 1 8 7 654 3 2 1 the information contained in this drawing is the sole property of ardent concepts, inc. any reproduction in part or as a whole without the written permission of ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. size b title: dwg. no. rev scale: 10:1 weight: sheet 1 of 1 ...
Model 4115A-05A Rotary Transformer Torque Sensor Installation and ... - PCB
Model 180-019A 5-socket mating connector for Series 3100, 4100, 4200 torque sensors Model 8113-105A Relay activated precision shunt calibration module PCB Load & Torque, Inc. 24350 Indoplex Circle Farmington Hills, MI 48335 UNITED STATES Phone: 866-684-7107 Fax: 716-684-0987