Search Results for ayera speed test
Data Sheet R-Series V RF5 PROFINET (document part number: 552211)
Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return ... Shock test 100 g/6 ms, IEC standard 60068-2-27 (when guided in a support pipe, e.g. sensor rod HD/HL/HP) Vibration test 5 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) (when guided in a support pipe, ...
Radio Frequency Connectors | Products - Amphenol
SV Microwave’s high speed RF/coaxial solderless male edge launch and compression mount connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board. ... assemble and test your harnesses ...
Extreme RF Cable Assemblies - SV Microwave
High speed RF cable assemblies; Standard and custom cable options available; Fits all standard interfaces including: SMA, 2.92mm, 2.4mm, 1.85mm, SMP, SMPM and SMPS ... Lab test cables and low loss rugged applications up to 50 GHz; RF test and measurement. 1.85 mm. Impedance (Ω) 50; Frequency GHz: 65 GHz;
Connectors | Products - Amphenol
Backplane assembly and test in the production environment are critical. Amphenol Backplane Assembly & System Integration 1.0-2.3 Connector Series The 1.0/2.3 connector series features a compact design for dense connector packing which makes them ideal for applications where space limitation is a factor. ...
CP100 Railway Signal Cable - tpcwire.com
CP100 Railway Signal Cable is designed for use with trackside sensing and signaling equipment. Designed and tested to meet Canadian railway specifications for Polyethylene Insulated and Jacketed Railway Signal Cable to ensure safety and reliability for critical system functions, and to maintain long-life performance.
Updated State-of-the-Art Product Performance Testing Lab
This state-of-the-art lab will enable ATPC to gather essential baseline test data and develop a more established system and protocols that are more visible and transparent to customers. The lab also supports innovation by allowing ATPC to test prototypes and experimental cables, refine designs, and select the best materials for specific ...
ExaMAX VS High Speed Backplane Connector System
VS High Speed Backplane Connector System § ExaMAX ® VS offers forward mating and footprint compatible design that enables a scalable migration path beyond 25Gb/s § The innovative beam-on-beam contact interface minimizes residual stub for improved signal integrity performance while providing exceptionally low mating forces § ExaMAX ®
Warrior Grip Soldier-Worn Push-Pull Connectors
FEATURES AND BENEFITS. COMPATIBILITY: Intermateable with Existing Nett Warrior Push-Pull Connectors; POWER: Warrior Grip Contact System - 10 Amp Capability in a Size #23 Contact; LOCKED & LOADED: Unmating Force of 13 +/- 3 lbs; won't disconnect until they should; VERSATILITY: Diverse Range of Mounting Options for Both Plugs and Receptacles
type | Amphenol Global Search | Amphenol
RF Connector N-Type Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm
Mounting Instructions - Wilcoxon Sensing Technologies
the speed of a magnet. The most significant disadvantage of the magnet base or probe tip is the lower resonant frequency of the coupled system. The more intimate the contact between sensor and the machine, the better the ability to couple and measure high frequency signals. Permanent mounting: Threaded stud, cementing pad
Crosstalk - Amphenol Ardent Concepts
TR quickly from the board by activating the red latches on either side. In a test & measurement environment, this makes the product much more user-friendly. Blind Mate Test Head Interface solutions are ideal for applications where engineers need superior signal integrity with multiple reliable and repeatable connections up to 70 GHz.
Amphenol Assembletech
3. Data speed: UPI1.0 11.2GT/s, SAS4.0 24Gbps and PCIe4.0 16GT/s per channel. 4. Meet SAS4.0 and Ultraport SlimSAS SFF-8654 specification. Mechanical Performance. 1. Retention Force: 50N minimum 2. Rated durability cycles: 50 cycles minimum Electrical Performance. 1. Voltage: 30VDC per contact 30mohm max. initial, 15mohm maximum after stress test.
cable | Amphenol Global Search | Amphenol
Power cables are the life source of any operation and need to be durable and reliable from start to finish. Super-Trex® Portable Power Cables range from 600 Volt to 35 kV and are designed with high-quality compounds to meet all the industry standards and provide excellent service and long-term reliability against industrial and environmental abuse.
9760 | Amphenol Global Search | Amphenol
Electrified dimensional build board with 100% continuity test. Mating harness test fixtures for lower production harnesses. ... Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF ...
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
Create High Speed and High-Reliability Rigid Printed Wiring Boards for RF Applications Part # SF1521-60061 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole (Stripline)
Omni Antennas 422x.03-405-Txx - AMPHENOL PROCOM
200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 7/16 DIN(f), N(f) or 4.3-10(f) ... Survival Wind Speed: 300 km/h: Ingress Protection: IP56: Diagram and Mounting. Radiation Pattern. E-Plane | 445 MHz
Low frequency machinery monitoring: measurement considerations
Low frequency machinery monitoring: measurement considerations
Locations - Amphenol-BSI Ltd
The Mill Enterprise Hub Newtown Link road Greenhills, Drogheda Co Louth, A92 CD3D Ireland ; Phone: +353-41-9806976 Email: [email protected]
Amphenol Assembletech
Test Fixture. SAS and SATA Fixture; ... scalable connector is a high density and modular interconnect that offers flexibility and signal integrity for high speed signaling. The scalable Connector uses the 1C, 2C, 4C and 4C+ variations of the SFF-TA-1002 connector system published by SNIA and comply with Gen-Z specification. Amphenol can provide ...
Gearbox monitoring tutorial - Wilcoxon Sensing Technologies
rotating speed of the gear. Because a gear set has a constant, fixed ratio, the mesh frequency is the same for the bull gear and pinion. ... (1200/rpm), whichever is less, on the test stand with NO load. • Most general purpose gearboxes are not built to that standard. The amount of vibration measured is dependent on the magnitude of the ...