Search Results for ayera speed test
Temposonics
Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive ... Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 5 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-3
Super-Trex® Multi-Conductor P&R Cable - TPC Wire
Super-Trex® Multi-Conductor P&R Cable is designed specifically for payout and retractile (P&R) reeling applications. This P&R cable features our live-flex conductor insulation for increased flexibility and high dielectric, tensile and mechanical properties.
C 091 A/B/D Series - Amphenol Sine
Interconnect systems need reliability, speed and flawless data transmission. We continuously test and guarantee the required standard in our products – and also in our personal services. SPEED AND AVAILABILITY Smart and intelligent processes are the secret behind our service programme. Flexible planning and distribution, perfect logistics and
TFOCA-II® | 4-Channel Fiber Optic Connector - Amphenol Fiber Systems ...
Explore the TFOCA®-II 4 Channel connector, designed for military tactical deployable networks in harsh environments.
P31 – MediaNugget - ssi-sensors.com
These compact and robust sensors measure pressures from 15 PSI to 5,000 PSI and are well suited for a variety of low-cost OEM applications, especially instrumentation and test & measurement. Minimum order quantity of 150 units, test samples are available for larger opportunities. For order information and minimum quantities call 608-373-2317.
Amphenol Assembletech
3. Data speed: UPI1.0 11.2GT/s, SAS4.0 24Gbps and PCIe4.0 16GT/s per channel. 4. Meet SAS4.0 and Ultraport SlimSAS SFF-8654 specification. Mechanical Performance. 1. Retention Force: 50N minimum 2. Rated durability cycles: 50 cycles minimum Electrical Performance. 1. Voltage: 30VDC per contact 30mohm max. initial, 15mohm maximum after stress test.
SMPS Female Cable Removal Tool 500-38-002 - SV Microwave
SV Microwave has released a variety of removal tools based on products. Here, you can explore the SMPS Female Cable Removal Tool 500-38-002.
type | Amphenol Global Search | Amphenol
RF Connector N-Type Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm
ABSI Delivering High Speed Backplanes up to 112 Gb/s
This can be achieved by leveraging Amphenol’s PCB & Connector technologies underpinned by ABSI unique design, assembly and test solutions. We can achieve a total channel length of 20” which will produce a Backplane with panel dimensions of 48” x 24” (1219mm x 612mm).
Omni Antennas 422x.06-405-Txx - AMPHENOL PROCOM
200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 7/16 DIN(f), N(f) or 4.3-10(f) ... Survival Wind Speed: 300 km/h: Ingress Protection: IP56: Diagram and Mounting. Radiation Pattern. E-Plane | 405 MHz
Omni Antennas 422x.03-405-Txx - AMPHENOL PROCOM
200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 7/16 DIN(f), N(f) or 4.3-10(f) ... Survival Wind Speed: 300 km/h: Ingress Protection: IP56: Diagram and Mounting. Radiation Pattern. E-Plane | 445 MHz
Product Data Sheet - Temposonics
EMC test: Electromagnetic emission: IEC/EN 50081-1: Electromagnetic susceptibility: IEC/EN 50082-2, IEC/EN 61000-4-2/3/4/6, level 3/4 criterium A, CE qualified: Shock rating: ... speed transmission appropriate for position indication and for mo-tion control in industrial applications.
Amphenol BSI new partnership - Amphenol-BSI Ltd
The Mill Enterprise Hub Newtown Link road Greenhills, Drogheda Co Louth, A92 CD3D Ireland ; Phone: +353-41-9806976 Email: [email protected]
cable | Amphenol Global Search | Amphenol
Power cables are the life source of any operation and need to be durable and reliable from start to finish. Super-Trex® Portable Power Cables range from 600 Volt to 35 kV and are designed with high-quality compounds to meet all the industry standards and provide excellent service and long-term reliability against industrial and environmental abuse.
High Speed Metric RF Cable Assemblies - SV Microwave
High-speed RF cable assemblies; Standard metric lengths available; Low solder wicking and high flexibility allow for tight bends behind the cable ferrule; High flex-life ensures excellent performance after repeated usage; DC - 40 GHz. Applications: 5G Wireless Infrastructure; Mil/Aero; RF Test and Measurement
About - Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market, including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
U10C438250T | SLIM-LINE-SAS | Amphenol
High Speed I/O Solutions. New Products. Custom Products. By Product Name. Transceivers. Transceivers. Active Optical Cables (AOC) Optics Solutions. High Speed I/O Solutions. ... Test Report; Overview Product & Price Distributor Stock Check Symbol, Footprint & 3D Related Parts Part Specification Detail 3D View.
Digital Fluid-Trac Troubleshooting Guide - ssi-sensors.com
The distance from the Digital Fluid-Trac® sensor to the liquid is calculated based on the speed of sound. The Digital Fluid-Trac® model DFT is factory programmed to work on ANSI MH2 standard 55 gallon, 30 gallon, or 15 gallon drums. Note: The Digital Fluid-Trac® is NOT intended for use with gasoline or other volatile liquids that produce
Data Sheet R-Series V RH5 SSI - temposonics.com
Shock test 150 g/11 ms, IEC standard 60068-2-27 Vibration test 30 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies)/ RH5-J: 15 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2
NTC Type FP07 Thermometrics Fastip Probe Thermistor
• High Speed Fluid Temperature Measurement & Control • Industrial NTC Type FP07 Thermometrics Fastip Probe Thermistor Amphenol ... All definitions and test methods are per MIL-PRF-23648. Thermistor Type FP07 Maximum Diameter 0.085 in. (22 mm) Body Length 0.5 in. (12.7 mm) Lead Wires Nominal Diameter 0.012 in. (0.30 mm) Lead Length 0.875 in ...