Search Results for bộ phát wifi ruijie rg-eg209gs
N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 ...
N-Type Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm 082-5378. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172228-11. N-Type Straight Crimp Plug LMR-300 50 Ohm 172304. N-Type PCB Through Hole Right Angle Jack 50 Ohm Extended Body 172234-11.
SMA Straight Jack to SMA Straight Plug RG-58 50 Ohm 36 inches
SMA Right Angle Plug to SMA Right Angle Plug RG-316DS 50 Ohm 6 inches 135104-03-06.00 SMA Straight Plug to SMA Straight Plug LMR-200 50 Ohm 750 mm ARC 095-902-505M075 SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 250 mm 095-902-449M025
Board-Level Connectors | Products - Amphenol
SD Express offers the fastest data transfer rates up to 985MB/s adhering to PCIe® Gen 3 x1 lane interface and NVMe application protocol. Meeting SD 7.0 specifications, these connectors come with a pin detection function, which offers enhanced protection and establishes a better read function when the memory card is inserted.
Data Sheet R-Series V RP5 Profinet 551961 - Temposonics
PC. Just connect your Wi-Fi-enabled device to TempoLink Wi-Fi access point and go to the website URL for the user-interface. R-SERIES V PROFINET Temposonics® R-Series V brings very powerful sensor performance to meet the many demands of your application. This series is the long term solution for harsh environments that have high levels of shock
Antenas para estación base ISM/LoRa/LPWAN | PCTEL
PCTEL ofrece antenas para estación base diseñadas para aplicaciones industriales, científicas y médicas (ISM), LoRa (largo alcance) y LPWAN (red de área amplia de baja potencia).
Operation Manual TempoLink Smart Assistant - temposonics.com
WiFi empoLink.local 2 Power supply Each kit includes one of the listed options for power supply Plug-in power supply Cable for insertion in existing power supply for connection type D56 Cable for insertion in existing power supply for connection type D58 Barrel connector with pig-tail 3 Adapter cable
MCX Right Angle Plug to MCX Right Angle Plug RG-178 50 Ohm 12 inches
MCX Right Angle Plug to MCX Right Angle Plug RG-178 50 Ohm 12 inches (305 mm) Downloads. 255104-08-XX-XX PDF Customer Drawing (Size: 255 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 12.00 in (305 mm) Cable Type:
Mini-SMB Right Angle Crimp Plug ATT 735 75 Ohm | 142221-75
Mini-SMB Right Angle Crimp Jack RG-179 Belden 179DT 75 Ohm 142251-75. Mini-SMB Straight Jack Round Post 75 Ohm 142323-75. Mini-SMB Straight Jack Solder Cup Bulkhead 75 Ohm 142150-75. Mini-SMB Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm 903-535P-71A. Contact Us. Subscribe and Stay Connected with Amphenol RF.
TNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
RF Connector TNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm. Downloads. 031-6145 PDF Customer Drawing (Size: 74 kb) 031-6145 STP 3D Model (Size: 567 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
BNC Straight Crimp Jack Belden 1855A Belden 4855R Belden 4855P Bulkhead ...
BNC Straight Crimp Jack RG-316DS RD-316 50 Ohm IP67 112517-10. BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm IP67 031-6926. BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm 112507. BNC Straight Clamp Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 4-Hole Flange 50 Ohm 031-6514.
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm H Key ...
RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish Gold
Cables - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Mobile Devices | Markets | Amphenol
Amphenol designs and manufactures an extensive range of interconnect products, antennas and electromechanical components found in a wide array of mobile computing devices.
6 dBd Omnidirectional Base Station and Marine Antenna for the 5200 MHz Band
On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental Operating temperature range -30 °C to +70 °C ORDERING Model Product No. CXL 5200-6 100000216 CXL5200-6 Page: 1 of 2 Last edited: 2022/09/02. TYPICAL GAIN AND VSWR CURVE
3657–01 4-Wire Foreign Exchange Subscriber (4W FXS) Channel Unit
Section 365–701–205 1. GENERAL 1.1 Document Purpose This document provides information on the Issue 5 version of the Charles Industries 3657–01 4-Wire Foreign Ex-
Stick Antenna 2400-2500 MHz RP-SMA | ST0226-30-502-A
Passive Stick Antenna 2400-2500 MHz RP-SMA 2.4GHz, 5GHz, Dualband, Bluetooth, Wi-Fi, WLAN, Zigbee IoT, ISM 50 Ohms. Downloads. ST0226-30-X02-A PDF Customer Drawing (Size: 1847 kb ) Antenna Solutions Overview (Size: 167 kb) Amphenol RF External RF Antennas Datasheet (Size: 358 kb) Product Life Cycle.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
ATEX certified, 0 dBd, Omnidirectional Base Station Antenna for the ...
On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) ATEX Marking II 3G Ex nA IIC T6 Environmental Operating temperature range -30 °C to +60 °C Survival Wind Speed 200 km/h Ingress Protection IP66 ORDERING Model Product No. Description CXL 130-1-Ex 115000026 Accessories LW-SS-1"-Ex 115000102 ATEX ...
RP-TNC Cable Plug Times LMR-300 50 Ohm | 122509RP - Amphenol RF
RP-TNC Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm 122500RP. RP-TNC Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm 122526RP. RP-TNC Straight Crimp Jack RG-8X Times LMR-240 Bulkhead Rear Mount 50 Ohm 122415RP.
DAS Antennas UWB-I 380-6000 - amphenolprocom.com
Ultra Wideband Omnidirectional Antenna capable of supporting TETRA, GSM, DCS, PCS, UMTS, WiFi 2.4 and 5.6 GHz, 4G LTE, and WiMax . Download . Product PDF; Pattern files; Add to quote. Description. Ground plane independent indoor DAS antenna . Omnidirectional coverage for the 380 - 6000 MHz band. ...