Search Results for b-07-p-a
10GBASE-SR/KR & 10G AGNOSTIC EMBEDDED - Amphenol Aerospace
ared Sibrava • Of ce: +1 (607) 643- 1845 • Email: jsibrava@amphenol-aao.com amphenol-aerospace.com • amphenolmao.com Embedded 4-channels 10GBase-SR/KR 10GBase-T Media converter CF-020011-337 • Converts 4-channels of 10GBase-SR Ethernet to 10GBase-KR Ethernet.
Model 353B32 ACCELEROMETER KIT Installation and Operating Manual - PCB
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
6.0 ± 0 - SV Microwave
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.01 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
MICRO-D BANDIT INTEGRAL BACKSHELL - Amphenol Canada
A C O: +1 (416) 291-4401 • E: . HOW-TO-ORDER MICRO-D BANDIT 9. WIRE COLOR/FINISH 1 All White (M83513 STD) 2 All Yellow 3 Solid wire uninsulated, tin plated 4 Solid wire uninsulated, gold plated 5 Color coded per MIL-STD-681 system 1 6 1st 10 colors black thru white repeated (M83513 STD) 10. WIRE LENGTH INCHES (+1.00/-0.00) A 18.00 B 36.00 C 72.00 D 0.50 (solid wire only)
Model 356A32 Platinum Stock Products; Triaxial, mini (5 gm) high ... - PCB
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
PDS: Rev :T STATUS:Released Printed: Dec 06, 2023 - Amphenol CS
/DEHO &DUULHU WDSH &RYHU WDSH 3ODVWLF KXE PDS: Rev :T STATUS:Released Printed: Dec 06, 2023
Dark & Non-Reflective Tin Zinc Finish TV Series
07 Jam nut receptacle TZ +175°C 01 In-line receptacle TZ +175°C P00 Square flange - Wall mount receptacle TZ +175°C 06 Straight plug TZ +175°C PowerSafe connectors, derived from 38999 Series III are available with Dark Tin Zinc finish and are going through VG96944 J class qualification process
18.0 ± 0 - SV Microwave
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.21 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
CAD | Amphenol Global Search | Amphenol
Find various products related to RJHSE-5381, a modular jack connector with 8P8C, shield, and LEDs. Compare specifications, drawings, datasheets, and availability of different models and series.
Model 356A17 Platinum Stock Products; Triaxial, high sensitivity ... - PCB
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
6.0 ± 0.2 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40019 ) SMPS R/A Female ( 3822-40001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
TITLE: -0
B A1 NONE 1 1 TOMMY INTERNAL SEALING SURFACE FINISH TO BE OR BETTER3.2 0.13 Ø43.72+0.15-0.05 RECOMMENDED PANEL MOUNTING HOLE ... (Works with: DuraMate Series - 24-07 Layout Only) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 08/2023. Machined Contacts, Sockets & Pins
Model 3711F1250G - PCB
#Z9 Í €ê ™O4_Ÿ¦/òÿœfìQù—]SG÷ Y´pøëúZß>:¾74sÄï•ð×õ¥ ©L üº¿‘~ ¹·ž~žß³þºè—ýšX ºöÓÛ¡·Eð ¿b ¨'ý€º/ ]3¡Ìxÿ ü“ ?‹^. w“ûø½°ƒgÙ øãÆF,Ï‚ãIð߈ßP£oûŒÓqºókÓßWâo¿ ÖÜÝIþûJüÍÎDÊíü}%þ¦+qä×ñLŸ#¥«4P?õé §æR -?ɯbé~÷Ú– _ ØÖ] &Ÿíö ...
Operation Manual R-Series V EtherNet/IP 551971 - Temposonics
Temposonics® R-Series V EtherNet/IP™ O I 6 I 3.1 Order code of Temposonics® RP5 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization
18.0 ± 0.2 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
Pulse One Medical Cable Assemblies - amphenolalden.com
Part Number: P1 P N L 04 B 1 N 1000 - YYYY r y Plug P Receptacle R Non-Shielded N Shielded S s Limited Use (< 100 mating cycles) - plug only L Multiple Use - up to 5,000 mating cycles M f ts 4 pole 04 7 pole 07 10 pole 10
EWOC-debords.qxd (Page 1) - Amphenol Socapex
Shell Size MIL.DTL. 38999 Amphenol øD1 øD2 L1 L2 L3 L4 L5 L6 Series III Socapex mm mm mm mm mm mm mm mm B 11 24.13 21 87.5 95.33 96.13 67.63 44.1 40.6
Model 3915 - PCB
b b black green red white bare-shield schematic diagram shell 3 4 2 1 code ident. no. 8dn13 dwg. no. scale: heet drawn checked engineer title u nl ess oth rw ise specif d tole ac : dimensions in millimeters [ in brackets ] angles 2 degrees dim ensions in inches angles 2 degrees fillets and rad i .003 - .005 fillets and rad i 0.07 - 0.13 outline ...
Search Results for mil-dtl-38999 series iii connectors - tv
38999 INTEGRATED BACKSHELLS How to order Integrated backshells for TV (MIL-DTL-38999 Series III) - Crimp contacts only Integrated backshells for LJT - Crimp contacts only Series TV 07 R F 09-09 P - - F472 TV: Metallic shell Shell type P00: Square flange receptacle: 175°C (O.D. cadmium, b.zinc nickel) PS00: Square flange receptacle: 200°C (nickel)
12.0 ± 0 - SV Microwave
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 dB Max N O T E S 1. See individual data drawings for connector specifications