Search Results for b-07-p-a
12.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.1/2 smpm plug-in contact ( 3221-40019 ) sma r/a male ( 2912-61002 ) c a b l e : Ø.047 flexible coax s h r i n k t u b i n g : m23053/5 p e r f o r m a n c e i m p e d a n c e : 50 ohms f r e q . r a n g e : dc to 18 ghz
cable connector HA T 3XXX - Amphenol Sine
Contact arrangement IEC 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a 14-b 19-a Contact arrangement IEC 60130-91) yes no yes no yes no Rated voltage2) IEC 60664-1 300 V (100 V) 300 V (63 V) 100 V (32 V) 300 V (63 V) 100 V (32 V) 150 V V) 60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 ...
Temposonics
Class 1, Devision 1, Groups A, B, C, and D hazardous locations, temperatur code T5 As to fire, electrical shock and explosion hazards only UL certificated no. 2PD0. In accordance with UL 1203 standard. Only with UL approved cable glands Material Stainless steel AISI 316L (1.4404) Cable gland threads M20×1.5 or ½" NPT
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
MPO Field - Amphenol Socapex
B.P.29 74311 THYEZ CEDEX www.amphenol-fiberopticsolutions.com INDICE : INDICE : MISE A JOUR : REMPLACE LE : LAMBERT E 03/07/20 TV 07 R0 TV 07 S3 50 Ø28 28 82 Ø28 60 TV T13 RECEPTACLE WITH MPO INSERT MULTIMODE OR SINGLEMODE CHANNEL Voir plan 1/2 Ø23 +0.1 0 Panel Cut out +0.1 22,3 0 Large key MPO insert Multimode or Singlemode Reduced flange ...
NTC Type B Series - amphenol-sensors.com
Type B Series Specifications Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14 Thermal and Electrical Properties The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL-PRF-23648.
Model TLD356A17 Triaxial, high sensitivity, ceramic shear ICP ... - PCB
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
6.0 ± 0.2 - svmicrowave.com
C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.89 dB Max N O T E S 1. See individual data drawings for connector specifications
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=17710&model
ÖµKqðy— Eæ,¾–9 dš£@ŸÐ y $Ò{ J‚{Prö/P² ºëÞE^ŽÊ&ßͧyݴ㫬îkþí°•cùÿYg!B±oy}mÒ¾÷Ý©ç«öª™{ a„#×é Â0²3)¥ ¨ ÍèMƒlŸ3œoòÐÿsÐ:°#ÀK‡† —shçÖ?wvä#Ä¸Ö õv_g×ïs– ^£½gÒºÈ}m|Ÿ çw²ÛÉö ¤U’(æa-T¿]ïw¡LyX Ýø;O`?.Šb"]Ý)¡ èÅ ‰ƒß‘ tO >D Ë ; WÅêI ...
6.0 ± 0.2 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
date | Amphenol Global Search | Amphenol
a dcn 39202 07/12 stw approved: checked: drawn: rg 3/8/90 rg 3/8/90 d. carnes 3/8/90 rohs compliant.093 max2.36 max panel.41510.54.75019.05.0852.16 ... B RT00128P*H B1 - Amphenol Sine of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt00128p*h eco-mate,receptacle,size 12,8 pos, pin. b1 - released drawing jun-24-2014 ...
REVISION HISTORY PRODUCT DATA DRAWING - NRN 47980 01/24 SEE PDM
.1213.07 product data drawing material: body & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: body & contact: gold per mil-dtl-45204, type ii, grade c, class 1 (.000050 min.) over nickel per
Bulkhead Removes the need for - アンフェノールジャパン ...
B Thread Class 2A, Blunt Start per 9-3200-2 P ±.007 PP ±.007 R1 R2 S ±.010 9 .6250-0.IP-0.3L-TS .128 .216 .719 .594 .937 ... TVB 07 RW 23-151 SP B Designates TVB Bulkhead Feed-Through Connector Designates 00 Wall mount receptacle 01 Line receptacle 07 Jam nut receptacle Designates
Model 080A180 Accessory for Vibration Division Product ... - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title u nl esoth rw ip cf d a : dimensions in millimeters [ in brackets ] angles b 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles b 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline ...
Model 356A15 Platinum Stock Products; Triaxial, high sensitivity ... - PCB
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
REV. DESCRIPTION DATE APPROVED A B ECN09-0495, LONGER DOWEL PINS
08/07/09 a released, ecn09-0447 09/16/09 sd x.xx = .05 x.xxx = .02 angles: 3 tolerances: metric unless otherwise specified. projection change note material finish -----x.xx = .1 b ecn09-0495, longer dowel pins 12/01/09 sd. 70.00 4x r3.18 50.15 0.00 +0.03 dut pocket 60.00 mounting a a m3 mounting screws 4 plcs lid mating feature
18.0 ± 0 - svmicrowave.com
C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.22 dB Max N O T E S 1. See individual data drawings for connector specifications
APPROVED PRODUCT DATA DRAWING - NRN 42259 05/18 STW
stw 05/07/18 def 05/07/18 rohs compliant surface area: date approved revision history rev description see notes see notes scale: 1:2 third angle projection dwg. no. b material: ... sv p/n oal max inser. loss 7012-1327 6.000 0.85 db 7012-1328 12.000 1.27 db 7012-1329 24.000 2.12 db material:
Rectangular, Thermoplastic Connectors for Harsh Environment Applications
26 or 34 B - Keyed B Contact Type S - Socket P - Pin ATS06-26SA 26 Position, Plug, Socket, Size 20, 7.5A, 250V, ATS Series™, Single Latch, Keyed A, End Cap, Black Body 20 7.5 ATS06-26SB 26 Position, Plug, Socket, Size 20, 7.5A, 250V, ATS Series™, Single Latch, Keyed B, End Cap, Black Body 20 7.5
Model 353B03 ACCELEROMETER KIT Installation and Operating Manual - PCB
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.