Search Results for b-07-p-a
ts ch ta n o C y n D F - svmicrowave.com
PTFE per ASTM D1710, Type 1, Grade 1, Class B Stainless steel per ASTM A313 Type 631 Gold per ASTM B488 Type II, Code C, Class 1.27 over Nickel per AMS-QQ-N-290 Class 1 (60 μ inches) over Copper per MIL_C-14550 (10μ inches) Passivated per AMS-2700, Type 2-65°C to +125°C MIL-STD-202, Method 101, Condition B MIL-STD-202, Method 204, Condition ...
offers.tpcwire.com
offers.tpcwire.com
6.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.3 SMPS Male Plug-In Contact ( SF3811-60059 ) SMPM Size 12 Pin ( 3221-4002 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
12.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : smps r/a female ( 3822-40001 ) smps r/a female ( 3822-40001 ) c a b l e : Ø.047 flexible coax s h r i n k t u b i n g : m23053/5 p e r f o r m a n c e i m p e d a n c e : 50 ohms f r e q . r a n g e : dc to 40 ghz
RT0W01210PNH | Amphenol Global Search | Amphenol
RT0W01210PNH Receptacle, Square Flange, 10 Position, Male, Shell Size 12. Compatible to part # UT0W01210PH. REQUEST A QUOTE. RT0W01210PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 10 Contacts, 20-30AWG, 5A/150V, Shell Size 12.
6.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 1.85mm Straight Male ( SF3311-60003 ) SMA Bulkhead Female ( 2946-6012 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz
PRODUCT DATA DRAWING REV DESCRIPTION DATE APPROVED - SV Microwave
insulator: ptfe per astm d1710, type i, grade 1, class b svk bead: ultem 1000 per astm d5205 finish: smpm body & contact: gold per astm b 488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. body, insert &
Model 353B43 High sensitivity, quartz shear ICP® accel., 300 mV/g, 1 to ...
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
12.0 ± 0.2 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.27 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
CONTACT FORCE~ 40 GRAMS PER CONTACT - ardentconcepts.com
b b contact force~ 40 grams per contact 3. contact insertion loss~ 19.07 at -1db 4. characteristic impedance~ 61.6 ohms 5. use board stiffener with socket 6. contact current carrying capacity~ 1.5 amps @ 30 degrees celcius temperature rise note: 1. 2. contact resistance~ 0.050 ohms 7. footprint spec # ~ ffp900cr1002 modified u1 for 31mm 900 bga ...
c902-9353-1 | Amphenol Global Search | Amphenol
N02 060 6117 001 Single turned crimp contact. Heavy|mate® Series M, socket, 6mm. REQUEST A QUOTE. N02 060 6118 001 Single turned crimp contact. ... n02 036 6110 001 | Amphenol Global Search | Amphenol n02 080 6601 002 | Amphenol Global Search | Amphenol N02 080 0003 1 Single turned crimp contact, 10mm² (8 AWG), socket, 8mm, silver plated ...
6.0 ± 0 - SV Microwave
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
12.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : smp female qb ( 1221-40049 ) sma r/a male ( 2912-61001 ) c a b l e : Ø.085 flexible coax s h r i n k t u b i n g : m23053/5 p e r f o r m a n c e i m p e d a n c e : 50 ohms f r e q . r a n g e : dc to 18 ghz
Model 353B51 High sensitivity, quartz shear ICP® accel., 500 mV ... - PCB
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
Model 740B02 | PCB Piezotronics
0.07 in: 1.8 mm: Weight: 0.02 oz: 0.5 gm [2] Electrical Connector: 10-32- Coaxial Plug : 10-32 Coaxial Plug : Electrical Connection Position: Side: Side: Mounting: Adhesive: Adhesive: Cable Length: 10 ft: 3 m: Cable Type: 030 Coaxial: 030 Coaxial * All specifications are at room temperature unless otherwise specified.
NTC Type B Series - amphenol-sensors.com
Type B Series Specifications Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14 Thermal and Electrical Properties The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL-PRF-23648.
Pulse One Medical Cable Assemblies - amphenolalden.com
Part Number: P1 P N L 04 B 1 N 1000 - YYYY r y Plug P Receptacle R Non-Shielded N Shielded S s Limited Use (< 100 mating cycles) - plug only L Multiple Use - up to 5,000 mating cycles M f ts 4 pole 04 7 pole 07 10 pole 10
B B3 - Amphenol Sine
B2 MODIFY P/N MAY-4-2017 BEN TOMMY B3 UPDATE RATED VOLTAGE OCT-28-2022 JUN TOMMY CONTACT SIZE MIN. INSUL O.D WIRE RANGE MAX. INSUL O.D. 16# Ø2.0mm Ø3.2mm 14 - 24AWG 2.5mm Ø3.3mm Ø4.3mm 12 - 14AWG. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
Model 393A03 Kit including 086E80, 086D05, 086C04, 352A21, 352C68 ... - PCB
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
38999 INTEGRATED BACKSHELLS - アンフェノールジャパン株式会社
Series TV 07 R F 09-09 P - - F472 TV: Metallic shell Shell type P00: Square flange receptacle: 175°C (O.D. cadmium, b.zinc nickel) PS00: Square flange receptacle: 200°C (nickel) 07: Jam nut receptacle: 175°C (O.D. cadmium, b.zinc nickel) S07: Jam nut receptacle: 200°C (nickel)